1 /*
2 * Renesas SH-mobile MIPI DSI support
3 *
4 * Copyright (C) 2010 Guennadi Liakhovetski <g.liakhovetski@gmx.de>
5 *
6 * This is free software; you can redistribute it and/or modify
7 * it under the terms of version 2 of the GNU General Public License as
8 * published by the Free Software Foundation.
9 */
11 #include <linux/bitmap.h>
12 #include <linux/clk.h>
13 #include <linux/delay.h>
14 #include <linux/init.h>
15 #include <linux/io.h>
16 #include <linux/platform_device.h>
17 #include <linux/pm_runtime.h>
18 #include <linux/slab.h>
19 #include <linux/string.h>
20 #include <linux/types.h>
21 #include <linux/module.h>
23 #include <video/mipi_display.h>
24 #include <video/sh_mipi_dsi.h>
25 #include <video/sh_mobile_lcdc.h>
27 #include "sh_mobile_lcdcfb.h"
29 #define SYSCTRL 0x0000
30 #define SYSCONF 0x0004
31 #define TIMSET 0x0008
32 #define RESREQSET0 0x0018
33 #define RESREQSET1 0x001c
34 #define HSTTOVSET 0x0020
35 #define LPRTOVSET 0x0024
36 #define TATOVSET 0x0028
37 #define PRTOVSET 0x002c
38 #define DSICTRL 0x0030
39 #define DSIINTE 0x0060
40 #define PHYCTRL 0x0070
42 /* relative to linkbase */
43 #define DTCTR 0x0000
44 #define VMCTR1 0x0020
45 #define VMCTR2 0x0024
46 #define VMLEN1 0x0028
47 #define VMLEN2 0x002c
48 #define CMTSRTREQ 0x0070
49 #define CMTSRTCTR 0x00d0
51 /* E.g., sh7372 has 2 MIPI-DSIs - one for each LCDC */
52 #define MAX_SH_MIPI_DSI 2
54 struct sh_mipi {
55 struct sh_mobile_lcdc_entity entity;
57 void __iomem *base;
58 void __iomem *linkbase;
59 struct clk *dsit_clk;
60 struct platform_device *pdev;
61 };
63 #define to_sh_mipi(e) container_of(e, struct sh_mipi, entity)
65 static struct sh_mipi *mipi_dsi[MAX_SH_MIPI_DSI];
67 /* Protect the above array */
68 static DEFINE_MUTEX(array_lock);
70 static struct sh_mipi *sh_mipi_by_handle(int handle)
71 {
72 if (handle >= ARRAY_SIZE(mipi_dsi) || handle < 0)
73 return NULL;
75 return mipi_dsi[handle];
76 }
78 static int sh_mipi_send_short(struct sh_mipi *mipi, u8 dsi_cmd,
79 u8 cmd, u8 param)
80 {
81 u32 data = (dsi_cmd << 24) | (cmd << 16) | (param << 8);
82 int cnt = 100;
84 /* transmit a short packet to LCD panel */
85 iowrite32(1 | data, mipi->linkbase + CMTSRTCTR);
86 iowrite32(1, mipi->linkbase + CMTSRTREQ);
88 while ((ioread32(mipi->linkbase + CMTSRTREQ) & 1) && --cnt)
89 udelay(1);
91 return cnt ? 0 : -ETIMEDOUT;
92 }
94 #define LCD_CHAN2MIPI(c) ((c) < LCDC_CHAN_MAINLCD || (c) > LCDC_CHAN_SUBLCD ? \
95 -EINVAL : (c) - 1)
97 static int sh_mipi_dcs(int handle, u8 cmd)
98 {
99 struct sh_mipi *mipi = sh_mipi_by_handle(LCD_CHAN2MIPI(handle));
100 if (!mipi)
101 return -ENODEV;
102 return sh_mipi_send_short(mipi, MIPI_DSI_DCS_SHORT_WRITE, cmd, 0);
103 }
105 static int sh_mipi_dcs_param(int handle, u8 cmd, u8 param)
106 {
107 struct sh_mipi *mipi = sh_mipi_by_handle(LCD_CHAN2MIPI(handle));
108 if (!mipi)
109 return -ENODEV;
110 return sh_mipi_send_short(mipi, MIPI_DSI_DCS_SHORT_WRITE_PARAM, cmd,
111 param);
112 }
114 static void sh_mipi_dsi_enable(struct sh_mipi *mipi, bool enable)
115 {
116 /*
117 * enable LCDC data tx, transition to LPS after completion of each HS
118 * packet
119 */
120 iowrite32(0x00000002 | enable, mipi->linkbase + DTCTR);
121 }
123 static void sh_mipi_shutdown(struct platform_device *pdev)
124 {
125 struct sh_mipi *mipi = to_sh_mipi(platform_get_drvdata(pdev));
127 sh_mipi_dsi_enable(mipi, false);
128 }
130 static int sh_mipi_setup(struct sh_mipi *mipi, const struct fb_videomode *mode)
131 {
132 void __iomem *base = mipi->base;
133 struct sh_mipi_dsi_info *pdata = mipi->pdev->dev.platform_data;
134 u32 pctype, datatype, pixfmt, linelength, vmctr2;
135 u32 tmp, top, bottom, delay, div;
136 int bpp;
138 /*
139 * Select data format. MIPI DSI is not hot-pluggable, so, we just use
140 * the default videomode. If this ever becomes a problem, We'll have to
141 * move this to mipi_display_on() above and use info->var.xres
142 */
143 switch (pdata->data_format) {
144 case MIPI_RGB888:
145 pctype = 0;
146 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_24;
147 pixfmt = MIPI_DCS_PIXEL_FMT_24BIT;
148 linelength = mode->xres * 3;
149 break;
150 case MIPI_RGB565:
151 pctype = 1;
152 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_16;
153 pixfmt = MIPI_DCS_PIXEL_FMT_16BIT;
154 linelength = mode->xres * 2;
155 break;
156 case MIPI_RGB666_LP:
157 pctype = 2;
158 datatype = MIPI_DSI_PIXEL_STREAM_3BYTE_18;
159 pixfmt = MIPI_DCS_PIXEL_FMT_24BIT;
160 linelength = mode->xres * 3;
161 break;
162 case MIPI_RGB666:
163 pctype = 3;
164 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_18;
165 pixfmt = MIPI_DCS_PIXEL_FMT_18BIT;
166 linelength = (mode->xres * 18 + 7) / 8;
167 break;
168 case MIPI_BGR888:
169 pctype = 8;
170 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_24;
171 pixfmt = MIPI_DCS_PIXEL_FMT_24BIT;
172 linelength = mode->xres * 3;
173 break;
174 case MIPI_BGR565:
175 pctype = 9;
176 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_16;
177 pixfmt = MIPI_DCS_PIXEL_FMT_16BIT;
178 linelength = mode->xres * 2;
179 break;
180 case MIPI_BGR666_LP:
181 pctype = 0xa;
182 datatype = MIPI_DSI_PIXEL_STREAM_3BYTE_18;
183 pixfmt = MIPI_DCS_PIXEL_FMT_24BIT;
184 linelength = mode->xres * 3;
185 break;
186 case MIPI_BGR666:
187 pctype = 0xb;
188 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_18;
189 pixfmt = MIPI_DCS_PIXEL_FMT_18BIT;
190 linelength = (mode->xres * 18 + 7) / 8;
191 break;
192 case MIPI_YUYV:
193 pctype = 4;
194 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_YCBCR16;
195 pixfmt = MIPI_DCS_PIXEL_FMT_16BIT;
196 linelength = mode->xres * 2;
197 break;
198 case MIPI_UYVY:
199 pctype = 5;
200 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_YCBCR16;
201 pixfmt = MIPI_DCS_PIXEL_FMT_16BIT;
202 linelength = mode->xres * 2;
203 break;
204 case MIPI_YUV420_L:
205 pctype = 6;
206 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_YCBCR12;
207 pixfmt = MIPI_DCS_PIXEL_FMT_12BIT;
208 linelength = (mode->xres * 12 + 7) / 8;
209 break;
210 case MIPI_YUV420:
211 pctype = 7;
212 datatype = MIPI_DSI_PACKED_PIXEL_STREAM_YCBCR12;
213 pixfmt = MIPI_DCS_PIXEL_FMT_12BIT;
214 /* Length of U/V line */
215 linelength = (mode->xres + 1) / 2;
216 break;
217 default:
218 return -EINVAL;
219 }
221 if (!pdata->lane)
222 return -EINVAL;
224 /* reset DSI link */
225 iowrite32(0x00000001, base + SYSCTRL);
226 /* Hold reset for 100 cycles of the slowest of bus, HS byte and LP clock */
227 udelay(50);
228 iowrite32(0x00000000, base + SYSCTRL);
230 /* setup DSI link */
232 /*
233 * T_wakeup = 0x7000
234 * T_hs-trail = 3
235 * T_hs-prepare = 3
236 * T_clk-trail = 3
237 * T_clk-prepare = 2
238 */
239 iowrite32(0x70003332, base + TIMSET);
240 /* no responses requested */
241 iowrite32(0x00000000, base + RESREQSET0);
242 /* request response to packets of type 0x28 */
243 iowrite32(0x00000100, base + RESREQSET1);
244 /* High-speed transmission timeout, default 0xffffffff */
245 iowrite32(0x0fffffff, base + HSTTOVSET);
246 /* LP reception timeout, default 0xffffffff */
247 iowrite32(0x0fffffff, base + LPRTOVSET);
248 /* Turn-around timeout, default 0xffffffff */
249 iowrite32(0x0fffffff, base + TATOVSET);
250 /* Peripheral reset timeout, default 0xffffffff */
251 iowrite32(0x0fffffff, base + PRTOVSET);
252 /* Interrupts not used, disable all */
253 iowrite32(0, base + DSIINTE);
254 /* DSI-Tx bias on */
255 iowrite32(0x00000001, base + PHYCTRL);
256 udelay(200);
257 /* Deassert resets, power on */
258 iowrite32(0x03070001 | pdata->phyctrl, base + PHYCTRL);
260 /*
261 * Default = ULPS enable |
262 * Contention detection enabled |
263 * EoT packet transmission enable |
264 * CRC check enable |
265 * ECC check enable
266 */
267 bitmap_fill((unsigned long *)&tmp, pdata->lane);
268 tmp |= 0x00003700;
269 iowrite32(tmp, base + SYSCONF);
271 /* setup l-bridge */
273 /*
274 * Enable transmission of all packets,
275 * transmit LPS after each HS packet completion
276 */
277 iowrite32(0x00000006, mipi->linkbase + DTCTR);
278 /* VSYNC width = 2 (<< 17) */
279 iowrite32((mode->vsync_len << pdata->vsynw_offset) |
280 (pdata->clksrc << 16) | (pctype << 12) | datatype,
281 mipi->linkbase + VMCTR1);
283 /*
284 * Non-burst mode with sync pulses: VSE and HSE are output,
285 * HSA period allowed, no commands in LP
286 */
287 vmctr2 = 0;
288 if (pdata->flags & SH_MIPI_DSI_VSEE)
289 vmctr2 |= 1 << 23;
290 if (pdata->flags & SH_MIPI_DSI_HSEE)
291 vmctr2 |= 1 << 22;
292 if (pdata->flags & SH_MIPI_DSI_HSAE)
293 vmctr2 |= 1 << 21;
294 if (pdata->flags & SH_MIPI_DSI_BL2E)
295 vmctr2 |= 1 << 17;
296 if (pdata->flags & SH_MIPI_DSI_HSABM)
297 vmctr2 |= 1 << 5;
298 if (pdata->flags & SH_MIPI_DSI_HBPBM)
299 vmctr2 |= 1 << 4;
300 if (pdata->flags & SH_MIPI_DSI_HFPBM)
301 vmctr2 |= 1 << 3;
302 iowrite32(vmctr2, mipi->linkbase + VMCTR2);
304 /*
305 * VMLEN1 = RGBLEN | HSALEN
306 *
307 * see
308 * Video mode - Blanking Packet setting
309 */
310 top = linelength << 16; /* RGBLEN */
311 bottom = 0x00000001;
312 if (pdata->flags & SH_MIPI_DSI_HSABM) /* HSALEN */
313 bottom = (pdata->lane * mode->hsync_len) - 10;
314 iowrite32(top | bottom , mipi->linkbase + VMLEN1);
316 /*
317 * VMLEN2 = HBPLEN | HFPLEN
318 *
319 * see
320 * Video mode - Blanking Packet setting
321 */
322 top = 0x00010000;
323 bottom = 0x00000001;
324 delay = 0;
326 div = 1; /* HSbyteCLK is calculation base
327 * HS4divCLK = HSbyteCLK/2
328 * HS6divCLK is not supported for now */
329 if (pdata->flags & SH_MIPI_DSI_HS4divCLK)
330 div = 2;
332 if (pdata->flags & SH_MIPI_DSI_HFPBM) { /* HBPLEN */
333 top = mode->hsync_len + mode->left_margin;
334 top = ((pdata->lane * top / div) - 10) << 16;
335 }
336 if (pdata->flags & SH_MIPI_DSI_HBPBM) { /* HFPLEN */
337 bottom = mode->right_margin;
338 bottom = (pdata->lane * bottom / div) - 12;
339 }
341 bpp = linelength / mode->xres; /* byte / pixel */
342 if ((pdata->lane / div) > bpp) {
343 tmp = mode->xres / bpp; /* output cycle */
344 tmp = mode->xres - tmp; /* (input - output) cycle */
345 delay = (pdata->lane * tmp);
346 }
348 iowrite32(top | (bottom + delay) , mipi->linkbase + VMLEN2);
350 msleep(5);
352 /* setup LCD panel */
354 /* cf. drivers/video/omap/lcd_mipid.c */
355 sh_mipi_dcs(pdata->channel, MIPI_DCS_EXIT_SLEEP_MODE);
356 msleep(120);
357 /*
358 * [7] - Page Address Mode
359 * [6] - Column Address Mode
360 * [5] - Page / Column Address Mode
361 * [4] - Display Device Line Refresh Order
362 * [3] - RGB/BGR Order
363 * [2] - Display Data Latch Data Order
364 * [1] - Flip Horizontal
365 * [0] - Flip Vertical
366 */
367 sh_mipi_dcs_param(pdata->channel, MIPI_DCS_SET_ADDRESS_MODE, 0x00);
368 /* cf. set_data_lines() */
369 sh_mipi_dcs_param(pdata->channel, MIPI_DCS_SET_PIXEL_FORMAT,
370 pixfmt << 4);
371 sh_mipi_dcs(pdata->channel, MIPI_DCS_SET_DISPLAY_ON);
373 /* Enable timeout counters */
374 iowrite32(0x00000f00, base + DSICTRL);
376 return 0;
377 }
379 static int mipi_display_on(struct sh_mobile_lcdc_entity *entity)
380 {
381 struct sh_mipi *mipi = to_sh_mipi(entity);
382 struct sh_mipi_dsi_info *pdata = mipi->pdev->dev.platform_data;
383 int ret;
385 pm_runtime_get_sync(&mipi->pdev->dev);
387 ret = pdata->set_dot_clock(mipi->pdev, mipi->base, 1);
388 if (ret < 0)
389 goto mipi_display_on_fail1;
391 ret = sh_mipi_setup(mipi, &entity->def_mode);
392 if (ret < 0)
393 goto mipi_display_on_fail2;
395 sh_mipi_dsi_enable(mipi, true);
397 return SH_MOBILE_LCDC_DISPLAY_CONNECTED;
399 mipi_display_on_fail1:
400 pm_runtime_put_sync(&mipi->pdev->dev);
401 mipi_display_on_fail2:
402 pdata->set_dot_clock(mipi->pdev, mipi->base, 0);
404 return ret;
405 }
407 static void mipi_display_off(struct sh_mobile_lcdc_entity *entity)
408 {
409 struct sh_mipi *mipi = to_sh_mipi(entity);
410 struct sh_mipi_dsi_info *pdata = mipi->pdev->dev.platform_data;
412 sh_mipi_dsi_enable(mipi, false);
414 pdata->set_dot_clock(mipi->pdev, mipi->base, 0);
416 pm_runtime_put_sync(&mipi->pdev->dev);
417 }
419 static const struct sh_mobile_lcdc_entity_ops mipi_ops = {
420 .display_on = mipi_display_on,
421 .display_off = mipi_display_off,
422 };
424 static int __init sh_mipi_probe(struct platform_device *pdev)
425 {
426 struct sh_mipi *mipi;
427 struct sh_mipi_dsi_info *pdata = pdev->dev.platform_data;
428 struct resource *res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
429 struct resource *res2 = platform_get_resource(pdev, IORESOURCE_MEM, 1);
430 unsigned long rate, f_current;
431 int idx = pdev->id, ret;
433 if (!res || !res2 || idx >= ARRAY_SIZE(mipi_dsi) || !pdata)
434 return -ENODEV;
436 if (!pdata->set_dot_clock)
437 return -EINVAL;
439 mutex_lock(&array_lock);
440 if (idx < 0)
441 for (idx = 0; idx < ARRAY_SIZE(mipi_dsi) && mipi_dsi[idx]; idx++)
442 ;
444 if (idx == ARRAY_SIZE(mipi_dsi)) {
445 ret = -EBUSY;
446 goto efindslot;
447 }
449 mipi = kzalloc(sizeof(*mipi), GFP_KERNEL);
450 if (!mipi) {
451 ret = -ENOMEM;
452 goto ealloc;
453 }
455 mipi->entity.owner = THIS_MODULE;
456 mipi->entity.ops = &mipi_ops;
458 if (!request_mem_region(res->start, resource_size(res), pdev->name)) {
459 dev_err(&pdev->dev, "MIPI register region already claimed\n");
460 ret = -EBUSY;
461 goto ereqreg;
462 }
464 mipi->base = ioremap(res->start, resource_size(res));
465 if (!mipi->base) {
466 ret = -ENOMEM;
467 goto emap;
468 }
470 if (!request_mem_region(res2->start, resource_size(res2), pdev->name)) {
471 dev_err(&pdev->dev, "MIPI register region 2 already claimed\n");
472 ret = -EBUSY;
473 goto ereqreg2;
474 }
476 mipi->linkbase = ioremap(res2->start, resource_size(res2));
477 if (!mipi->linkbase) {
478 ret = -ENOMEM;
479 goto emap2;
480 }
482 mipi->pdev = pdev;
484 mipi->dsit_clk = clk_get(&pdev->dev, "dsit_clk");
485 if (IS_ERR(mipi->dsit_clk)) {
486 ret = PTR_ERR(mipi->dsit_clk);
487 goto eclktget;
488 }
490 f_current = clk_get_rate(mipi->dsit_clk);
491 /* 80MHz required by the datasheet */
492 rate = clk_round_rate(mipi->dsit_clk, 80000000);
493 if (rate > 0 && rate != f_current)
494 ret = clk_set_rate(mipi->dsit_clk, rate);
495 else
496 ret = rate;
497 if (ret < 0)
498 goto esettrate;
500 dev_dbg(&pdev->dev, "DSI-T clk %lu -> %lu\n", f_current, rate);
502 ret = clk_enable(mipi->dsit_clk);
503 if (ret < 0)
504 goto eclkton;
506 mipi_dsi[idx] = mipi;
508 pm_runtime_enable(&pdev->dev);
509 pm_runtime_resume(&pdev->dev);
511 mutex_unlock(&array_lock);
512 platform_set_drvdata(pdev, &mipi->entity);
514 return 0;
516 eclkton:
517 esettrate:
518 clk_put(mipi->dsit_clk);
519 eclktget:
520 iounmap(mipi->linkbase);
521 emap2:
522 release_mem_region(res2->start, resource_size(res2));
523 ereqreg2:
524 iounmap(mipi->base);
525 emap:
526 release_mem_region(res->start, resource_size(res));
527 ereqreg:
528 kfree(mipi);
529 ealloc:
530 efindslot:
531 mutex_unlock(&array_lock);
533 return ret;
534 }
536 static int sh_mipi_remove(struct platform_device *pdev)
537 {
538 struct resource *res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
539 struct resource *res2 = platform_get_resource(pdev, IORESOURCE_MEM, 1);
540 struct sh_mipi *mipi = to_sh_mipi(platform_get_drvdata(pdev));
541 int i, ret;
543 mutex_lock(&array_lock);
545 for (i = 0; i < ARRAY_SIZE(mipi_dsi) && mipi_dsi[i] != mipi; i++)
546 ;
548 if (i == ARRAY_SIZE(mipi_dsi)) {
549 ret = -EINVAL;
550 } else {
551 ret = 0;
552 mipi_dsi[i] = NULL;
553 }
555 mutex_unlock(&array_lock);
557 if (ret < 0)
558 return ret;
560 pm_runtime_disable(&pdev->dev);
561 clk_disable(mipi->dsit_clk);
562 clk_put(mipi->dsit_clk);
564 iounmap(mipi->linkbase);
565 if (res2)
566 release_mem_region(res2->start, resource_size(res2));
567 iounmap(mipi->base);
568 if (res)
569 release_mem_region(res->start, resource_size(res));
570 platform_set_drvdata(pdev, NULL);
571 kfree(mipi);
573 return 0;
574 }
576 static struct platform_driver sh_mipi_driver = {
577 .remove = sh_mipi_remove,
578 .shutdown = sh_mipi_shutdown,
579 .driver = {
580 .name = "sh-mipi-dsi",
581 },
582 };
584 static int __init sh_mipi_init(void)
585 {
586 return platform_driver_probe(&sh_mipi_driver, sh_mipi_probe);
587 }
588 module_init(sh_mipi_init);
590 static void __exit sh_mipi_exit(void)
591 {
592 platform_driver_unregister(&sh_mipi_driver);
593 }
594 module_exit(sh_mipi_exit);
596 MODULE_AUTHOR("Guennadi Liakhovetski <g.liakhovetski@gmx.de>");
597 MODULE_DESCRIPTION("SuperH / ARM-shmobile MIPI DSI driver");
598 MODULE_LICENSE("GPL v2");