1 /*
2 * framebuffer driver for VBE 2.0 compliant graphic boards
3 *
4 * switching to graphics mode happens at boot time (while
5 * running in real mode, see arch/i386/boot/video.S).
6 *
7 * (c) 1998 Gerd Knorr <kraxel@goldbach.in-berlin.de>
8 *
9 */
11 #include <linux/module.h>
12 #include <linux/kernel.h>
13 #include <linux/errno.h>
14 #include <linux/string.h>
15 #include <linux/mm.h>
16 #include <linux/delay.h>
17 #include <linux/fb.h>
18 #include <linux/ioport.h>
19 #include <linux/init.h>
20 #include <linux/platform_device.h>
21 #include <linux/screen_info.h>
23 #include <video/vga.h>
24 #include <asm/io.h>
25 #include <asm/mtrr.h>
27 #define dac_reg (0x3c8)
28 #define dac_val (0x3c9)
30 /* --------------------------------------------------------------------- */
32 static struct fb_var_screeninfo vesafb_defined __initdata = {
33 .activate = FB_ACTIVATE_NOW,
34 .height = -1,
35 .width = -1,
36 .right_margin = 32,
37 .upper_margin = 16,
38 .lower_margin = 4,
39 .vsync_len = 4,
40 .vmode = FB_VMODE_NONINTERLACED,
41 };
43 static struct fb_fix_screeninfo vesafb_fix __initdata = {
44 .id = "VESA VGA",
45 .type = FB_TYPE_PACKED_PIXELS,
46 .accel = FB_ACCEL_NONE,
47 };
49 static int inverse __read_mostly;
50 static int mtrr __read_mostly; /* disable mtrr */
51 static int vram_remap __initdata; /* Set amount of memory to be used */
52 static int vram_total __initdata; /* Set total amount of memory */
53 static int pmi_setpal __read_mostly = 1; /* pmi for palette changes ??? */
54 static int ypan __read_mostly; /* 0..nothing, 1..ypan, 2..ywrap */
55 static void (*pmi_start)(void) __read_mostly;
56 static void (*pmi_pal) (void) __read_mostly;
57 static int depth __read_mostly;
58 static int vga_compat __read_mostly;
59 /* --------------------------------------------------------------------- */
61 static int vesafb_pan_display(struct fb_var_screeninfo *var,
62 struct fb_info *info)
63 {
64 #ifdef __i386__
65 int offset;
67 offset = (var->yoffset * info->fix.line_length + var->xoffset) / 4;
69 __asm__ __volatile__(
70 "call *(%%edi)"
71 : /* no return value */
72 : "a" (0x4f07), /* EAX */
73 "b" (0), /* EBX */
74 "c" (offset), /* ECX */
75 "d" (offset >> 16), /* EDX */
76 "D" (&pmi_start)); /* EDI */
77 #endif
78 return 0;
79 }
81 static int vesa_setpalette(int regno, unsigned red, unsigned green,
82 unsigned blue)
83 {
84 int shift = 16 - depth;
85 int err = -EINVAL;
87 /*
88 * Try VGA registers first...
89 */
90 if (vga_compat) {
91 outb_p(regno, dac_reg);
92 outb_p(red >> shift, dac_val);
93 outb_p(green >> shift, dac_val);
94 outb_p(blue >> shift, dac_val);
95 err = 0;
96 }
98 #ifdef __i386__
99 /*
100 * Fallback to the PMI....
101 */
102 if (err && pmi_setpal) {
103 struct { u_char blue, green, red, pad; } entry;
105 entry.red = red >> shift;
106 entry.green = green >> shift;
107 entry.blue = blue >> shift;
108 entry.pad = 0;
109 __asm__ __volatile__(
110 "call *(%%esi)"
111 : /* no return value */
112 : "a" (0x4f09), /* EAX */
113 "b" (0), /* EBX */
114 "c" (1), /* ECX */
115 "d" (regno), /* EDX */
116 "D" (&entry), /* EDI */
117 "S" (&pmi_pal)); /* ESI */
118 err = 0;
119 }
120 #endif
122 return err;
123 }
125 static int vesafb_setcolreg(unsigned regno, unsigned red, unsigned green,
126 unsigned blue, unsigned transp,
127 struct fb_info *info)
128 {
129 int err = 0;
131 /*
132 * Set a single color register. The values supplied are
133 * already rounded down to the hardware's capabilities
134 * (according to the entries in the `var' structure). Return
135 * != 0 for invalid regno.
136 */
138 if (regno >= info->cmap.len)
139 return 1;
141 if (info->var.bits_per_pixel == 8)
142 err = vesa_setpalette(regno,red,green,blue);
143 else if (regno < 16) {
144 switch (info->var.bits_per_pixel) {
145 case 16:
146 if (info->var.red.offset == 10) {
147 /* 1:5:5:5 */
148 ((u32*) (info->pseudo_palette))[regno] =
149 ((red & 0xf800) >> 1) |
150 ((green & 0xf800) >> 6) |
151 ((blue & 0xf800) >> 11);
152 } else {
153 /* 0:5:6:5 */
154 ((u32*) (info->pseudo_palette))[regno] =
155 ((red & 0xf800) ) |
156 ((green & 0xfc00) >> 5) |
157 ((blue & 0xf800) >> 11);
158 }
159 break;
160 case 24:
161 case 32:
162 red >>= 8;
163 green >>= 8;
164 blue >>= 8;
165 ((u32 *)(info->pseudo_palette))[regno] =
166 (red << info->var.red.offset) |
167 (green << info->var.green.offset) |
168 (blue << info->var.blue.offset);
169 break;
170 }
171 }
173 return err;
174 }
176 static void vesafb_destroy(struct fb_info *info)
177 {
178 fb_dealloc_cmap(&info->cmap);
179 if (info->screen_base)
180 iounmap(info->screen_base);
181 release_mem_region(info->apertures->ranges[0].base, info->apertures->ranges[0].size);
182 framebuffer_release(info);
183 }
185 static struct fb_ops vesafb_ops = {
186 .owner = THIS_MODULE,
187 .fb_destroy = vesafb_destroy,
188 .fb_setcolreg = vesafb_setcolreg,
189 .fb_pan_display = vesafb_pan_display,
190 .fb_fillrect = cfb_fillrect,
191 .fb_copyarea = cfb_copyarea,
192 .fb_imageblit = cfb_imageblit,
193 };
195 static int __init vesafb_setup(char *options)
196 {
197 char *this_opt;
199 if (!options || !*options)
200 return 0;
202 while ((this_opt = strsep(&options, ",")) != NULL) {
203 if (!*this_opt) continue;
205 if (! strcmp(this_opt, "inverse"))
206 inverse=1;
207 else if (! strcmp(this_opt, "redraw"))
208 ypan=0;
209 else if (! strcmp(this_opt, "ypan"))
210 ypan=1;
211 else if (! strcmp(this_opt, "ywrap"))
212 ypan=2;
213 else if (! strcmp(this_opt, "vgapal"))
214 pmi_setpal=0;
215 else if (! strcmp(this_opt, "pmipal"))
216 pmi_setpal=1;
217 else if (! strncmp(this_opt, "mtrr:", 5))
218 mtrr = simple_strtoul(this_opt+5, NULL, 0);
219 else if (! strcmp(this_opt, "nomtrr"))
220 mtrr=0;
221 else if (! strncmp(this_opt, "vtotal:", 7))
222 vram_total = simple_strtoul(this_opt+7, NULL, 0);
223 else if (! strncmp(this_opt, "vremap:", 7))
224 vram_remap = simple_strtoul(this_opt+7, NULL, 0);
225 }
226 return 0;
227 }
229 static int __init vesafb_probe(struct platform_device *dev)
230 {
231 struct fb_info *info;
232 int i, err;
233 unsigned int size_vmode;
234 unsigned int size_remap;
235 unsigned int size_total;
237 if (screen_info.orig_video_isVGA != VIDEO_TYPE_VLFB)
238 return -ENODEV;
240 vga_compat = (screen_info.capabilities & 2) ? 0 : 1;
241 vesafb_fix.smem_start = screen_info.lfb_base;
242 vesafb_defined.bits_per_pixel = screen_info.lfb_depth;
243 if (15 == vesafb_defined.bits_per_pixel)
244 vesafb_defined.bits_per_pixel = 16;
245 vesafb_defined.xres = screen_info.lfb_width;
246 vesafb_defined.yres = screen_info.lfb_height;
247 vesafb_fix.line_length = screen_info.lfb_linelength;
248 vesafb_fix.visual = (vesafb_defined.bits_per_pixel == 8) ?
249 FB_VISUAL_PSEUDOCOLOR : FB_VISUAL_TRUECOLOR;
251 /* size_vmode -- that is the amount of memory needed for the
252 * used video mode, i.e. the minimum amount of
253 * memory we need. */
254 size_vmode = vesafb_defined.yres * vesafb_fix.line_length;
256 /* size_total -- all video memory we have. Used for mtrr
257 * entries, resource allocation and bounds
258 * checking. */
259 size_total = screen_info.lfb_size * 65536;
260 if (vram_total)
261 size_total = vram_total * 1024 * 1024;
262 if (size_total < size_vmode)
263 size_total = size_vmode;
265 /* size_remap -- the amount of video memory we are going to
266 * use for vesafb. With modern cards it is no
267 * option to simply use size_total as that
268 * wastes plenty of kernel address space. */
269 size_remap = size_vmode * 2;
270 if (vram_remap)
271 size_remap = vram_remap * 1024 * 1024;
272 if (size_remap < size_vmode)
273 size_remap = size_vmode;
274 if (size_remap > size_total)
275 size_remap = size_total;
276 vesafb_fix.smem_len = size_remap;
278 #ifndef __i386__
279 screen_info.vesapm_seg = 0;
280 #endif
282 if (!request_mem_region(vesafb_fix.smem_start, size_total, "vesafb")) {
283 printk(KERN_WARNING
284 "vesafb: cannot reserve video memory at 0x%lx\n",
285 vesafb_fix.smem_start);
286 /* We cannot make this fatal. Sometimes this comes from magic
287 spaces our resource handlers simply don't know about */
288 }
290 info = framebuffer_alloc(sizeof(u32) * 256, &dev->dev);
291 if (!info) {
292 release_mem_region(vesafb_fix.smem_start, size_total);
293 return -ENOMEM;
294 }
295 info->pseudo_palette = info->par;
296 info->par = NULL;
298 /* set vesafb aperture size for generic probing */
299 info->apertures = alloc_apertures(1);
300 if (!info->apertures) {
301 err = -ENOMEM;
302 goto err;
303 }
304 info->apertures->ranges[0].base = screen_info.lfb_base;
305 info->apertures->ranges[0].size = size_total;
307 printk(KERN_INFO "vesafb: mode is %dx%dx%d, linelength=%d, pages=%d\n",
308 vesafb_defined.xres, vesafb_defined.yres, vesafb_defined.bits_per_pixel, vesafb_fix.line_length, screen_info.pages);
310 if (screen_info.vesapm_seg) {
311 printk(KERN_INFO "vesafb: protected mode interface info at %04x:%04x\n",
312 screen_info.vesapm_seg,screen_info.vesapm_off);
313 }
315 if (screen_info.vesapm_seg < 0xc000)
316 ypan = pmi_setpal = 0; /* not available or some DOS TSR ... */
318 if (ypan || pmi_setpal) {
319 unsigned short *pmi_base;
320 pmi_base = (unsigned short*)phys_to_virt(((unsigned long)screen_info.vesapm_seg << 4) + screen_info.vesapm_off);
321 pmi_start = (void*)((char*)pmi_base + pmi_base[1]);
322 pmi_pal = (void*)((char*)pmi_base + pmi_base[2]);
323 printk(KERN_INFO "vesafb: pmi: set display start = %p, set palette = %p\n",pmi_start,pmi_pal);
324 if (pmi_base[3]) {
325 printk(KERN_INFO "vesafb: pmi: ports = ");
326 for (i = pmi_base[3]/2; pmi_base[i] != 0xffff; i++)
327 printk("%x ",pmi_base[i]);
328 printk("\n");
329 if (pmi_base[i] != 0xffff) {
330 /*
331 * memory areas not supported (yet?)
332 *
333 * Rules are: we have to set up a descriptor for the requested
334 * memory area and pass it in the ES register to the BIOS function.
335 */
336 printk(KERN_INFO "vesafb: can't handle memory requests, pmi disabled\n");
337 ypan = pmi_setpal = 0;
338 }
339 }
340 }
342 if (vesafb_defined.bits_per_pixel == 8 && !pmi_setpal && !vga_compat) {
343 printk(KERN_WARNING "vesafb: hardware palette is unchangeable,\n"
344 " colors may be incorrect\n");
345 vesafb_fix.visual = FB_VISUAL_STATIC_PSEUDOCOLOR;
346 }
348 vesafb_defined.xres_virtual = vesafb_defined.xres;
349 vesafb_defined.yres_virtual = vesafb_fix.smem_len / vesafb_fix.line_length;
350 if (ypan && vesafb_defined.yres_virtual > vesafb_defined.yres) {
351 printk(KERN_INFO "vesafb: scrolling: %s using protected mode interface, yres_virtual=%d\n",
352 (ypan > 1) ? "ywrap" : "ypan",vesafb_defined.yres_virtual);
353 } else {
354 printk(KERN_INFO "vesafb: scrolling: redraw\n");
355 vesafb_defined.yres_virtual = vesafb_defined.yres;
356 ypan = 0;
357 }
359 /* some dummy values for timing to make fbset happy */
360 vesafb_defined.pixclock = 10000000 / vesafb_defined.xres * 1000 / vesafb_defined.yres;
361 vesafb_defined.left_margin = (vesafb_defined.xres / 8) & 0xf8;
362 vesafb_defined.hsync_len = (vesafb_defined.xres / 8) & 0xf8;
364 vesafb_defined.red.offset = screen_info.red_pos;
365 vesafb_defined.red.length = screen_info.red_size;
366 vesafb_defined.green.offset = screen_info.green_pos;
367 vesafb_defined.green.length = screen_info.green_size;
368 vesafb_defined.blue.offset = screen_info.blue_pos;
369 vesafb_defined.blue.length = screen_info.blue_size;
370 vesafb_defined.transp.offset = screen_info.rsvd_pos;
371 vesafb_defined.transp.length = screen_info.rsvd_size;
373 if (vesafb_defined.bits_per_pixel <= 8) {
374 depth = vesafb_defined.green.length;
375 vesafb_defined.red.length =
376 vesafb_defined.green.length =
377 vesafb_defined.blue.length =
378 vesafb_defined.bits_per_pixel;
379 }
381 printk(KERN_INFO "vesafb: %s: "
382 "size=%d:%d:%d:%d, shift=%d:%d:%d:%d\n",
383 (vesafb_defined.bits_per_pixel > 8) ?
384 "Truecolor" : (vga_compat || pmi_setpal) ?
385 "Pseudocolor" : "Static Pseudocolor",
386 screen_info.rsvd_size,
387 screen_info.red_size,
388 screen_info.green_size,
389 screen_info.blue_size,
390 screen_info.rsvd_pos,
391 screen_info.red_pos,
392 screen_info.green_pos,
393 screen_info.blue_pos);
395 vesafb_fix.ypanstep = ypan ? 1 : 0;
396 vesafb_fix.ywrapstep = (ypan>1) ? 1 : 0;
398 /* request failure does not faze us, as vgacon probably has this
399 * region already (FIXME) */
400 request_region(0x3c0, 32, "vesafb");
402 #ifdef CONFIG_MTRR
403 if (mtrr) {
404 unsigned int temp_size = size_total;
405 unsigned int type = 0;
407 switch (mtrr) {
408 case 1:
409 type = MTRR_TYPE_UNCACHABLE;
410 break;
411 case 2:
412 type = MTRR_TYPE_WRBACK;
413 break;
414 case 3:
415 type = MTRR_TYPE_WRCOMB;
416 break;
417 case 4:
418 type = MTRR_TYPE_WRTHROUGH;
419 break;
420 default:
421 type = 0;
422 break;
423 }
425 if (type) {
426 int rc;
428 /* Find the largest power-of-two */
429 temp_size = roundup_pow_of_two(temp_size);
431 /* Try and find a power of two to add */
432 do {
433 rc = mtrr_add(vesafb_fix.smem_start, temp_size,
434 type, 1);
435 temp_size >>= 1;
436 } while (temp_size >= PAGE_SIZE && rc == -EINVAL);
437 }
438 }
439 #endif
441 switch (mtrr) {
442 case 1: /* uncachable */
443 info->screen_base = ioremap_nocache(vesafb_fix.smem_start, vesafb_fix.smem_len);
444 break;
445 case 2: /* write-back */
446 info->screen_base = ioremap_cache(vesafb_fix.smem_start, vesafb_fix.smem_len);
447 break;
448 case 3: /* write-combining */
449 info->screen_base = ioremap_wc(vesafb_fix.smem_start, vesafb_fix.smem_len);
450 break;
451 case 4: /* write-through */
452 default:
453 info->screen_base = ioremap(vesafb_fix.smem_start, vesafb_fix.smem_len);
454 break;
455 }
456 if (!info->screen_base) {
457 printk(KERN_ERR
458 "vesafb: abort, cannot ioremap video memory 0x%x @ 0x%lx\n",
459 vesafb_fix.smem_len, vesafb_fix.smem_start);
460 err = -EIO;
461 goto err;
462 }
464 printk(KERN_INFO "vesafb: framebuffer at 0x%lx, mapped to 0x%p, "
465 "using %dk, total %dk\n",
466 vesafb_fix.smem_start, info->screen_base,
467 size_remap/1024, size_total/1024);
469 info->fbops = &vesafb_ops;
470 info->var = vesafb_defined;
471 info->fix = vesafb_fix;
472 info->flags = FBINFO_FLAG_DEFAULT | FBINFO_MISC_FIRMWARE |
473 (ypan ? FBINFO_HWACCEL_YPAN : 0);
475 if (!ypan)
476 info->fbops->fb_pan_display = NULL;
478 if (fb_alloc_cmap(&info->cmap, 256, 0) < 0) {
479 err = -ENOMEM;
480 goto err;
481 }
482 if (register_framebuffer(info)<0) {
483 err = -EINVAL;
484 fb_dealloc_cmap(&info->cmap);
485 goto err;
486 }
487 printk(KERN_INFO "fb%d: %s frame buffer device\n",
488 info->node, info->fix.id);
489 return 0;
490 err:
491 if (info->screen_base)
492 iounmap(info->screen_base);
493 framebuffer_release(info);
494 release_mem_region(vesafb_fix.smem_start, size_total);
495 return err;
496 }
498 static struct platform_driver vesafb_driver = {
499 .driver = {
500 .name = "vesafb",
501 },
502 };
504 static struct platform_device *vesafb_device;
506 static int __init vesafb_init(void)
507 {
508 int ret;
509 char *option = NULL;
511 /* ignore error return of fb_get_options */
512 fb_get_options("vesafb", &option);
513 vesafb_setup(option);
515 vesafb_device = platform_device_alloc("vesafb", 0);
516 if (!vesafb_device)
517 return -ENOMEM;
519 ret = platform_device_add(vesafb_device);
520 if (!ret) {
521 ret = platform_driver_probe(&vesafb_driver, vesafb_probe);
522 if (ret)
523 platform_device_del(vesafb_device);
524 }
526 if (ret) {
527 platform_device_put(vesafb_device);
528 vesafb_device = NULL;
529 }
531 return ret;
532 }
533 module_init(vesafb_init);
535 MODULE_LICENSE("GPL");