]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - fs/binfmt_flat.c
Merge branch 'p-ti-android-3.8.y-video'
[android-sdk/kernel-video.git] / fs / binfmt_flat.c
1 /****************************************************************************/
2 /*
3  *  linux/fs/binfmt_flat.c
4  *
5  *      Copyright (C) 2000-2003 David McCullough <davidm@snapgear.com>
6  *      Copyright (C) 2002 Greg Ungerer <gerg@snapgear.com>
7  *      Copyright (C) 2002 SnapGear, by Paul Dale <pauli@snapgear.com>
8  *      Copyright (C) 2000, 2001 Lineo, by David McCullough <davidm@lineo.com>
9  *  based heavily on:
10  *
11  *  linux/fs/binfmt_aout.c:
12  *      Copyright (C) 1991, 1992, 1996  Linus Torvalds
13  *  linux/fs/binfmt_flat.c for 2.0 kernel
14  *          Copyright (C) 1998  Kenneth Albanowski <kjahds@kjahds.com>
15  *      JAN/99 -- coded full program relocation (gerg@snapgear.com)
16  */
18 #include <linux/export.h>
19 #include <linux/kernel.h>
20 #include <linux/sched.h>
21 #include <linux/mm.h>
22 #include <linux/mman.h>
23 #include <linux/errno.h>
24 #include <linux/signal.h>
25 #include <linux/string.h>
26 #include <linux/fs.h>
27 #include <linux/file.h>
28 #include <linux/stat.h>
29 #include <linux/fcntl.h>
30 #include <linux/ptrace.h>
31 #include <linux/user.h>
32 #include <linux/slab.h>
33 #include <linux/binfmts.h>
34 #include <linux/personality.h>
35 #include <linux/init.h>
36 #include <linux/flat.h>
37 #include <linux/syscalls.h>
39 #include <asm/byteorder.h>
40 #include <asm/uaccess.h>
41 #include <asm/unaligned.h>
42 #include <asm/cacheflush.h>
43 #include <asm/page.h>
45 /****************************************************************************/
47 #if 0
48 #define DEBUG 1
49 #endif
51 #ifdef DEBUG
52 #define DBG_FLT(a...)   printk(a)
53 #else
54 #define DBG_FLT(a...)
55 #endif
57 /*
58  * User data (data section and bss) needs to be aligned.
59  * We pick 0x20 here because it is the max value elf2flt has always
60  * used in producing FLAT files, and because it seems to be large
61  * enough to make all the gcc alignment related tests happy.
62  */
63 #define FLAT_DATA_ALIGN (0x20)
65 /*
66  * User data (stack) also needs to be aligned.
67  * Here we can be a bit looser than the data sections since this
68  * needs to only meet arch ABI requirements.
69  */
70 #define FLAT_STACK_ALIGN        max_t(unsigned long, sizeof(void *), ARCH_SLAB_MINALIGN)
72 #define RELOC_FAILED 0xff00ff01         /* Relocation incorrect somewhere */
73 #define UNLOADED_LIB 0x7ff000ff         /* Placeholder for unused library */
75 struct lib_info {
76         struct {
77                 unsigned long start_code;               /* Start of text segment */
78                 unsigned long start_data;               /* Start of data segment */
79                 unsigned long start_brk;                /* End of data segment */
80                 unsigned long text_len;                 /* Length of text segment */
81                 unsigned long entry;                    /* Start address for this module */
82                 unsigned long build_date;               /* When this one was compiled */
83                 short loaded;                           /* Has this library been loaded? */
84         } lib_list[MAX_SHARED_LIBS];
85 };
87 #ifdef CONFIG_BINFMT_SHARED_FLAT
88 static int load_flat_shared_library(int id, struct lib_info *p);
89 #endif
91 static int load_flat_binary(struct linux_binprm *);
92 static int flat_core_dump(struct coredump_params *cprm);
94 static struct linux_binfmt flat_format = {
95         .module         = THIS_MODULE,
96         .load_binary    = load_flat_binary,
97         .core_dump      = flat_core_dump,
98         .min_coredump   = PAGE_SIZE
99 };
101 /****************************************************************************/
102 /*
103  * Routine writes a core dump image in the current directory.
104  * Currently only a stub-function.
105  */
107 static int flat_core_dump(struct coredump_params *cprm)
109         printk("Process %s:%d received signr %d and should have core dumped\n",
110                         current->comm, current->pid, (int) cprm->siginfo->si_signo);
111         return(1);
114 /****************************************************************************/
115 /*
116  * create_flat_tables() parses the env- and arg-strings in new user
117  * memory and creates the pointer tables from them, and puts their
118  * addresses on the "stack", returning the new stack pointer value.
119  */
121 static unsigned long create_flat_tables(
122         unsigned long pp,
123         struct linux_binprm * bprm)
125         unsigned long *argv,*envp;
126         unsigned long * sp;
127         char * p = (char*)pp;
128         int argc = bprm->argc;
129         int envc = bprm->envc;
130         char uninitialized_var(dummy);
132         sp = (unsigned long *)p;
133         sp -= (envc + argc + 2) + 1 + (flat_argvp_envp_on_stack() ? 2 : 0);
134         sp = (unsigned long *) ((unsigned long)sp & -FLAT_STACK_ALIGN);
135         argv = sp + 1 + (flat_argvp_envp_on_stack() ? 2 : 0);
136         envp = argv + (argc + 1);
138         if (flat_argvp_envp_on_stack()) {
139                 put_user((unsigned long) envp, sp + 2);
140                 put_user((unsigned long) argv, sp + 1);
141         }
143         put_user(argc, sp);
144         current->mm->arg_start = (unsigned long) p;
145         while (argc-->0) {
146                 put_user((unsigned long) p, argv++);
147                 do {
148                         get_user(dummy, p); p++;
149                 } while (dummy);
150         }
151         put_user((unsigned long) NULL, argv);
152         current->mm->arg_end = current->mm->env_start = (unsigned long) p;
153         while (envc-->0) {
154                 put_user((unsigned long)p, envp); envp++;
155                 do {
156                         get_user(dummy, p); p++;
157                 } while (dummy);
158         }
159         put_user((unsigned long) NULL, envp);
160         current->mm->env_end = (unsigned long) p;
161         return (unsigned long)sp;
164 /****************************************************************************/
166 #ifdef CONFIG_BINFMT_ZFLAT
168 #include <linux/zlib.h>
170 #define LBUFSIZE        4000
172 /* gzip flag byte */
173 #define ASCII_FLAG   0x01 /* bit 0 set: file probably ASCII text */
174 #define CONTINUATION 0x02 /* bit 1 set: continuation of multi-part gzip file */
175 #define EXTRA_FIELD  0x04 /* bit 2 set: extra field present */
176 #define ORIG_NAME    0x08 /* bit 3 set: original file name present */
177 #define COMMENT      0x10 /* bit 4 set: file comment present */
178 #define ENCRYPTED    0x20 /* bit 5 set: file is encrypted */
179 #define RESERVED     0xC0 /* bit 6,7:   reserved */
181 static int decompress_exec(
182         struct linux_binprm *bprm,
183         unsigned long offset,
184         char *dst,
185         long len,
186         int fd)
188         unsigned char *buf;
189         z_stream strm;
190         loff_t fpos;
191         int ret, retval;
193         DBG_FLT("decompress_exec(offset=%x,buf=%x,len=%x)\n",(int)offset, (int)dst, (int)len);
195         memset(&strm, 0, sizeof(strm));
196         strm.workspace = kmalloc(zlib_inflate_workspacesize(), GFP_KERNEL);
197         if (strm.workspace == NULL) {
198                 DBG_FLT("binfmt_flat: no memory for decompress workspace\n");
199                 return -ENOMEM;
200         }
201         buf = kmalloc(LBUFSIZE, GFP_KERNEL);
202         if (buf == NULL) {
203                 DBG_FLT("binfmt_flat: no memory for read buffer\n");
204                 retval = -ENOMEM;
205                 goto out_free;
206         }
208         /* Read in first chunk of data and parse gzip header. */
209         fpos = offset;
210         ret = bprm->file->f_op->read(bprm->file, buf, LBUFSIZE, &fpos);
212         strm.next_in = buf;
213         strm.avail_in = ret;
214         strm.total_in = 0;
216         retval = -ENOEXEC;
218         /* Check minimum size -- gzip header */
219         if (ret < 10) {
220                 DBG_FLT("binfmt_flat: file too small?\n");
221                 goto out_free_buf;
222         }
224         /* Check gzip magic number */
225         if ((buf[0] != 037) || ((buf[1] != 0213) && (buf[1] != 0236))) {
226                 DBG_FLT("binfmt_flat: unknown compression magic?\n");
227                 goto out_free_buf;
228         }
230         /* Check gzip method */
231         if (buf[2] != 8) {
232                 DBG_FLT("binfmt_flat: unknown compression method?\n");
233                 goto out_free_buf;
234         }
235         /* Check gzip flags */
236         if ((buf[3] & ENCRYPTED) || (buf[3] & CONTINUATION) ||
237             (buf[3] & RESERVED)) {
238                 DBG_FLT("binfmt_flat: unknown flags?\n");
239                 goto out_free_buf;
240         }
242         ret = 10;
243         if (buf[3] & EXTRA_FIELD) {
244                 ret += 2 + buf[10] + (buf[11] << 8);
245                 if (unlikely(LBUFSIZE <= ret)) {
246                         DBG_FLT("binfmt_flat: buffer overflow (EXTRA)?\n");
247                         goto out_free_buf;
248                 }
249         }
250         if (buf[3] & ORIG_NAME) {
251                 while (ret < LBUFSIZE && buf[ret++] != 0)
252                         ;
253                 if (unlikely(LBUFSIZE == ret)) {
254                         DBG_FLT("binfmt_flat: buffer overflow (ORIG_NAME)?\n");
255                         goto out_free_buf;
256                 }
257         }
258         if (buf[3] & COMMENT) {
259                 while (ret < LBUFSIZE && buf[ret++] != 0)
260                         ;
261                 if (unlikely(LBUFSIZE == ret)) {
262                         DBG_FLT("binfmt_flat: buffer overflow (COMMENT)?\n");
263                         goto out_free_buf;
264                 }
265         }
267         strm.next_in += ret;
268         strm.avail_in -= ret;
270         strm.next_out = dst;
271         strm.avail_out = len;
272         strm.total_out = 0;
274         if (zlib_inflateInit2(&strm, -MAX_WBITS) != Z_OK) {
275                 DBG_FLT("binfmt_flat: zlib init failed?\n");
276                 goto out_free_buf;
277         }
279         while ((ret = zlib_inflate(&strm, Z_NO_FLUSH)) == Z_OK) {
280                 ret = bprm->file->f_op->read(bprm->file, buf, LBUFSIZE, &fpos);
281                 if (ret <= 0)
282                         break;
283                 len -= ret;
285                 strm.next_in = buf;
286                 strm.avail_in = ret;
287                 strm.total_in = 0;
288         }
290         if (ret < 0) {
291                 DBG_FLT("binfmt_flat: decompression failed (%d), %s\n",
292                         ret, strm.msg);
293                 goto out_zlib;
294         }
296         retval = 0;
297 out_zlib:
298         zlib_inflateEnd(&strm);
299 out_free_buf:
300         kfree(buf);
301 out_free:
302         kfree(strm.workspace);
303         return retval;
306 #endif /* CONFIG_BINFMT_ZFLAT */
308 /****************************************************************************/
310 static unsigned long
311 calc_reloc(unsigned long r, struct lib_info *p, int curid, int internalp)
313         unsigned long addr;
314         int id;
315         unsigned long start_brk;
316         unsigned long start_data;
317         unsigned long text_len;
318         unsigned long start_code;
320 #ifdef CONFIG_BINFMT_SHARED_FLAT
321         if (r == 0)
322                 id = curid;     /* Relocs of 0 are always self referring */
323         else {
324                 id = (r >> 24) & 0xff;  /* Find ID for this reloc */
325                 r &= 0x00ffffff;        /* Trim ID off here */
326         }
327         if (id >= MAX_SHARED_LIBS) {
328                 printk("BINFMT_FLAT: reference 0x%x to shared library %d",
329                                 (unsigned) r, id);
330                 goto failed;
331         }
332         if (curid != id) {
333                 if (internalp) {
334                         printk("BINFMT_FLAT: reloc address 0x%x not in same module "
335                                         "(%d != %d)", (unsigned) r, curid, id);
336                         goto failed;
337                 } else if ( ! p->lib_list[id].loaded &&
338                                 IS_ERR_VALUE(load_flat_shared_library(id, p))) {
339                         printk("BINFMT_FLAT: failed to load library %d", id);
340                         goto failed;
341                 }
342                 /* Check versioning information (i.e. time stamps) */
343                 if (p->lib_list[id].build_date && p->lib_list[curid].build_date &&
344                                 p->lib_list[curid].build_date < p->lib_list[id].build_date) {
345                         printk("BINFMT_FLAT: library %d is younger than %d", id, curid);
346                         goto failed;
347                 }
348         }
349 #else
350         id = 0;
351 #endif
353         start_brk = p->lib_list[id].start_brk;
354         start_data = p->lib_list[id].start_data;
355         start_code = p->lib_list[id].start_code;
356         text_len = p->lib_list[id].text_len;
358         if (!flat_reloc_valid(r, start_brk - start_data + text_len)) {
359                 printk("BINFMT_FLAT: reloc outside program 0x%x (0 - 0x%x/0x%x)",
360                        (int) r,(int)(start_brk-start_data+text_len),(int)text_len);
361                 goto failed;
362         }
364         if (r < text_len)                       /* In text segment */
365                 addr = r + start_code;
366         else                                    /* In data segment */
367                 addr = r - text_len + start_data;
369         /* Range checked already above so doing the range tests is redundant...*/
370         return(addr);
372 failed:
373         printk(", killing %s!\n", current->comm);
374         send_sig(SIGSEGV, current, 0);
376         return RELOC_FAILED;
379 /****************************************************************************/
381 void old_reloc(unsigned long rl)
383 #ifdef DEBUG
384         char *segment[] = { "TEXT", "DATA", "BSS", "*UNKNOWN*" };
385 #endif
386         flat_v2_reloc_t r;
387         unsigned long *ptr;
388         
389         r.value = rl;
390 #if defined(CONFIG_COLDFIRE)
391         ptr = (unsigned long *) (current->mm->start_code + r.reloc.offset);
392 #else
393         ptr = (unsigned long *) (current->mm->start_data + r.reloc.offset);
394 #endif
396 #ifdef DEBUG
397         printk("Relocation of variable at DATASEG+%x "
398                 "(address %p, currently %x) into segment %s\n",
399                 r.reloc.offset, ptr, (int)*ptr, segment[r.reloc.type]);
400 #endif
401         
402         switch (r.reloc.type) {
403         case OLD_FLAT_RELOC_TYPE_TEXT:
404                 *ptr += current->mm->start_code;
405                 break;
406         case OLD_FLAT_RELOC_TYPE_DATA:
407                 *ptr += current->mm->start_data;
408                 break;
409         case OLD_FLAT_RELOC_TYPE_BSS:
410                 *ptr += current->mm->end_data;
411                 break;
412         default:
413                 printk("BINFMT_FLAT: Unknown relocation type=%x\n", r.reloc.type);
414                 break;
415         }
417 #ifdef DEBUG
418         printk("Relocation became %x\n", (int)*ptr);
419 #endif
420 }               
422 /****************************************************************************/
424 static int load_flat_file(struct linux_binprm * bprm,
425                 struct lib_info *libinfo, int id, unsigned long *extra_stack)
427         struct flat_hdr * hdr;
428         unsigned long textpos = 0, datapos = 0, result;
429         unsigned long realdatastart = 0;
430         unsigned long text_len, data_len, bss_len, stack_len, flags;
431         unsigned long len, memp = 0;
432         unsigned long memp_size, extra, rlim;
433         unsigned long *reloc = 0, *rp;
434         struct inode *inode;
435         int i, rev, relocs = 0;
436         loff_t fpos;
437         unsigned long start_code, end_code;
438         int ret;
440         hdr = ((struct flat_hdr *) bprm->buf);          /* exec-header */
441         inode = bprm->file->f_path.dentry->d_inode;
443         text_len  = ntohl(hdr->data_start);
444         data_len  = ntohl(hdr->data_end) - ntohl(hdr->data_start);
445         bss_len   = ntohl(hdr->bss_end) - ntohl(hdr->data_end);
446         stack_len = ntohl(hdr->stack_size);
447         if (extra_stack) {
448                 stack_len += *extra_stack;
449                 *extra_stack = stack_len;
450         }
451         relocs    = ntohl(hdr->reloc_count);
452         flags     = ntohl(hdr->flags);
453         rev       = ntohl(hdr->rev);
455         if (strncmp(hdr->magic, "bFLT", 4)) {
456                 /*
457                  * Previously, here was a printk to tell people
458                  *   "BINFMT_FLAT: bad header magic".
459                  * But for the kernel which also use ELF FD-PIC format, this
460                  * error message is confusing.
461                  * because a lot of people do not manage to produce good
462                  */
463                 ret = -ENOEXEC;
464                 goto err;
465         }
467         if (flags & FLAT_FLAG_KTRACE)
468                 printk("BINFMT_FLAT: Loading file: %s\n", bprm->filename);
470         if (rev != FLAT_VERSION && rev != OLD_FLAT_VERSION) {
471                 printk("BINFMT_FLAT: bad flat file version 0x%x (supported "
472                         "0x%lx and 0x%lx)\n",
473                         rev, FLAT_VERSION, OLD_FLAT_VERSION);
474                 ret = -ENOEXEC;
475                 goto err;
476         }
477         
478         /* Don't allow old format executables to use shared libraries */
479         if (rev == OLD_FLAT_VERSION && id != 0) {
480                 printk("BINFMT_FLAT: shared libraries are not available before rev 0x%x\n",
481                                 (int) FLAT_VERSION);
482                 ret = -ENOEXEC;
483                 goto err;
484         }
486         /*
487          * fix up the flags for the older format,  there were all kinds
488          * of endian hacks,  this only works for the simple cases
489          */
490         if (rev == OLD_FLAT_VERSION && flat_old_ram_flag(flags))
491                 flags = FLAT_FLAG_RAM;
493 #ifndef CONFIG_BINFMT_ZFLAT
494         if (flags & (FLAT_FLAG_GZIP|FLAT_FLAG_GZDATA)) {
495                 printk("Support for ZFLAT executables is not enabled.\n");
496                 ret = -ENOEXEC;
497                 goto err;
498         }
499 #endif
501         /*
502          * Check initial limits. This avoids letting people circumvent
503          * size limits imposed on them by creating programs with large
504          * arrays in the data or bss.
505          */
506         rlim = rlimit(RLIMIT_DATA);
507         if (rlim >= RLIM_INFINITY)
508                 rlim = ~0;
509         if (data_len + bss_len > rlim) {
510                 ret = -ENOMEM;
511                 goto err;
512         }
514         /* Flush all traces of the currently running executable */
515         if (id == 0) {
516                 result = flush_old_exec(bprm);
517                 if (result) {
518                         ret = result;
519                         goto err;
520                 }
522                 /* OK, This is the point of no return */
523                 set_personality(PER_LINUX_32BIT);
524                 setup_new_exec(bprm);
525         }
527         /*
528          * calculate the extra space we need to map in
529          */
530         extra = max_t(unsigned long, bss_len + stack_len,
531                         relocs * sizeof(unsigned long));
533         /*
534          * there are a couple of cases here,  the separate code/data
535          * case,  and then the fully copied to RAM case which lumps
536          * it all together.
537          */
538         if ((flags & (FLAT_FLAG_RAM|FLAT_FLAG_GZIP)) == 0) {
539                 /*
540                  * this should give us a ROM ptr,  but if it doesn't we don't
541                  * really care
542                  */
543                 DBG_FLT("BINFMT_FLAT: ROM mapping of file (we hope)\n");
545                 textpos = vm_mmap(bprm->file, 0, text_len, PROT_READ|PROT_EXEC,
546                                   MAP_PRIVATE|MAP_EXECUTABLE, 0);
547                 if (!textpos || IS_ERR_VALUE(textpos)) {
548                         if (!textpos)
549                                 textpos = (unsigned long) -ENOMEM;
550                         printk("Unable to mmap process text, errno %d\n", (int)-textpos);
551                         ret = textpos;
552                         goto err;
553                 }
555                 len = data_len + extra + MAX_SHARED_LIBS * sizeof(unsigned long);
556                 len = PAGE_ALIGN(len);
557                 realdatastart = vm_mmap(0, 0, len,
558                         PROT_READ|PROT_WRITE|PROT_EXEC, MAP_PRIVATE, 0);
560                 if (realdatastart == 0 || IS_ERR_VALUE(realdatastart)) {
561                         if (!realdatastart)
562                                 realdatastart = (unsigned long) -ENOMEM;
563                         printk("Unable to allocate RAM for process data, errno %d\n",
564                                         (int)-realdatastart);
565                         vm_munmap(textpos, text_len);
566                         ret = realdatastart;
567                         goto err;
568                 }
569                 datapos = ALIGN(realdatastart +
570                                 MAX_SHARED_LIBS * sizeof(unsigned long),
571                                 FLAT_DATA_ALIGN);
573                 DBG_FLT("BINFMT_FLAT: Allocated data+bss+stack (%d bytes): %x\n",
574                                 (int)(data_len + bss_len + stack_len), (int)datapos);
576                 fpos = ntohl(hdr->data_start);
577 #ifdef CONFIG_BINFMT_ZFLAT
578                 if (flags & FLAT_FLAG_GZDATA) {
579                         result = decompress_exec(bprm, fpos, (char *) datapos, 
580                                                  data_len + (relocs * sizeof(unsigned long)), 0);
581                 } else
582 #endif
583                 {
584                         result = bprm->file->f_op->read(bprm->file, (char *) datapos,
585                                         data_len + (relocs * sizeof(unsigned long)), &fpos);
586                 }
587                 if (IS_ERR_VALUE(result)) {
588                         printk("Unable to read data+bss, errno %d\n", (int)-result);
589                         vm_munmap(textpos, text_len);
590                         vm_munmap(realdatastart, len);
591                         ret = result;
592                         goto err;
593                 }
595                 reloc = (unsigned long *) (datapos+(ntohl(hdr->reloc_start)-text_len));
596                 memp = realdatastart;
597                 memp_size = len;
598         } else {
600                 len = text_len + data_len + extra + MAX_SHARED_LIBS * sizeof(unsigned long);
601                 len = PAGE_ALIGN(len);
602                 textpos = vm_mmap(0, 0, len,
603                         PROT_READ | PROT_EXEC | PROT_WRITE, MAP_PRIVATE, 0);
605                 if (!textpos || IS_ERR_VALUE(textpos)) {
606                         if (!textpos)
607                                 textpos = (unsigned long) -ENOMEM;
608                         printk("Unable to allocate RAM for process text/data, errno %d\n",
609                                         (int)-textpos);
610                         ret = textpos;
611                         goto err;
612                 }
614                 realdatastart = textpos + ntohl(hdr->data_start);
615                 datapos = ALIGN(realdatastart +
616                                 MAX_SHARED_LIBS * sizeof(unsigned long),
617                                 FLAT_DATA_ALIGN);
619                 reloc = (unsigned long *)
620                         (datapos + (ntohl(hdr->reloc_start) - text_len));
621                 memp = textpos;
622                 memp_size = len;
623 #ifdef CONFIG_BINFMT_ZFLAT
624                 /*
625                  * load it all in and treat it like a RAM load from now on
626                  */
627                 if (flags & FLAT_FLAG_GZIP) {
628                         result = decompress_exec(bprm, sizeof (struct flat_hdr),
629                                          (((char *) textpos) + sizeof (struct flat_hdr)),
630                                          (text_len + data_len + (relocs * sizeof(unsigned long))
631                                                   - sizeof (struct flat_hdr)),
632                                          0);
633                         memmove((void *) datapos, (void *) realdatastart,
634                                         data_len + (relocs * sizeof(unsigned long)));
635                 } else if (flags & FLAT_FLAG_GZDATA) {
636                         fpos = 0;
637                         result = bprm->file->f_op->read(bprm->file,
638                                         (char *) textpos, text_len, &fpos);
639                         if (!IS_ERR_VALUE(result))
640                                 result = decompress_exec(bprm, text_len, (char *) datapos,
641                                                  data_len + (relocs * sizeof(unsigned long)), 0);
642                 }
643                 else
644 #endif
645                 {
646                         fpos = 0;
647                         result = bprm->file->f_op->read(bprm->file,
648                                         (char *) textpos, text_len, &fpos);
649                         if (!IS_ERR_VALUE(result)) {
650                                 fpos = ntohl(hdr->data_start);
651                                 result = bprm->file->f_op->read(bprm->file, (char *) datapos,
652                                         data_len + (relocs * sizeof(unsigned long)), &fpos);
653                         }
654                 }
655                 if (IS_ERR_VALUE(result)) {
656                         printk("Unable to read code+data+bss, errno %d\n",(int)-result);
657                         vm_munmap(textpos, text_len + data_len + extra +
658                                 MAX_SHARED_LIBS * sizeof(unsigned long));
659                         ret = result;
660                         goto err;
661                 }
662         }
664         if (flags & FLAT_FLAG_KTRACE)
665                 printk("Mapping is %x, Entry point is %x, data_start is %x\n",
666                         (int)textpos, 0x00ffffff&ntohl(hdr->entry), ntohl(hdr->data_start));
668         /* The main program needs a little extra setup in the task structure */
669         start_code = textpos + sizeof (struct flat_hdr);
670         end_code = textpos + text_len;
671         if (id == 0) {
672                 current->mm->start_code = start_code;
673                 current->mm->end_code = end_code;
674                 current->mm->start_data = datapos;
675                 current->mm->end_data = datapos + data_len;
676                 /*
677                  * set up the brk stuff, uses any slack left in data/bss/stack
678                  * allocation.  We put the brk after the bss (between the bss
679                  * and stack) like other platforms.
680                  * Userspace code relies on the stack pointer starting out at
681                  * an address right at the end of a page.
682                  */
683                 current->mm->start_brk = datapos + data_len + bss_len;
684                 current->mm->brk = (current->mm->start_brk + 3) & ~3;
685                 current->mm->context.end_brk = memp + memp_size - stack_len;
686         }
688         if (flags & FLAT_FLAG_KTRACE)
689                 printk("%s %s: TEXT=%x-%x DATA=%x-%x BSS=%x-%x\n",
690                         id ? "Lib" : "Load", bprm->filename,
691                         (int) start_code, (int) end_code,
692                         (int) datapos,
693                         (int) (datapos + data_len),
694                         (int) (datapos + data_len),
695                         (int) (((datapos + data_len + bss_len) + 3) & ~3));
697         text_len -= sizeof(struct flat_hdr); /* the real code len */
699         /* Store the current module values into the global library structure */
700         libinfo->lib_list[id].start_code = start_code;
701         libinfo->lib_list[id].start_data = datapos;
702         libinfo->lib_list[id].start_brk = datapos + data_len + bss_len;
703         libinfo->lib_list[id].text_len = text_len;
704         libinfo->lib_list[id].loaded = 1;
705         libinfo->lib_list[id].entry = (0x00ffffff & ntohl(hdr->entry)) + textpos;
706         libinfo->lib_list[id].build_date = ntohl(hdr->build_date);
707         
708         /*
709          * We just load the allocations into some temporary memory to
710          * help simplify all this mumbo jumbo
711          *
712          * We've got two different sections of relocation entries.
713          * The first is the GOT which resides at the beginning of the data segment
714          * and is terminated with a -1.  This one can be relocated in place.
715          * The second is the extra relocation entries tacked after the image's
716          * data segment. These require a little more processing as the entry is
717          * really an offset into the image which contains an offset into the
718          * image.
719          */
720         if (flags & FLAT_FLAG_GOTPIC) {
721                 for (rp = (unsigned long *)datapos; *rp != 0xffffffff; rp++) {
722                         unsigned long addr;
723                         if (*rp) {
724                                 addr = calc_reloc(*rp, libinfo, id, 0);
725                                 if (addr == RELOC_FAILED) {
726                                         ret = -ENOEXEC;
727                                         goto err;
728                                 }
729                                 *rp = addr;
730                         }
731                 }
732         }
734         /*
735          * Now run through the relocation entries.
736          * We've got to be careful here as C++ produces relocatable zero
737          * entries in the constructor and destructor tables which are then
738          * tested for being not zero (which will always occur unless we're
739          * based from address zero).  This causes an endless loop as __start
740          * is at zero.  The solution used is to not relocate zero addresses.
741          * This has the negative side effect of not allowing a global data
742          * reference to be statically initialised to _stext (I've moved
743          * __start to address 4 so that is okay).
744          */
745         if (rev > OLD_FLAT_VERSION) {
746                 unsigned long persistent = 0;
747                 for (i=0; i < relocs; i++) {
748                         unsigned long addr, relval;
750                         /* Get the address of the pointer to be
751                            relocated (of course, the address has to be
752                            relocated first).  */
753                         relval = ntohl(reloc[i]);
754                         if (flat_set_persistent (relval, &persistent))
755                                 continue;
756                         addr = flat_get_relocate_addr(relval);
757                         rp = (unsigned long *) calc_reloc(addr, libinfo, id, 1);
758                         if (rp == (unsigned long *)RELOC_FAILED) {
759                                 ret = -ENOEXEC;
760                                 goto err;
761                         }
763                         /* Get the pointer's value.  */
764                         addr = flat_get_addr_from_rp(rp, relval, flags,
765                                                         &persistent);
766                         if (addr != 0) {
767                                 /*
768                                  * Do the relocation.  PIC relocs in the data section are
769                                  * already in target order
770                                  */
771                                 if ((flags & FLAT_FLAG_GOTPIC) == 0)
772                                         addr = ntohl(addr);
773                                 addr = calc_reloc(addr, libinfo, id, 0);
774                                 if (addr == RELOC_FAILED) {
775                                         ret = -ENOEXEC;
776                                         goto err;
777                                 }
779                                 /* Write back the relocated pointer.  */
780                                 flat_put_addr_at_rp(rp, addr, relval);
781                         }
782                 }
783         } else {
784                 for (i=0; i < relocs; i++)
785                         old_reloc(ntohl(reloc[i]));
786         }
787         
788         flush_icache_range(start_code, end_code);
790         /* zero the BSS,  BRK and stack areas */
791         memset((void*)(datapos + data_len), 0, bss_len + 
792                         (memp + memp_size - stack_len -         /* end brk */
793                         libinfo->lib_list[id].start_brk) +      /* start brk */
794                         stack_len);
796         return 0;
797 err:
798         return ret;
802 /****************************************************************************/
803 #ifdef CONFIG_BINFMT_SHARED_FLAT
805 /*
806  * Load a shared library into memory.  The library gets its own data
807  * segment (including bss) but not argv/argc/environ.
808  */
810 static int load_flat_shared_library(int id, struct lib_info *libs)
812         struct linux_binprm bprm;
813         int res;
814         char buf[16];
816         memset(&bprm, 0, sizeof(bprm));
818         /* Create the file name */
819         sprintf(buf, "/lib/lib%d.so", id);
821         /* Open the file up */
822         bprm.filename = buf;
823         bprm.file = open_exec(bprm.filename);
824         res = PTR_ERR(bprm.file);
825         if (IS_ERR(bprm.file))
826                 return res;
828         bprm.cred = prepare_exec_creds();
829         res = -ENOMEM;
830         if (!bprm.cred)
831                 goto out;
833         /* We don't really care about recalculating credentials at this point
834          * as we're past the point of no return and are dealing with shared
835          * libraries.
836          */
837         bprm.cred_prepared = 1;
839         res = prepare_binprm(&bprm);
841         if (!IS_ERR_VALUE(res))
842                 res = load_flat_file(&bprm, libs, id, NULL);
844         abort_creds(bprm.cred);
846 out:
847         allow_write_access(bprm.file);
848         fput(bprm.file);
850         return(res);
853 #endif /* CONFIG_BINFMT_SHARED_FLAT */
854 /****************************************************************************/
856 /*
857  * These are the functions used to load flat style executables and shared
858  * libraries.  There is no binary dependent code anywhere else.
859  */
861 static int load_flat_binary(struct linux_binprm * bprm)
863         struct lib_info libinfo;
864         struct pt_regs *regs = current_pt_regs();
865         unsigned long p = bprm->p;
866         unsigned long stack_len;
867         unsigned long start_addr;
868         unsigned long *sp;
869         int res;
870         int i, j;
872         memset(&libinfo, 0, sizeof(libinfo));
873         /*
874          * We have to add the size of our arguments to our stack size
875          * otherwise it's too easy for users to create stack overflows
876          * by passing in a huge argument list.  And yes,  we have to be
877          * pedantic and include space for the argv/envp array as it may have
878          * a lot of entries.
879          */
880 #define TOP_OF_ARGS (PAGE_SIZE * MAX_ARG_PAGES - sizeof(void *))
881         stack_len = TOP_OF_ARGS - bprm->p;             /* the strings */
882         stack_len += (bprm->argc + 1) * sizeof(char *); /* the argv array */
883         stack_len += (bprm->envc + 1) * sizeof(char *); /* the envp array */
884         stack_len += FLAT_STACK_ALIGN - 1;  /* reserve for upcoming alignment */
885         
886         res = load_flat_file(bprm, &libinfo, 0, &stack_len);
887         if (IS_ERR_VALUE(res))
888                 return res;
889         
890         /* Update data segment pointers for all libraries */
891         for (i=0; i<MAX_SHARED_LIBS; i++)
892                 if (libinfo.lib_list[i].loaded)
893                         for (j=0; j<MAX_SHARED_LIBS; j++)
894                                 (-(j+1))[(unsigned long *)(libinfo.lib_list[i].start_data)] =
895                                         (libinfo.lib_list[j].loaded)?
896                                                 libinfo.lib_list[j].start_data:UNLOADED_LIB;
898         install_exec_creds(bprm);
900         set_binfmt(&flat_format);
902         p = ((current->mm->context.end_brk + stack_len + 3) & ~3) - 4;
903         DBG_FLT("p=%x\n", (int)p);
905         /* copy the arg pages onto the stack, this could be more efficient :-) */
906         for (i = TOP_OF_ARGS - 1; i >= bprm->p; i--)
907                 * (char *) --p =
908                         ((char *) page_address(bprm->page[i/PAGE_SIZE]))[i % PAGE_SIZE];
910         sp = (unsigned long *) create_flat_tables(p, bprm);
911         
912         /* Fake some return addresses to ensure the call chain will
913          * initialise library in order for us.  We are required to call
914          * lib 1 first, then 2, ... and finally the main program (id 0).
915          */
916         start_addr = libinfo.lib_list[0].entry;
918 #ifdef CONFIG_BINFMT_SHARED_FLAT
919         for (i = MAX_SHARED_LIBS-1; i>0; i--) {
920                 if (libinfo.lib_list[i].loaded) {
921                         /* Push previos first to call address */
922                         --sp;   put_user(start_addr, sp);
923                         start_addr = libinfo.lib_list[i].entry;
924                 }
925         }
926 #endif
927         
928         /* Stash our initial stack pointer into the mm structure */
929         current->mm->start_stack = (unsigned long )sp;
931 #ifdef FLAT_PLAT_INIT
932         FLAT_PLAT_INIT(regs);
933 #endif
934         DBG_FLT("start_thread(regs=0x%x, entry=0x%x, start_stack=0x%x)\n",
935                 (int)regs, (int)start_addr, (int)current->mm->start_stack);
936         
937         start_thread(regs, start_addr, current->mm->start_stack);
939         return 0;
942 /****************************************************************************/
944 static int __init init_flat_binfmt(void)
946         register_binfmt(&flat_format);
947         return 0;
950 /****************************************************************************/
952 core_initcall(init_flat_binfmt);
954 /****************************************************************************/