]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - fs/pstore/ram.c
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / fs / pstore / ram.c
1 /*
2  * RAM Oops/Panic logger
3  *
4  * Copyright (C) 2010 Marco Stornelli <marco.stornelli@gmail.com>
5  * Copyright (C) 2011 Kees Cook <keescook@chromium.org>
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License
9  * version 2 as published by the Free Software Foundation.
10  *
11  * This program is distributed in the hope that it will be useful, but
12  * WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
14  * General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
19  * 02110-1301 USA
20  *
21  */
23 #define pr_fmt(fmt) KBUILD_MODNAME ": " fmt
25 #include <linux/kernel.h>
26 #include <linux/err.h>
27 #include <linux/module.h>
28 #include <linux/version.h>
29 #include <linux/pstore.h>
30 #include <linux/time.h>
31 #include <linux/io.h>
32 #include <linux/ioport.h>
33 #include <linux/platform_device.h>
34 #include <linux/slab.h>
35 #include <linux/compiler.h>
36 #include <linux/pstore_ram.h>
38 #define RAMOOPS_KERNMSG_HDR "===="
39 #define MIN_MEM_SIZE 4096UL
41 static ulong record_size = MIN_MEM_SIZE;
42 module_param(record_size, ulong, 0400);
43 MODULE_PARM_DESC(record_size,
44                 "size of each dump done on oops/panic");
46 static ulong ramoops_console_size = MIN_MEM_SIZE;
47 module_param_named(console_size, ramoops_console_size, ulong, 0400);
48 MODULE_PARM_DESC(console_size, "size of kernel console log");
50 static ulong ramoops_ftrace_size = MIN_MEM_SIZE;
51 module_param_named(ftrace_size, ramoops_ftrace_size, ulong, 0400);
52 MODULE_PARM_DESC(ftrace_size, "size of ftrace log");
54 static ulong mem_address;
55 module_param(mem_address, ulong, 0400);
56 MODULE_PARM_DESC(mem_address,
57                 "start of reserved RAM used to store oops/panic logs");
59 static ulong mem_size;
60 module_param(mem_size, ulong, 0400);
61 MODULE_PARM_DESC(mem_size,
62                 "size of reserved RAM used to store oops/panic logs");
64 static int dump_oops = 1;
65 module_param(dump_oops, int, 0600);
66 MODULE_PARM_DESC(dump_oops,
67                 "set to 1 to dump oopses, 0 to only dump panics (default 1)");
69 static int ramoops_ecc;
70 module_param_named(ecc, ramoops_ecc, int, 0600);
71 MODULE_PARM_DESC(ramoops_ecc,
72                 "if non-zero, the option enables ECC support and specifies "
73                 "ECC buffer size in bytes (1 is a special value, means 16 "
74                 "bytes ECC)");
76 struct ramoops_context {
77         struct persistent_ram_zone **przs;
78         struct persistent_ram_zone *cprz;
79         struct persistent_ram_zone *fprz;
80         phys_addr_t phys_addr;
81         unsigned long size;
82         size_t record_size;
83         size_t console_size;
84         size_t ftrace_size;
85         int dump_oops;
86         struct persistent_ram_ecc_info ecc_info;
87         unsigned int max_dump_cnt;
88         unsigned int dump_write_cnt;
89         unsigned int dump_read_cnt;
90         unsigned int console_read_cnt;
91         unsigned int ftrace_read_cnt;
92         struct pstore_info pstore;
93 };
95 static struct platform_device *dummy;
96 static struct ramoops_platform_data *dummy_data;
98 static int ramoops_pstore_open(struct pstore_info *psi)
99 {
100         struct ramoops_context *cxt = psi->data;
102         cxt->dump_read_cnt = 0;
103         cxt->console_read_cnt = 0;
104         return 0;
107 static struct persistent_ram_zone *
108 ramoops_get_next_prz(struct persistent_ram_zone *przs[], uint *c, uint max,
109                      u64 *id,
110                      enum pstore_type_id *typep, enum pstore_type_id type,
111                      bool update)
113         struct persistent_ram_zone *prz;
114         int i = (*c)++;
116         if (i >= max)
117                 return NULL;
119         prz = przs[i];
121         if (update) {
122                 /* Update old/shadowed buffer. */
123                 persistent_ram_save_old(prz);
124                 if (!persistent_ram_old_size(prz))
125                         return NULL;
126         }
128         *typep = type;
129         *id = i;
131         return prz;
134 static ssize_t ramoops_pstore_read(u64 *id, enum pstore_type_id *type,
135                                    int *count, struct timespec *time,
136                                    char **buf, struct pstore_info *psi)
138         ssize_t size;
139         ssize_t ecc_notice_size;
140         struct ramoops_context *cxt = psi->data;
141         struct persistent_ram_zone *prz;
143         prz = ramoops_get_next_prz(cxt->przs, &cxt->dump_read_cnt,
144                                    cxt->max_dump_cnt, id, type,
145                                    PSTORE_TYPE_DMESG, 1);
146         if (!prz)
147                 prz = ramoops_get_next_prz(&cxt->cprz, &cxt->console_read_cnt,
148                                            1, id, type, PSTORE_TYPE_CONSOLE, 0);
149         if (!prz)
150                 prz = ramoops_get_next_prz(&cxt->fprz, &cxt->ftrace_read_cnt,
151                                            1, id, type, PSTORE_TYPE_FTRACE, 0);
152         if (!prz)
153                 return 0;
155         /* TODO(kees): Bogus time for the moment. */
156         time->tv_sec = 0;
157         time->tv_nsec = 0;
159         size = persistent_ram_old_size(prz);
161         /* ECC correction notice */
162         ecc_notice_size = persistent_ram_ecc_string(prz, NULL, 0);
163         *buf = kmalloc(size + ecc_notice_size + 1, GFP_KERNEL);
164         if (*buf == NULL)
165                 return -ENOMEM;
166         memcpy(*buf, persistent_ram_old(prz), size);
167         persistent_ram_ecc_string(prz, *buf + size, ecc_notice_size + 1);
169         return size + ecc_notice_size;
172 static size_t ramoops_write_kmsg_hdr(struct persistent_ram_zone *prz)
174         char *hdr;
175         struct timeval timestamp;
176         size_t len;
178         do_gettimeofday(&timestamp);
179         hdr = kasprintf(GFP_ATOMIC, RAMOOPS_KERNMSG_HDR "%lu.%lu\n",
180                 (long)timestamp.tv_sec, (long)timestamp.tv_usec);
181         WARN_ON_ONCE(!hdr);
182         len = hdr ? strlen(hdr) : 0;
183         persistent_ram_write(prz, hdr, len);
184         kfree(hdr);
186         return len;
189 static int notrace ramoops_pstore_write_buf(enum pstore_type_id type,
190                                             enum kmsg_dump_reason reason,
191                                             u64 *id, unsigned int part,
192                                             const char *buf, size_t size,
193                                             struct pstore_info *psi)
195         struct ramoops_context *cxt = psi->data;
196         struct persistent_ram_zone *prz;
197         size_t hlen;
199         if (type == PSTORE_TYPE_CONSOLE) {
200                 if (!cxt->cprz)
201                         return -ENOMEM;
202                 persistent_ram_write(cxt->cprz, buf, size);
203                 return 0;
204         } else if (type == PSTORE_TYPE_FTRACE) {
205                 if (!cxt->fprz)
206                         return -ENOMEM;
207                 persistent_ram_write(cxt->fprz, buf, size);
208                 return 0;
209         }
211         if (type != PSTORE_TYPE_DMESG)
212                 return -EINVAL;
214         /* Out of the various dmesg dump types, ramoops is currently designed
215          * to only store crash logs, rather than storing general kernel logs.
216          */
217         if (reason != KMSG_DUMP_OOPS &&
218             reason != KMSG_DUMP_PANIC)
219                 return -EINVAL;
221         /* Skip Oopes when configured to do so. */
222         if (reason == KMSG_DUMP_OOPS && !cxt->dump_oops)
223                 return -EINVAL;
225         /* Explicitly only take the first part of any new crash.
226          * If our buffer is larger than kmsg_bytes, this can never happen,
227          * and if our buffer is smaller than kmsg_bytes, we don't want the
228          * report split across multiple records.
229          */
230         if (part != 1)
231                 return -ENOSPC;
233         if (!cxt->przs)
234                 return -ENOSPC;
236         prz = cxt->przs[cxt->dump_write_cnt];
238         hlen = ramoops_write_kmsg_hdr(prz);
239         if (size + hlen > prz->buffer_size)
240                 size = prz->buffer_size - hlen;
241         persistent_ram_write(prz, buf, size);
243         cxt->dump_write_cnt = (cxt->dump_write_cnt + 1) % cxt->max_dump_cnt;
245         return 0;
248 static int ramoops_pstore_erase(enum pstore_type_id type, u64 id, int count,
249                                 struct timespec time, struct pstore_info *psi)
251         struct ramoops_context *cxt = psi->data;
252         struct persistent_ram_zone *prz;
254         switch (type) {
255         case PSTORE_TYPE_DMESG:
256                 if (id >= cxt->max_dump_cnt)
257                         return -EINVAL;
258                 prz = cxt->przs[id];
259                 break;
260         case PSTORE_TYPE_CONSOLE:
261                 prz = cxt->cprz;
262                 break;
263         case PSTORE_TYPE_FTRACE:
264                 prz = cxt->fprz;
265                 break;
266         default:
267                 return -EINVAL;
268         }
270         persistent_ram_free_old(prz);
271         persistent_ram_zap(prz);
273         return 0;
276 static struct ramoops_context oops_cxt = {
277         .pstore = {
278                 .owner  = THIS_MODULE,
279                 .name   = "ramoops",
280                 .open   = ramoops_pstore_open,
281                 .read   = ramoops_pstore_read,
282                 .write_buf      = ramoops_pstore_write_buf,
283                 .erase  = ramoops_pstore_erase,
284         },
285 };
287 static void ramoops_free_przs(struct ramoops_context *cxt)
289         int i;
291         if (!cxt->przs)
292                 return;
294         for (i = 0; !IS_ERR_OR_NULL(cxt->przs[i]); i++)
295                 persistent_ram_free(cxt->przs[i]);
296         kfree(cxt->przs);
299 static int ramoops_init_przs(struct device *dev, struct ramoops_context *cxt,
300                              phys_addr_t *paddr, size_t dump_mem_sz)
302         int err = -ENOMEM;
303         int i;
305         if (!cxt->record_size)
306                 return 0;
308         if (*paddr + dump_mem_sz - cxt->phys_addr > cxt->size) {
309                 dev_err(dev, "no room for dumps\n");
310                 return -ENOMEM;
311         }
313         cxt->max_dump_cnt = dump_mem_sz / cxt->record_size;
314         if (!cxt->max_dump_cnt)
315                 return -ENOMEM;
317         cxt->przs = kzalloc(sizeof(*cxt->przs) * cxt->max_dump_cnt,
318                              GFP_KERNEL);
319         if (!cxt->przs) {
320                 dev_err(dev, "failed to initialize a prz array for dumps\n");
321                 return -ENOMEM;
322         }
324         for (i = 0; i < cxt->max_dump_cnt; i++) {
325                 size_t sz = cxt->record_size;
327                 cxt->przs[i] = persistent_ram_new(*paddr, sz, 0,
328                                                   &cxt->ecc_info);
329                 if (IS_ERR(cxt->przs[i])) {
330                         err = PTR_ERR(cxt->przs[i]);
331                         dev_err(dev, "failed to request mem region (0x%zx@0x%llx): %d\n",
332                                 sz, (unsigned long long)*paddr, err);
333                         goto fail_prz;
334                 }
335                 *paddr += sz;
336         }
338         return 0;
339 fail_prz:
340         ramoops_free_przs(cxt);
341         return err;
344 static int ramoops_init_prz(struct device *dev, struct ramoops_context *cxt,
345                             struct persistent_ram_zone **prz,
346                             phys_addr_t *paddr, size_t sz, u32 sig)
348         if (!sz)
349                 return 0;
351         if (*paddr + sz - cxt->phys_addr > cxt->size) {
352                 dev_err(dev, "no room for mem region (0x%zx@0x%llx) in (0x%lx@0x%llx)\n",
353                         sz, (unsigned long long)*paddr,
354                         cxt->size, (unsigned long long)cxt->phys_addr);
355                 return -ENOMEM;
356         }
358         *prz = persistent_ram_new(*paddr, sz, sig, &cxt->ecc_info);
359         if (IS_ERR(*prz)) {
360                 int err = PTR_ERR(*prz);
362                 dev_err(dev, "failed to request mem region (0x%zx@0x%llx): %d\n",
363                         sz, (unsigned long long)*paddr, err);
364                 return err;
365         }
367         persistent_ram_zap(*prz);
369         *paddr += sz;
371         return 0;
374 static int ramoops_probe(struct platform_device *pdev)
376         struct device *dev = &pdev->dev;
377         struct ramoops_platform_data *pdata = pdev->dev.platform_data;
378         struct ramoops_context *cxt = &oops_cxt;
379         size_t dump_mem_sz;
380         phys_addr_t paddr;
381         int err = -EINVAL;
383         /* Only a single ramoops area allowed at a time, so fail extra
384          * probes.
385          */
386         if (cxt->max_dump_cnt)
387                 goto fail_out;
389         if (!pdata->mem_size || (!pdata->record_size && !pdata->console_size &&
390                         !pdata->ftrace_size)) {
391                 pr_err("The memory size and the record/console size must be "
392                         "non-zero\n");
393                 goto fail_out;
394         }
396         if (!is_power_of_2(pdata->mem_size))
397                 pdata->mem_size = rounddown_pow_of_two(pdata->mem_size);
398         if (!is_power_of_2(pdata->record_size))
399                 pdata->record_size = rounddown_pow_of_two(pdata->record_size);
400         if (!is_power_of_2(pdata->console_size))
401                 pdata->console_size = rounddown_pow_of_two(pdata->console_size);
402         if (!is_power_of_2(pdata->ftrace_size))
403                 pdata->ftrace_size = rounddown_pow_of_two(pdata->ftrace_size);
405         cxt->dump_read_cnt = 0;
406         cxt->size = pdata->mem_size;
407         cxt->phys_addr = pdata->mem_address;
408         cxt->record_size = pdata->record_size;
409         cxt->console_size = pdata->console_size;
410         cxt->ftrace_size = pdata->ftrace_size;
411         cxt->dump_oops = pdata->dump_oops;
412         cxt->ecc_info = pdata->ecc_info;
414         paddr = cxt->phys_addr;
416         dump_mem_sz = cxt->size - cxt->console_size - cxt->ftrace_size;
417         err = ramoops_init_przs(dev, cxt, &paddr, dump_mem_sz);
418         if (err)
419                 goto fail_out;
421         err = ramoops_init_prz(dev, cxt, &cxt->cprz, &paddr,
422                                cxt->console_size, 0);
423         if (err)
424                 goto fail_init_cprz;
426         err = ramoops_init_prz(dev, cxt, &cxt->fprz, &paddr, cxt->ftrace_size,
427                                LINUX_VERSION_CODE);
428         if (err)
429                 goto fail_init_fprz;
431         if (!cxt->przs && !cxt->cprz && !cxt->fprz) {
432                 pr_err("memory size too small, minimum is %zu\n",
433                         cxt->console_size + cxt->record_size +
434                         cxt->ftrace_size);
435                 goto fail_cnt;
436         }
438         cxt->pstore.data = cxt;
439         /*
440          * Console can handle any buffer size, so prefer LOG_LINE_MAX. If we
441          * have to handle dumps, we must have at least record_size buffer. And
442          * for ftrace, bufsize is irrelevant (if bufsize is 0, buf will be
443          * ZERO_SIZE_PTR).
444          */
445         if (cxt->console_size)
446                 cxt->pstore.bufsize = 1024; /* LOG_LINE_MAX */
447         cxt->pstore.bufsize = max(cxt->record_size, cxt->pstore.bufsize);
448         cxt->pstore.buf = kmalloc(cxt->pstore.bufsize, GFP_KERNEL);
449         spin_lock_init(&cxt->pstore.buf_lock);
450         if (!cxt->pstore.buf) {
451                 pr_err("cannot allocate pstore buffer\n");
452                 goto fail_clear;
453         }
455         err = pstore_register(&cxt->pstore);
456         if (err) {
457                 pr_err("registering with pstore failed\n");
458                 goto fail_buf;
459         }
461         /*
462          * Update the module parameter variables as well so they are visible
463          * through /sys/module/ramoops/parameters/
464          */
465         mem_size = pdata->mem_size;
466         mem_address = pdata->mem_address;
467         record_size = pdata->record_size;
468         dump_oops = pdata->dump_oops;
470         pr_info("attached 0x%lx@0x%llx, ecc: %d/%d\n",
471                 cxt->size, (unsigned long long)cxt->phys_addr,
472                 cxt->ecc_info.ecc_size, cxt->ecc_info.block_size);
474         return 0;
476 fail_buf:
477         kfree(cxt->pstore.buf);
478 fail_clear:
479         cxt->pstore.bufsize = 0;
480         cxt->max_dump_cnt = 0;
481 fail_cnt:
482         kfree(cxt->fprz);
483 fail_init_fprz:
484         kfree(cxt->cprz);
485 fail_init_cprz:
486         ramoops_free_przs(cxt);
487 fail_out:
488         return err;
491 static int __exit ramoops_remove(struct platform_device *pdev)
493 #if 0
494         /* TODO(kees): We cannot unload ramoops since pstore doesn't support
495          * unregistering yet.
496          */
497         struct ramoops_context *cxt = &oops_cxt;
499         iounmap(cxt->virt_addr);
500         release_mem_region(cxt->phys_addr, cxt->size);
501         cxt->max_dump_cnt = 0;
503         /* TODO(kees): When pstore supports unregistering, call it here. */
504         kfree(cxt->pstore.buf);
505         cxt->pstore.bufsize = 0;
507         return 0;
508 #endif
509         return -EBUSY;
512 static struct platform_driver ramoops_driver = {
513         .probe          = ramoops_probe,
514         .remove         = __exit_p(ramoops_remove),
515         .driver         = {
516                 .name   = "ramoops",
517                 .owner  = THIS_MODULE,
518         },
519 };
521 static void ramoops_register_dummy(void)
523         if (!mem_size)
524                 return;
526         pr_info("using module parameters\n");
528         dummy_data = kzalloc(sizeof(*dummy_data), GFP_KERNEL);
529         if (!dummy_data) {
530                 pr_info("could not allocate pdata\n");
531                 return;
532         }
534         dummy_data->mem_size = mem_size;
535         dummy_data->mem_address = mem_address;
536         dummy_data->record_size = record_size;
537         dummy_data->console_size = ramoops_console_size;
538         dummy_data->ftrace_size = ramoops_ftrace_size;
539         dummy_data->dump_oops = dump_oops;
540         /*
541          * For backwards compatibility ramoops.ecc=1 means 16 bytes ECC
542          * (using 1 byte for ECC isn't much of use anyway).
543          */
544         dummy_data->ecc_info.ecc_size = ramoops_ecc == 1 ? 16 : ramoops_ecc;
546         dummy = platform_device_register_data(NULL, "ramoops", -1,
547                         dummy_data, sizeof(struct ramoops_platform_data));
548         if (IS_ERR(dummy)) {
549                 pr_info("could not create platform device: %ld\n",
550                         PTR_ERR(dummy));
551         }
554 static int __init ramoops_init(void)
556         ramoops_register_dummy();
557         return platform_driver_register(&ramoops_driver);
559 postcore_initcall(ramoops_init);
561 static void __exit ramoops_exit(void)
563         platform_driver_unregister(&ramoops_driver);
564         platform_device_unregister(dummy);
565         kfree(dummy_data);
567 module_exit(ramoops_exit);
569 MODULE_LICENSE("GPL");
570 MODULE_AUTHOR("Marco Stornelli <marco.stornelli@gmail.com>");
571 MODULE_DESCRIPTION("RAM Oops/Panic logger/driver");