1 /* Generic I/O port emulation, based on MN10300 code
2 *
3 * Copyright (C) 2007 Red Hat, Inc. All Rights Reserved.
4 * Written by David Howells (dhowells@redhat.com)
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public Licence
8 * as published by the Free Software Foundation; either version
9 * 2 of the Licence, or (at your option) any later version.
10 */
11 #ifndef __ASM_GENERIC_IO_H
12 #define __ASM_GENERIC_IO_H
14 #include <asm/page.h> /* I/O is all done through memory accesses */
15 #include <linux/types.h>
17 #ifdef CONFIG_GENERIC_IOMAP
18 #include <asm-generic/iomap.h>
19 #endif
21 #include <asm-generic/pci_iomap.h>
23 #ifndef mmiowb
24 #define mmiowb() do {} while (0)
25 #endif
27 /*****************************************************************************/
28 /*
29 * readX/writeX() are used to access memory mapped devices. On some
30 * architectures the memory mapped IO stuff needs to be accessed
31 * differently. On the simple architectures, we just read/write the
32 * memory location directly.
33 */
34 #ifndef __raw_readb
35 static inline u8 __raw_readb(const volatile void __iomem *addr)
36 {
37 return *(const volatile u8 __force *) addr;
38 }
39 #endif
41 #ifndef __raw_readw
42 static inline u16 __raw_readw(const volatile void __iomem *addr)
43 {
44 return *(const volatile u16 __force *) addr;
45 }
46 #endif
48 #ifndef __raw_readl
49 static inline u32 __raw_readl(const volatile void __iomem *addr)
50 {
51 return *(const volatile u32 __force *) addr;
52 }
53 #endif
55 #define readb __raw_readb
56 #define readw(addr) __le16_to_cpu(__raw_readw(addr))
57 #define readl(addr) __le32_to_cpu(__raw_readl(addr))
59 #ifndef __raw_writeb
60 static inline void __raw_writeb(u8 b, volatile void __iomem *addr)
61 {
62 *(volatile u8 __force *) addr = b;
63 }
64 #endif
66 #ifndef __raw_writew
67 static inline void __raw_writew(u16 b, volatile void __iomem *addr)
68 {
69 *(volatile u16 __force *) addr = b;
70 }
71 #endif
73 #ifndef __raw_writel
74 static inline void __raw_writel(u32 b, volatile void __iomem *addr)
75 {
76 *(volatile u32 __force *) addr = b;
77 }
78 #endif
80 #define writeb __raw_writeb
81 #define writew(b,addr) __raw_writew(__cpu_to_le16(b),addr)
82 #define writel(b,addr) __raw_writel(__cpu_to_le32(b),addr)
84 #ifdef CONFIG_64BIT
85 #ifndef __raw_readq
86 static inline u64 __raw_readq(const volatile void __iomem *addr)
87 {
88 return *(const volatile u64 __force *) addr;
89 }
90 #endif
92 #define readq(addr) __le64_to_cpu(__raw_readq(addr))
94 #ifndef __raw_writeq
95 static inline void __raw_writeq(u64 b, volatile void __iomem *addr)
96 {
97 *(volatile u64 __force *) addr = b;
98 }
99 #endif
101 #define writeq(b, addr) __raw_writeq(__cpu_to_le64(b), addr)
102 #endif /* CONFIG_64BIT */
104 #ifndef PCI_IOBASE
105 #define PCI_IOBASE ((void __iomem *) 0)
106 #endif
108 /*****************************************************************************/
109 /*
110 * traditional input/output functions
111 */
113 static inline u8 inb(unsigned long addr)
114 {
115 return readb(addr + PCI_IOBASE);
116 }
118 static inline u16 inw(unsigned long addr)
119 {
120 return readw(addr + PCI_IOBASE);
121 }
123 static inline u32 inl(unsigned long addr)
124 {
125 return readl(addr + PCI_IOBASE);
126 }
128 static inline void outb(u8 b, unsigned long addr)
129 {
130 writeb(b, addr + PCI_IOBASE);
131 }
133 static inline void outw(u16 b, unsigned long addr)
134 {
135 writew(b, addr + PCI_IOBASE);
136 }
138 static inline void outl(u32 b, unsigned long addr)
139 {
140 writel(b, addr + PCI_IOBASE);
141 }
143 #define inb_p(addr) inb(addr)
144 #define inw_p(addr) inw(addr)
145 #define inl_p(addr) inl(addr)
146 #define outb_p(x, addr) outb((x), (addr))
147 #define outw_p(x, addr) outw((x), (addr))
148 #define outl_p(x, addr) outl((x), (addr))
150 #ifndef insb
151 static inline void insb(unsigned long addr, void *buffer, int count)
152 {
153 if (count) {
154 u8 *buf = buffer;
155 do {
156 u8 x = __raw_readb(addr + PCI_IOBASE);
157 *buf++ = x;
158 } while (--count);
159 }
160 }
161 #endif
163 #ifndef insw
164 static inline void insw(unsigned long addr, void *buffer, int count)
165 {
166 if (count) {
167 u16 *buf = buffer;
168 do {
169 u16 x = __raw_readw(addr + PCI_IOBASE);
170 *buf++ = x;
171 } while (--count);
172 }
173 }
174 #endif
176 #ifndef insl
177 static inline void insl(unsigned long addr, void *buffer, int count)
178 {
179 if (count) {
180 u32 *buf = buffer;
181 do {
182 u32 x = __raw_readl(addr + PCI_IOBASE);
183 *buf++ = x;
184 } while (--count);
185 }
186 }
187 #endif
189 #ifndef outsb
190 static inline void outsb(unsigned long addr, const void *buffer, int count)
191 {
192 if (count) {
193 const u8 *buf = buffer;
194 do {
195 __raw_writeb(*buf++, addr + PCI_IOBASE);
196 } while (--count);
197 }
198 }
199 #endif
201 #ifndef outsw
202 static inline void outsw(unsigned long addr, const void *buffer, int count)
203 {
204 if (count) {
205 const u16 *buf = buffer;
206 do {
207 __raw_writew(*buf++, addr + PCI_IOBASE);
208 } while (--count);
209 }
210 }
211 #endif
213 #ifndef outsl
214 static inline void outsl(unsigned long addr, const void *buffer, int count)
215 {
216 if (count) {
217 const u32 *buf = buffer;
218 do {
219 __raw_writel(*buf++, addr + PCI_IOBASE);
220 } while (--count);
221 }
222 }
223 #endif
225 #ifndef CONFIG_GENERIC_IOMAP
226 #define ioread8(addr) readb(addr)
227 #define ioread16(addr) readw(addr)
228 #define ioread16be(addr) be16_to_cpu(ioread16(addr))
229 #define ioread32(addr) readl(addr)
230 #define ioread32be(addr) be32_to_cpu(ioread32(addr))
232 #define iowrite8(v, addr) writeb((v), (addr))
233 #define iowrite16(v, addr) writew((v), (addr))
234 #define iowrite16be(v, addr) iowrite16(be16_to_cpu(v), (addr))
235 #define iowrite32(v, addr) writel((v), (addr))
236 #define iowrite32be(v, addr) iowrite32(be32_to_cpu(v), (addr))
238 #define ioread8_rep(p, dst, count) \
239 insb((unsigned long) (p), (dst), (count))
240 #define ioread16_rep(p, dst, count) \
241 insw((unsigned long) (p), (dst), (count))
242 #define ioread32_rep(p, dst, count) \
243 insl((unsigned long) (p), (dst), (count))
245 #define iowrite8_rep(p, src, count) \
246 outsb((unsigned long) (p), (src), (count))
247 #define iowrite16_rep(p, src, count) \
248 outsw((unsigned long) (p), (src), (count))
249 #define iowrite32_rep(p, src, count) \
250 outsl((unsigned long) (p), (src), (count))
251 #endif /* CONFIG_GENERIC_IOMAP */
253 #ifndef IO_SPACE_LIMIT
254 #define IO_SPACE_LIMIT 0xffff
255 #endif
257 #ifdef __KERNEL__
259 #include <linux/vmalloc.h>
260 #define __io_virt(x) ((void __force *) (x))
262 #ifndef CONFIG_GENERIC_IOMAP
263 struct pci_dev;
264 extern void __iomem *pci_iomap(struct pci_dev *dev, int bar, unsigned long max);
266 #ifndef pci_iounmap
267 static inline void pci_iounmap(struct pci_dev *dev, void __iomem *p)
268 {
269 }
270 #endif
271 #endif /* CONFIG_GENERIC_IOMAP */
273 /*
274 * Change virtual addresses to physical addresses and vv.
275 * These are pretty trivial
276 */
277 #ifndef virt_to_phys
278 static inline unsigned long virt_to_phys(volatile void *address)
279 {
280 return __pa((unsigned long)address);
281 }
283 static inline void *phys_to_virt(unsigned long address)
284 {
285 return __va(address);
286 }
287 #endif
289 /*
290 * Change "struct page" to physical address.
291 *
292 * This implementation is for the no-MMU case only... if you have an MMU
293 * you'll need to provide your own definitions.
294 */
295 #ifndef CONFIG_MMU
296 static inline void __iomem *ioremap(phys_addr_t offset, unsigned long size)
297 {
298 return (void __iomem*) (unsigned long)offset;
299 }
301 #define __ioremap(offset, size, flags) ioremap(offset, size)
303 #ifndef ioremap_nocache
304 #define ioremap_nocache ioremap
305 #endif
307 #ifndef ioremap_wc
308 #define ioremap_wc ioremap_nocache
309 #endif
311 static inline void iounmap(void __iomem *addr)
312 {
313 }
314 #endif /* CONFIG_MMU */
316 #ifdef CONFIG_HAS_IOPORT
317 #ifndef CONFIG_GENERIC_IOMAP
318 static inline void __iomem *ioport_map(unsigned long port, unsigned int nr)
319 {
320 return (void __iomem *) port;
321 }
323 static inline void ioport_unmap(void __iomem *p)
324 {
325 }
326 #else /* CONFIG_GENERIC_IOMAP */
327 extern void __iomem *ioport_map(unsigned long port, unsigned int nr);
328 extern void ioport_unmap(void __iomem *p);
329 #endif /* CONFIG_GENERIC_IOMAP */
330 #endif /* CONFIG_HAS_IOPORT */
332 #define xlate_dev_kmem_ptr(p) p
333 #define xlate_dev_mem_ptr(p) __va(p)
335 #ifndef virt_to_bus
336 static inline unsigned long virt_to_bus(volatile void *address)
337 {
338 return ((unsigned long) address);
339 }
341 static inline void *bus_to_virt(unsigned long address)
342 {
343 return (void *) address;
344 }
345 #endif
347 #ifndef memset_io
348 #define memset_io(a, b, c) memset(__io_virt(a), (b), (c))
349 #endif
351 #ifndef memcpy_fromio
352 #define memcpy_fromio(a, b, c) memcpy((a), __io_virt(b), (c))
353 #endif
354 #ifndef memcpy_toio
355 #define memcpy_toio(a, b, c) memcpy(__io_virt(a), (b), (c))
356 #endif
358 #endif /* __KERNEL__ */
360 #endif /* __ASM_GENERIC_IO_H */