1 /*
2 * acpi.h - ACPI Interface
3 *
4 * Copyright (C) 2001 Paul Diefenbaugh <paul.s.diefenbaugh@intel.com>
5 *
6 * ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
21 *
22 * ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
23 */
25 #ifndef _LINUX_ACPI_H
26 #define _LINUX_ACPI_H
28 #include <linux/errno.h>
29 #include <linux/ioport.h> /* for struct resource */
30 #include <linux/device.h>
32 #ifdef CONFIG_ACPI
34 #ifndef _LINUX
35 #define _LINUX
36 #endif
38 #include <linux/list.h>
39 #include <linux/mod_devicetable.h>
41 #include <acpi/acpi.h>
42 #include <acpi/acpi_bus.h>
43 #include <acpi/acpi_drivers.h>
44 #include <acpi/acpi_numa.h>
45 #include <asm/acpi.h>
47 enum acpi_irq_model_id {
48 ACPI_IRQ_MODEL_PIC = 0,
49 ACPI_IRQ_MODEL_IOAPIC,
50 ACPI_IRQ_MODEL_IOSAPIC,
51 ACPI_IRQ_MODEL_PLATFORM,
52 ACPI_IRQ_MODEL_COUNT
53 };
55 extern enum acpi_irq_model_id acpi_irq_model;
57 enum acpi_interrupt_id {
58 ACPI_INTERRUPT_PMI = 1,
59 ACPI_INTERRUPT_INIT,
60 ACPI_INTERRUPT_CPEI,
61 ACPI_INTERRUPT_COUNT
62 };
64 #define ACPI_SPACE_MEM 0
66 enum acpi_address_range_id {
67 ACPI_ADDRESS_RANGE_MEMORY = 1,
68 ACPI_ADDRESS_RANGE_RESERVED = 2,
69 ACPI_ADDRESS_RANGE_ACPI = 3,
70 ACPI_ADDRESS_RANGE_NVS = 4,
71 ACPI_ADDRESS_RANGE_COUNT
72 };
75 /* Table Handlers */
77 typedef int (*acpi_table_handler) (struct acpi_table_header *table);
79 typedef int (*acpi_table_entry_handler) (struct acpi_subtable_header *header, const unsigned long end);
81 #ifdef CONFIG_ACPI_INITRD_TABLE_OVERRIDE
82 void acpi_initrd_override(void *data, size_t size);
83 #else
84 static inline void acpi_initrd_override(void *data, size_t size)
85 {
86 }
87 #endif
89 char * __acpi_map_table (unsigned long phys_addr, unsigned long size);
90 void __acpi_unmap_table(char *map, unsigned long size);
91 int early_acpi_boot_init(void);
92 int acpi_boot_init (void);
93 void acpi_boot_table_init (void);
94 int acpi_mps_check (void);
95 int acpi_numa_init (void);
97 int acpi_table_init (void);
98 int acpi_table_parse (char *id, acpi_table_handler handler);
99 int __init acpi_table_parse_entries(char *id, unsigned long table_size,
100 int entry_id, acpi_table_entry_handler handler, unsigned int max_entries);
101 int acpi_table_parse_madt (enum acpi_madt_type id, acpi_table_entry_handler handler, unsigned int max_entries);
102 int acpi_parse_mcfg (struct acpi_table_header *header);
103 void acpi_table_print_madt_entry (struct acpi_subtable_header *madt);
105 /* the following four functions are architecture-dependent */
106 void acpi_numa_slit_init (struct acpi_table_slit *slit);
107 void acpi_numa_processor_affinity_init (struct acpi_srat_cpu_affinity *pa);
108 void acpi_numa_x2apic_affinity_init(struct acpi_srat_x2apic_cpu_affinity *pa);
109 int acpi_numa_memory_affinity_init (struct acpi_srat_mem_affinity *ma);
110 void acpi_numa_arch_fixup(void);
112 #ifdef CONFIG_ACPI_HOTPLUG_CPU
113 /* Arch dependent functions for cpu hotplug support */
114 int acpi_map_lsapic(acpi_handle handle, int *pcpu);
115 int acpi_unmap_lsapic(int cpu);
116 #endif /* CONFIG_ACPI_HOTPLUG_CPU */
118 int acpi_register_ioapic(acpi_handle handle, u64 phys_addr, u32 gsi_base);
119 int acpi_unregister_ioapic(acpi_handle handle, u32 gsi_base);
120 void acpi_irq_stats_init(void);
121 extern u32 acpi_irq_handled;
122 extern u32 acpi_irq_not_handled;
124 extern int sbf_port;
125 extern unsigned long acpi_realmode_flags;
127 int acpi_register_gsi (struct device *dev, u32 gsi, int triggering, int polarity);
128 int acpi_gsi_to_irq (u32 gsi, unsigned int *irq);
129 int acpi_isa_irq_to_gsi (unsigned isa_irq, u32 *gsi);
131 #ifdef CONFIG_X86_IO_APIC
132 extern int acpi_get_override_irq(u32 gsi, int *trigger, int *polarity);
133 #else
134 #define acpi_get_override_irq(gsi, trigger, polarity) (-1)
135 #endif
136 /*
137 * This function undoes the effect of one call to acpi_register_gsi().
138 * If this matches the last registration, any IRQ resources for gsi
139 * are freed.
140 */
141 void acpi_unregister_gsi (u32 gsi);
143 struct pci_dev;
145 int acpi_pci_irq_enable (struct pci_dev *dev);
146 void acpi_penalize_isa_irq(int irq, int active);
148 void acpi_pci_irq_disable (struct pci_dev *dev);
150 struct acpi_pci_driver {
151 struct list_head node;
152 int (*add)(struct acpi_pci_root *root);
153 void (*remove)(struct acpi_pci_root *root);
154 };
156 int acpi_pci_register_driver(struct acpi_pci_driver *driver);
157 void acpi_pci_unregister_driver(struct acpi_pci_driver *driver);
159 extern int ec_read(u8 addr, u8 *val);
160 extern int ec_write(u8 addr, u8 val);
161 extern int ec_transaction(u8 command,
162 const u8 *wdata, unsigned wdata_len,
163 u8 *rdata, unsigned rdata_len);
164 extern acpi_handle ec_get_handle(void);
166 #if defined(CONFIG_ACPI_WMI) || defined(CONFIG_ACPI_WMI_MODULE)
168 typedef void (*wmi_notify_handler) (u32 value, void *context);
170 extern acpi_status wmi_evaluate_method(const char *guid, u8 instance,
171 u32 method_id,
172 const struct acpi_buffer *in,
173 struct acpi_buffer *out);
174 extern acpi_status wmi_query_block(const char *guid, u8 instance,
175 struct acpi_buffer *out);
176 extern acpi_status wmi_set_block(const char *guid, u8 instance,
177 const struct acpi_buffer *in);
178 extern acpi_status wmi_install_notify_handler(const char *guid,
179 wmi_notify_handler handler, void *data);
180 extern acpi_status wmi_remove_notify_handler(const char *guid);
181 extern acpi_status wmi_get_event_data(u32 event, struct acpi_buffer *out);
182 extern bool wmi_has_guid(const char *guid);
184 #endif /* CONFIG_ACPI_WMI */
186 #define ACPI_VIDEO_OUTPUT_SWITCHING 0x0001
187 #define ACPI_VIDEO_DEVICE_POSTING 0x0002
188 #define ACPI_VIDEO_ROM_AVAILABLE 0x0004
189 #define ACPI_VIDEO_BACKLIGHT 0x0008
190 #define ACPI_VIDEO_BACKLIGHT_FORCE_VENDOR 0x0010
191 #define ACPI_VIDEO_BACKLIGHT_FORCE_VIDEO 0x0020
192 #define ACPI_VIDEO_OUTPUT_SWITCHING_FORCE_VENDOR 0x0040
193 #define ACPI_VIDEO_OUTPUT_SWITCHING_FORCE_VIDEO 0x0080
194 #define ACPI_VIDEO_BACKLIGHT_DMI_VENDOR 0x0100
195 #define ACPI_VIDEO_BACKLIGHT_DMI_VIDEO 0x0200
196 #define ACPI_VIDEO_OUTPUT_SWITCHING_DMI_VENDOR 0x0400
197 #define ACPI_VIDEO_OUTPUT_SWITCHING_DMI_VIDEO 0x0800
199 #if defined(CONFIG_ACPI_VIDEO) || defined(CONFIG_ACPI_VIDEO_MODULE)
201 extern long acpi_video_get_capabilities(acpi_handle graphics_dev_handle);
202 extern long acpi_is_video_device(struct acpi_device *device);
203 extern void acpi_video_dmi_promote_vendor(void);
204 extern void acpi_video_dmi_demote_vendor(void);
205 extern int acpi_video_backlight_support(void);
206 extern int acpi_video_display_switch_support(void);
208 #else
210 static inline long acpi_video_get_capabilities(acpi_handle graphics_dev_handle)
211 {
212 return 0;
213 }
215 static inline long acpi_is_video_device(struct acpi_device *device)
216 {
217 return 0;
218 }
220 static inline void acpi_video_dmi_promote_vendor(void)
221 {
222 }
224 static inline void acpi_video_dmi_demote_vendor(void)
225 {
226 }
228 static inline int acpi_video_backlight_support(void)
229 {
230 return 0;
231 }
233 static inline int acpi_video_display_switch_support(void)
234 {
235 return 0;
236 }
238 #endif /* defined(CONFIG_ACPI_VIDEO) || defined(CONFIG_ACPI_VIDEO_MODULE) */
240 extern int acpi_blacklisted(void);
241 extern void acpi_dmi_osi_linux(int enable, const struct dmi_system_id *d);
242 extern void acpi_osi_setup(char *str);
244 #ifdef CONFIG_ACPI_NUMA
245 int acpi_get_pxm(acpi_handle handle);
246 int acpi_get_node(acpi_handle *handle);
247 #else
248 static inline int acpi_get_pxm(acpi_handle handle)
249 {
250 return 0;
251 }
252 static inline int acpi_get_node(acpi_handle *handle)
253 {
254 return 0;
255 }
256 #endif
257 extern int acpi_paddr_to_node(u64 start_addr, u64 size);
259 extern int pnpacpi_disabled;
261 #define PXM_INVAL (-1)
263 bool acpi_dev_resource_memory(struct acpi_resource *ares, struct resource *res);
264 bool acpi_dev_resource_io(struct acpi_resource *ares, struct resource *res);
265 bool acpi_dev_resource_address_space(struct acpi_resource *ares,
266 struct resource *res);
267 bool acpi_dev_resource_ext_address_space(struct acpi_resource *ares,
268 struct resource *res);
269 unsigned long acpi_dev_irq_flags(u8 triggering, u8 polarity, u8 shareable);
270 bool acpi_dev_resource_interrupt(struct acpi_resource *ares, int index,
271 struct resource *res);
273 struct resource_list_entry {
274 struct list_head node;
275 struct resource res;
276 };
278 void acpi_dev_free_resource_list(struct list_head *list);
279 int acpi_dev_get_resources(struct acpi_device *adev, struct list_head *list,
280 int (*preproc)(struct acpi_resource *, void *),
281 void *preproc_data);
283 int acpi_check_resource_conflict(const struct resource *res);
285 int acpi_check_region(resource_size_t start, resource_size_t n,
286 const char *name);
288 int acpi_resources_are_enforced(void);
290 #ifdef CONFIG_HIBERNATION
291 void __init acpi_no_s4_hw_signature(void);
292 #endif
294 #ifdef CONFIG_PM_SLEEP
295 void __init acpi_old_suspend_ordering(void);
296 void __init acpi_nvs_nosave(void);
297 void __init acpi_nvs_nosave_s3(void);
298 #endif /* CONFIG_PM_SLEEP */
300 struct acpi_osc_context {
301 char *uuid_str; /* uuid string */
302 int rev;
303 struct acpi_buffer cap; /* arg2/arg3 */
304 struct acpi_buffer ret; /* free by caller if success */
305 };
307 #define OSC_QUERY_TYPE 0
308 #define OSC_SUPPORT_TYPE 1
309 #define OSC_CONTROL_TYPE 2
311 /* _OSC DW0 Definition */
312 #define OSC_QUERY_ENABLE 1
313 #define OSC_REQUEST_ERROR 2
314 #define OSC_INVALID_UUID_ERROR 4
315 #define OSC_INVALID_REVISION_ERROR 8
316 #define OSC_CAPABILITIES_MASK_ERROR 16
318 acpi_status acpi_run_osc(acpi_handle handle, struct acpi_osc_context *context);
320 /* platform-wide _OSC bits */
321 #define OSC_SB_PAD_SUPPORT 1
322 #define OSC_SB_PPC_OST_SUPPORT 2
323 #define OSC_SB_PR3_SUPPORT 4
324 #define OSC_SB_HOTPLUG_OST_SUPPORT 8
325 #define OSC_SB_APEI_SUPPORT 16
327 extern bool osc_sb_apei_support_acked;
329 /* PCI defined _OSC bits */
330 /* _OSC DW1 Definition (OS Support Fields) */
331 #define OSC_EXT_PCI_CONFIG_SUPPORT 1
332 #define OSC_ACTIVE_STATE_PWR_SUPPORT 2
333 #define OSC_CLOCK_PWR_CAPABILITY_SUPPORT 4
334 #define OSC_PCI_SEGMENT_GROUPS_SUPPORT 8
335 #define OSC_MSI_SUPPORT 16
336 #define OSC_PCI_SUPPORT_MASKS 0x1f
338 /* _OSC DW1 Definition (OS Control Fields) */
339 #define OSC_PCI_EXPRESS_NATIVE_HP_CONTROL 1
340 #define OSC_SHPC_NATIVE_HP_CONTROL 2
341 #define OSC_PCI_EXPRESS_PME_CONTROL 4
342 #define OSC_PCI_EXPRESS_AER_CONTROL 8
343 #define OSC_PCI_EXPRESS_CAP_STRUCTURE_CONTROL 16
345 #define OSC_PCI_CONTROL_MASKS (OSC_PCI_EXPRESS_NATIVE_HP_CONTROL | \
346 OSC_SHPC_NATIVE_HP_CONTROL | \
347 OSC_PCI_EXPRESS_PME_CONTROL | \
348 OSC_PCI_EXPRESS_AER_CONTROL | \
349 OSC_PCI_EXPRESS_CAP_STRUCTURE_CONTROL)
351 #define OSC_PCI_NATIVE_HOTPLUG (OSC_PCI_EXPRESS_NATIVE_HP_CONTROL | \
352 OSC_SHPC_NATIVE_HP_CONTROL)
354 extern acpi_status acpi_pci_osc_control_set(acpi_handle handle,
355 u32 *mask, u32 req);
357 /* Enable _OST when all relevant hotplug operations are enabled */
358 #if defined(CONFIG_ACPI_HOTPLUG_CPU) && \
359 (defined(CONFIG_ACPI_HOTPLUG_MEMORY) || \
360 defined(CONFIG_ACPI_HOTPLUG_MEMORY_MODULE)) && \
361 (defined(CONFIG_ACPI_CONTAINER) || \
362 defined(CONFIG_ACPI_CONTAINER_MODULE))
363 #define ACPI_HOTPLUG_OST
364 #endif
366 /* _OST Source Event Code (OSPM Action) */
367 #define ACPI_OST_EC_OSPM_SHUTDOWN 0x100
368 #define ACPI_OST_EC_OSPM_EJECT 0x103
369 #define ACPI_OST_EC_OSPM_INSERTION 0x200
371 /* _OST General Processing Status Code */
372 #define ACPI_OST_SC_SUCCESS 0x0
373 #define ACPI_OST_SC_NON_SPECIFIC_FAILURE 0x1
374 #define ACPI_OST_SC_UNRECOGNIZED_NOTIFY 0x2
376 /* _OST OS Shutdown Processing (0x100) Status Code */
377 #define ACPI_OST_SC_OS_SHUTDOWN_DENIED 0x80
378 #define ACPI_OST_SC_OS_SHUTDOWN_IN_PROGRESS 0x81
379 #define ACPI_OST_SC_OS_SHUTDOWN_COMPLETED 0x82
380 #define ACPI_OST_SC_OS_SHUTDOWN_NOT_SUPPORTED 0x83
382 /* _OST Ejection Request (0x3, 0x103) Status Code */
383 #define ACPI_OST_SC_EJECT_NOT_SUPPORTED 0x80
384 #define ACPI_OST_SC_DEVICE_IN_USE 0x81
385 #define ACPI_OST_SC_DEVICE_BUSY 0x82
386 #define ACPI_OST_SC_EJECT_DEPENDENCY_BUSY 0x83
387 #define ACPI_OST_SC_EJECT_IN_PROGRESS 0x84
389 /* _OST Insertion Request (0x200) Status Code */
390 #define ACPI_OST_SC_INSERT_IN_PROGRESS 0x80
391 #define ACPI_OST_SC_DRIVER_LOAD_FAILURE 0x81
392 #define ACPI_OST_SC_INSERT_NOT_SUPPORTED 0x82
394 extern void acpi_early_init(void);
396 extern int acpi_nvs_register(__u64 start, __u64 size);
398 extern int acpi_nvs_for_each_region(int (*func)(__u64, __u64, void *),
399 void *data);
401 const struct acpi_device_id *acpi_match_device(const struct acpi_device_id *ids,
402 const struct device *dev);
404 static inline bool acpi_driver_match_device(struct device *dev,
405 const struct device_driver *drv)
406 {
407 return !!acpi_match_device(drv->acpi_match_table, dev);
408 }
410 #define ACPI_PTR(_ptr) (_ptr)
412 #else /* !CONFIG_ACPI */
414 #define acpi_disabled 1
416 static inline void acpi_early_init(void) { }
418 static inline int early_acpi_boot_init(void)
419 {
420 return 0;
421 }
422 static inline int acpi_boot_init(void)
423 {
424 return 0;
425 }
427 static inline void acpi_boot_table_init(void)
428 {
429 return;
430 }
432 static inline int acpi_mps_check(void)
433 {
434 return 0;
435 }
437 static inline int acpi_check_resource_conflict(struct resource *res)
438 {
439 return 0;
440 }
442 static inline int acpi_check_region(resource_size_t start, resource_size_t n,
443 const char *name)
444 {
445 return 0;
446 }
448 struct acpi_table_header;
449 static inline int acpi_table_parse(char *id,
450 int (*handler)(struct acpi_table_header *))
451 {
452 return -1;
453 }
455 static inline int acpi_nvs_register(__u64 start, __u64 size)
456 {
457 return 0;
458 }
460 static inline int acpi_nvs_for_each_region(int (*func)(__u64, __u64, void *),
461 void *data)
462 {
463 return 0;
464 }
466 struct acpi_device_id;
468 static inline const struct acpi_device_id *acpi_match_device(
469 const struct acpi_device_id *ids, const struct device *dev)
470 {
471 return NULL;
472 }
474 static inline bool acpi_driver_match_device(struct device *dev,
475 const struct device_driver *drv)
476 {
477 return false;
478 }
480 #define ACPI_PTR(_ptr) (NULL)
482 #endif /* !CONFIG_ACPI */
484 #ifdef CONFIG_ACPI
485 void acpi_os_set_prepare_sleep(int (*func)(u8 sleep_state,
486 u32 pm1a_ctrl, u32 pm1b_ctrl));
488 acpi_status acpi_os_prepare_sleep(u8 sleep_state,
489 u32 pm1a_control, u32 pm1b_control);
490 #ifdef CONFIG_X86
491 void arch_reserve_mem_area(acpi_physical_address addr, size_t size);
492 #else
493 static inline void arch_reserve_mem_area(acpi_physical_address addr,
494 size_t size)
495 {
496 }
497 #endif /* CONFIG_X86 */
498 #else
499 #define acpi_os_set_prepare_sleep(func, pm1a_ctrl, pm1b_ctrl) do { } while (0)
500 #endif
502 #if defined(CONFIG_ACPI) && defined(CONFIG_PM_RUNTIME)
503 int acpi_dev_runtime_suspend(struct device *dev);
504 int acpi_dev_runtime_resume(struct device *dev);
505 int acpi_subsys_runtime_suspend(struct device *dev);
506 int acpi_subsys_runtime_resume(struct device *dev);
507 #else
508 static inline int acpi_dev_runtime_suspend(struct device *dev) { return 0; }
509 static inline int acpi_dev_runtime_resume(struct device *dev) { return 0; }
510 static inline int acpi_subsys_runtime_suspend(struct device *dev) { return 0; }
511 static inline int acpi_subsys_runtime_resume(struct device *dev) { return 0; }
512 #endif
514 #ifdef CONFIG_ACPI_SLEEP
515 int acpi_dev_suspend_late(struct device *dev);
516 int acpi_dev_resume_early(struct device *dev);
517 int acpi_subsys_prepare(struct device *dev);
518 int acpi_subsys_suspend_late(struct device *dev);
519 int acpi_subsys_resume_early(struct device *dev);
520 #else
521 static inline int acpi_dev_suspend_late(struct device *dev) { return 0; }
522 static inline int acpi_dev_resume_early(struct device *dev) { return 0; }
523 static inline int acpi_subsys_prepare(struct device *dev) { return 0; }
524 static inline int acpi_subsys_suspend_late(struct device *dev) { return 0; }
525 static inline int acpi_subsys_resume_early(struct device *dev) { return 0; }
526 #endif
528 #if defined(CONFIG_ACPI) && defined(CONFIG_PM)
529 int acpi_dev_pm_attach(struct device *dev, bool power_on);
530 void acpi_dev_pm_detach(struct device *dev, bool power_off);
531 #else
532 static inline int acpi_dev_pm_attach(struct device *dev, bool power_on)
533 {
534 return -ENODEV;
535 }
536 static inline void acpi_dev_pm_detach(struct device *dev, bool power_off) {}
537 #endif
539 #ifdef CONFIG_ACPI
540 __printf(3, 4)
541 void acpi_handle_printk(const char *level, acpi_handle handle,
542 const char *fmt, ...);
543 #else /* !CONFIG_ACPI */
544 static inline __printf(3, 4) void
545 acpi_handle_printk(const char *level, void *handle, const char *fmt, ...) {}
546 #endif /* !CONFIG_ACPI */
548 /*
549 * acpi_handle_<level>: Print message with ACPI prefix and object path
550 *
551 * These interfaces acquire the global namespace mutex to obtain an object
552 * path. In interrupt context, it shows the object path as <n/a>.
553 */
554 #define acpi_handle_emerg(handle, fmt, ...) \
555 acpi_handle_printk(KERN_EMERG, handle, fmt, ##__VA_ARGS__)
556 #define acpi_handle_alert(handle, fmt, ...) \
557 acpi_handle_printk(KERN_ALERT, handle, fmt, ##__VA_ARGS__)
558 #define acpi_handle_crit(handle, fmt, ...) \
559 acpi_handle_printk(KERN_CRIT, handle, fmt, ##__VA_ARGS__)
560 #define acpi_handle_err(handle, fmt, ...) \
561 acpi_handle_printk(KERN_ERR, handle, fmt, ##__VA_ARGS__)
562 #define acpi_handle_warn(handle, fmt, ...) \
563 acpi_handle_printk(KERN_WARNING, handle, fmt, ##__VA_ARGS__)
564 #define acpi_handle_notice(handle, fmt, ...) \
565 acpi_handle_printk(KERN_NOTICE, handle, fmt, ##__VA_ARGS__)
566 #define acpi_handle_info(handle, fmt, ...) \
567 acpi_handle_printk(KERN_INFO, handle, fmt, ##__VA_ARGS__)
569 /* REVISIT: Support CONFIG_DYNAMIC_DEBUG when necessary */
570 #if defined(DEBUG) || defined(CONFIG_DYNAMIC_DEBUG)
571 #define acpi_handle_debug(handle, fmt, ...) \
572 acpi_handle_printk(KERN_DEBUG, handle, fmt, ##__VA_ARGS__)
573 #else
574 #define acpi_handle_debug(handle, fmt, ...) \
575 ({ \
576 if (0) \
577 acpi_handle_printk(KERN_DEBUG, handle, fmt, ##__VA_ARGS__); \
578 0; \
579 })
580 #endif
582 #endif /*_LINUX_ACPI_H*/