]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/atalk.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / atalk.h
1 #ifndef __LINUX_ATALK_H__
2 #define __LINUX_ATALK_H__
5 #include <net/sock.h>
6 #include <uapi/linux/atalk.h>
8 struct atalk_route {
9         struct net_device  *dev;
10         struct atalk_addr  target;
11         struct atalk_addr  gateway;
12         int                flags;
13         struct atalk_route *next;
14 };
16 /**
17  *      struct atalk_iface - AppleTalk Interface
18  *      @dev - Network device associated with this interface
19  *      @address - Our address
20  *      @status - What are we doing?
21  *      @nets - Associated direct netrange
22  *      @next - next element in the list of interfaces
23  */
24 struct atalk_iface {
25         struct net_device       *dev;
26         struct atalk_addr       address;
27         int                     status;
28 #define ATIF_PROBE      1               /* Probing for an address */
29 #define ATIF_PROBE_FAIL 2               /* Probe collided */
30         struct atalk_netrange   nets;
31         struct atalk_iface      *next;
32 };
33         
34 struct atalk_sock {
35         /* struct sock has to be the first member of atalk_sock */
36         struct sock     sk;
37         __be16          dest_net;
38         __be16          src_net;
39         unsigned char   dest_node;
40         unsigned char   src_node;
41         unsigned char   dest_port;
42         unsigned char   src_port;
43 };
45 static inline struct atalk_sock *at_sk(struct sock *sk)
46 {
47         return (struct atalk_sock *)sk;
48 }
50 struct ddpehdr {
51         __be16  deh_len_hops;   /* lower 10 bits are length, next 4 - hops */
52         __be16  deh_sum;
53         __be16  deh_dnet;
54         __be16  deh_snet;
55         __u8    deh_dnode;
56         __u8    deh_snode;
57         __u8    deh_dport;
58         __u8    deh_sport;
59         /* And netatalk apps expect to stick the type in themselves */
60 };
62 static __inline__ struct ddpehdr *ddp_hdr(struct sk_buff *skb)
63 {
64         return (struct ddpehdr *)skb_transport_header(skb);
65 }
67 /* AppleTalk AARP headers */
68 struct elapaarp {
69         __be16  hw_type;
70 #define AARP_HW_TYPE_ETHERNET           1
71 #define AARP_HW_TYPE_TOKENRING          2
72         __be16  pa_type;
73         __u8    hw_len;
74         __u8    pa_len;
75 #define AARP_PA_ALEN                    4
76         __be16  function;
77 #define AARP_REQUEST                    1
78 #define AARP_REPLY                      2
79 #define AARP_PROBE                      3
80         __u8    hw_src[ETH_ALEN];
81         __u8    pa_src_zero;
82         __be16  pa_src_net;
83         __u8    pa_src_node;
84         __u8    hw_dst[ETH_ALEN];
85         __u8    pa_dst_zero;
86         __be16  pa_dst_net;
87         __u8    pa_dst_node;
88 } __attribute__ ((packed));
90 static __inline__ struct elapaarp *aarp_hdr(struct sk_buff *skb)
91 {
92         return (struct elapaarp *)skb_transport_header(skb);
93 }
95 /* Not specified - how long till we drop a resolved entry */
96 #define AARP_EXPIRY_TIME        (5 * 60 * HZ)
97 /* Size of hash table */
98 #define AARP_HASH_SIZE          16
99 /* Fast retransmission timer when resolving */
100 #define AARP_TICK_TIME          (HZ / 5)
101 /* Send 10 requests then give up (2 seconds) */
102 #define AARP_RETRANSMIT_LIMIT   10
103 /*
104  * Some value bigger than total retransmit time + a bit for last reply to
105  * appear and to stop continual requests
106  */
107 #define AARP_RESOLVE_TIME       (10 * HZ)
109 extern struct datalink_proto *ddp_dl, *aarp_dl;
110 extern void aarp_proto_init(void);
112 /* Inter module exports */
114 /* Give a device find its atif control structure */
115 static inline struct atalk_iface *atalk_find_dev(struct net_device *dev)
117         return dev->atalk_ptr;
120 extern struct atalk_addr *atalk_find_dev_addr(struct net_device *dev);
121 extern struct net_device *atrtr_get_dev(struct atalk_addr *sa);
122 extern int               aarp_send_ddp(struct net_device *dev,
123                                        struct sk_buff *skb,
124                                        struct atalk_addr *sa, void *hwaddr);
125 extern void              aarp_device_down(struct net_device *dev);
126 extern void              aarp_probe_network(struct atalk_iface *atif);
127 extern int               aarp_proxy_probe_network(struct atalk_iface *atif,
128                                      struct atalk_addr *sa);
129 extern void              aarp_proxy_remove(struct net_device *dev,
130                                            struct atalk_addr *sa);
132 extern void             aarp_cleanup_module(void);
134 extern struct hlist_head atalk_sockets;
135 extern rwlock_t atalk_sockets_lock;
137 extern struct atalk_route *atalk_routes;
138 extern rwlock_t atalk_routes_lock;
140 extern struct atalk_iface *atalk_interfaces;
141 extern rwlock_t atalk_interfaces_lock;
143 extern struct atalk_route atrtr_default;
145 extern const struct file_operations atalk_seq_arp_fops;
147 extern int sysctl_aarp_expiry_time;
148 extern int sysctl_aarp_tick_time;
149 extern int sysctl_aarp_retransmit_limit;
150 extern int sysctl_aarp_resolve_time;
152 #ifdef CONFIG_SYSCTL
153 extern void atalk_register_sysctl(void);
154 extern void atalk_unregister_sysctl(void);
155 #else
156 #define atalk_register_sysctl()         do { } while(0)
157 #define atalk_unregister_sysctl()       do { } while(0)
158 #endif
160 #ifdef CONFIG_PROC_FS
161 extern int atalk_proc_init(void);
162 extern void atalk_proc_exit(void);
163 #else
164 #define atalk_proc_init()       ({ 0; })
165 #define atalk_proc_exit()       do { } while(0)
166 #endif /* CONFIG_PROC_FS */
168 #endif /* __LINUX_ATALK_H__ */