]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/bio.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / bio.h
1 /*
2  * 2.5 block I/O model
3  *
4  * Copyright (C) 2001 Jens Axboe <axboe@suse.de>
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License version 2 as
8  * published by the Free Software Foundation.
9  *
10  * This program is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  *
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public Licens
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-
19  */
20 #ifndef __LINUX_BIO_H
21 #define __LINUX_BIO_H
23 #include <linux/highmem.h>
24 #include <linux/mempool.h>
25 #include <linux/ioprio.h>
26 #include <linux/bug.h>
28 #ifdef CONFIG_BLOCK
30 #include <asm/io.h>
32 /* struct bio, bio_vec and BIO_* flags are defined in blk_types.h */
33 #include <linux/blk_types.h>
35 #define BIO_DEBUG
37 #ifdef BIO_DEBUG
38 #define BIO_BUG_ON      BUG_ON
39 #else
40 #define BIO_BUG_ON
41 #endif
43 #define BIO_MAX_PAGES           256
44 #define BIO_MAX_SIZE            (BIO_MAX_PAGES << PAGE_CACHE_SHIFT)
45 #define BIO_MAX_SECTORS         (BIO_MAX_SIZE >> 9)
47 /*
48  * upper 16 bits of bi_rw define the io priority of this bio
49  */
50 #define BIO_PRIO_SHIFT  (8 * sizeof(unsigned long) - IOPRIO_BITS)
51 #define bio_prio(bio)   ((bio)->bi_rw >> BIO_PRIO_SHIFT)
52 #define bio_prio_valid(bio)     ioprio_valid(bio_prio(bio))
54 #define bio_set_prio(bio, prio)         do {                    \
55         WARN_ON(prio >= (1 << IOPRIO_BITS));                    \
56         (bio)->bi_rw &= ((1UL << BIO_PRIO_SHIFT) - 1);          \
57         (bio)->bi_rw |= ((unsigned long) (prio) << BIO_PRIO_SHIFT);     \
58 } while (0)
60 /*
61  * various member access, note that bio_data should of course not be used
62  * on highmem page vectors
63  */
64 #define bio_iovec_idx(bio, idx) (&((bio)->bi_io_vec[(idx)]))
65 #define bio_iovec(bio)          bio_iovec_idx((bio), (bio)->bi_idx)
66 #define bio_page(bio)           bio_iovec((bio))->bv_page
67 #define bio_offset(bio)         bio_iovec((bio))->bv_offset
68 #define bio_segments(bio)       ((bio)->bi_vcnt - (bio)->bi_idx)
69 #define bio_sectors(bio)        ((bio)->bi_size >> 9)
71 static inline unsigned int bio_cur_bytes(struct bio *bio)
72 {
73         if (bio->bi_vcnt)
74                 return bio_iovec(bio)->bv_len;
75         else /* dataless requests such as discard */
76                 return bio->bi_size;
77 }
79 static inline void *bio_data(struct bio *bio)
80 {
81         if (bio->bi_vcnt)
82                 return page_address(bio_page(bio)) + bio_offset(bio);
84         return NULL;
85 }
87 static inline int bio_has_allocated_vec(struct bio *bio)
88 {
89         return bio->bi_io_vec && bio->bi_io_vec != bio->bi_inline_vecs;
90 }
92 /*
93  * will die
94  */
95 #define bio_to_phys(bio)        (page_to_phys(bio_page((bio))) + (unsigned long) bio_offset((bio)))
96 #define bvec_to_phys(bv)        (page_to_phys((bv)->bv_page) + (unsigned long) (bv)->bv_offset)
98 /*
99  * queues that have highmem support enabled may still need to revert to
100  * PIO transfers occasionally and thus map high pages temporarily. For
101  * permanent PIO fall back, user is probably better off disabling highmem
102  * I/O completely on that queue (see ide-dma for example)
103  */
104 #define __bio_kmap_atomic(bio, idx, kmtype)                             \
105         (kmap_atomic(bio_iovec_idx((bio), (idx))->bv_page) +    \
106                 bio_iovec_idx((bio), (idx))->bv_offset)
108 #define __bio_kunmap_atomic(addr, kmtype) kunmap_atomic(addr)
110 /*
111  * merge helpers etc
112  */
114 #define __BVEC_END(bio)         bio_iovec_idx((bio), (bio)->bi_vcnt - 1)
115 #define __BVEC_START(bio)       bio_iovec_idx((bio), (bio)->bi_idx)
117 /* Default implementation of BIOVEC_PHYS_MERGEABLE */
118 #define __BIOVEC_PHYS_MERGEABLE(vec1, vec2)     \
119         ((bvec_to_phys((vec1)) + (vec1)->bv_len) == bvec_to_phys((vec2)))
121 /*
122  * allow arch override, for eg virtualized architectures (put in asm/io.h)
123  */
124 #ifndef BIOVEC_PHYS_MERGEABLE
125 #define BIOVEC_PHYS_MERGEABLE(vec1, vec2)       \
126         __BIOVEC_PHYS_MERGEABLE(vec1, vec2)
127 #endif
129 #define __BIO_SEG_BOUNDARY(addr1, addr2, mask) \
130         (((addr1) | (mask)) == (((addr2) - 1) | (mask)))
131 #define BIOVEC_SEG_BOUNDARY(q, b1, b2) \
132         __BIO_SEG_BOUNDARY(bvec_to_phys((b1)), bvec_to_phys((b2)) + (b2)->bv_len, queue_segment_boundary((q)))
133 #define BIO_SEG_BOUNDARY(q, b1, b2) \
134         BIOVEC_SEG_BOUNDARY((q), __BVEC_END((b1)), __BVEC_START((b2)))
136 #define bio_io_error(bio) bio_endio((bio), -EIO)
138 /*
139  * drivers should not use the __ version unless they _really_ want to
140  * run through the entire bio and not just pending pieces
141  */
142 #define __bio_for_each_segment(bvl, bio, i, start_idx)                  \
143         for (bvl = bio_iovec_idx((bio), (start_idx)), i = (start_idx);  \
144              i < (bio)->bi_vcnt;                                        \
145              bvl++, i++)
147 #define bio_for_each_segment(bvl, bio, i)                               \
148         __bio_for_each_segment(bvl, bio, i, (bio)->bi_idx)
150 /*
151  * get a reference to a bio, so it won't disappear. the intended use is
152  * something like:
153  *
154  * bio_get(bio);
155  * submit_bio(rw, bio);
156  * if (bio->bi_flags ...)
157  *      do_something
158  * bio_put(bio);
159  *
160  * without the bio_get(), it could potentially complete I/O before submit_bio
161  * returns. and then bio would be freed memory when if (bio->bi_flags ...)
162  * runs
163  */
164 #define bio_get(bio)    atomic_inc(&(bio)->bi_cnt)
166 #if defined(CONFIG_BLK_DEV_INTEGRITY)
167 /*
168  * bio integrity payload
169  */
170 struct bio_integrity_payload {
171         struct bio              *bip_bio;       /* parent bio */
173         sector_t                bip_sector;     /* virtual start sector */
175         void                    *bip_buf;       /* generated integrity data */
176         bio_end_io_t            *bip_end_io;    /* saved I/O completion fn */
178         unsigned int            bip_size;
180         unsigned short          bip_slab;       /* slab the bip came from */
181         unsigned short          bip_vcnt;       /* # of integrity bio_vecs */
182         unsigned short          bip_idx;        /* current bip_vec index */
184         struct work_struct      bip_work;       /* I/O completion */
185         struct bio_vec          bip_vec[0];     /* embedded bvec array */
186 };
187 #endif /* CONFIG_BLK_DEV_INTEGRITY */
189 /*
190  * A bio_pair is used when we need to split a bio.
191  * This can only happen for a bio that refers to just one
192  * page of data, and in the unusual situation when the
193  * page crosses a chunk/device boundary
194  *
195  * The address of the master bio is stored in bio1.bi_private
196  * The address of the pool the pair was allocated from is stored
197  *   in bio2.bi_private
198  */
199 struct bio_pair {
200         struct bio                      bio1, bio2;
201         struct bio_vec                  bv1, bv2;
202 #if defined(CONFIG_BLK_DEV_INTEGRITY)
203         struct bio_integrity_payload    bip1, bip2;
204         struct bio_vec                  iv1, iv2;
205 #endif
206         atomic_t                        cnt;
207         int                             error;
208 };
209 extern struct bio_pair *bio_split(struct bio *bi, int first_sectors);
210 extern void bio_pair_release(struct bio_pair *dbio);
212 extern struct bio_set *bioset_create(unsigned int, unsigned int);
213 extern void bioset_free(struct bio_set *);
215 extern struct bio *bio_alloc_bioset(gfp_t, int, struct bio_set *);
216 extern void bio_put(struct bio *);
218 extern void __bio_clone(struct bio *, struct bio *);
219 extern struct bio *bio_clone_bioset(struct bio *, gfp_t, struct bio_set *bs);
221 extern struct bio_set *fs_bio_set;
223 static inline struct bio *bio_alloc(gfp_t gfp_mask, unsigned int nr_iovecs)
225         return bio_alloc_bioset(gfp_mask, nr_iovecs, fs_bio_set);
228 static inline struct bio *bio_clone(struct bio *bio, gfp_t gfp_mask)
230         return bio_clone_bioset(bio, gfp_mask, fs_bio_set);
233 static inline struct bio *bio_kmalloc(gfp_t gfp_mask, unsigned int nr_iovecs)
235         return bio_alloc_bioset(gfp_mask, nr_iovecs, NULL);
238 static inline struct bio *bio_clone_kmalloc(struct bio *bio, gfp_t gfp_mask)
240         return bio_clone_bioset(bio, gfp_mask, NULL);
244 extern void bio_endio(struct bio *, int);
245 struct request_queue;
246 extern int bio_phys_segments(struct request_queue *, struct bio *);
248 extern void bio_init(struct bio *);
249 extern void bio_reset(struct bio *);
251 extern int bio_add_page(struct bio *, struct page *, unsigned int,unsigned int);
252 extern int bio_add_pc_page(struct request_queue *, struct bio *, struct page *,
253                            unsigned int, unsigned int);
254 extern int bio_get_nr_vecs(struct block_device *);
255 extern sector_t bio_sector_offset(struct bio *, unsigned short, unsigned int);
256 extern struct bio *bio_map_user(struct request_queue *, struct block_device *,
257                                 unsigned long, unsigned int, int, gfp_t);
258 struct sg_iovec;
259 struct rq_map_data;
260 extern struct bio *bio_map_user_iov(struct request_queue *,
261                                     struct block_device *,
262                                     struct sg_iovec *, int, int, gfp_t);
263 extern void bio_unmap_user(struct bio *);
264 extern struct bio *bio_map_kern(struct request_queue *, void *, unsigned int,
265                                 gfp_t);
266 extern struct bio *bio_copy_kern(struct request_queue *, void *, unsigned int,
267                                  gfp_t, int);
268 extern void bio_set_pages_dirty(struct bio *bio);
269 extern void bio_check_pages_dirty(struct bio *bio);
271 #ifndef ARCH_IMPLEMENTS_FLUSH_DCACHE_PAGE
272 # error "You should define ARCH_IMPLEMENTS_FLUSH_DCACHE_PAGE for your platform"
273 #endif
274 #if ARCH_IMPLEMENTS_FLUSH_DCACHE_PAGE
275 extern void bio_flush_dcache_pages(struct bio *bi);
276 #else
277 static inline void bio_flush_dcache_pages(struct bio *bi)
280 #endif
282 extern struct bio *bio_copy_user(struct request_queue *, struct rq_map_data *,
283                                  unsigned long, unsigned int, int, gfp_t);
284 extern struct bio *bio_copy_user_iov(struct request_queue *,
285                                      struct rq_map_data *, struct sg_iovec *,
286                                      int, int, gfp_t);
287 extern int bio_uncopy_user(struct bio *);
288 void zero_fill_bio(struct bio *bio);
289 extern struct bio_vec *bvec_alloc_bs(gfp_t, int, unsigned long *, struct bio_set *);
290 extern void bvec_free_bs(struct bio_set *, struct bio_vec *, unsigned int);
291 extern unsigned int bvec_nr_vecs(unsigned short idx);
293 #ifdef CONFIG_BLK_CGROUP
294 int bio_associate_current(struct bio *bio);
295 void bio_disassociate_task(struct bio *bio);
296 #else   /* CONFIG_BLK_CGROUP */
297 static inline int bio_associate_current(struct bio *bio) { return -ENOENT; }
298 static inline void bio_disassociate_task(struct bio *bio) { }
299 #endif  /* CONFIG_BLK_CGROUP */
301 /*
302  * bio_set is used to allow other portions of the IO system to
303  * allocate their own private memory pools for bio and iovec structures.
304  * These memory pools in turn all allocate from the bio_slab
305  * and the bvec_slabs[].
306  */
307 #define BIO_POOL_SIZE 2
308 #define BIOVEC_NR_POOLS 6
309 #define BIOVEC_MAX_IDX  (BIOVEC_NR_POOLS - 1)
311 struct bio_set {
312         struct kmem_cache *bio_slab;
313         unsigned int front_pad;
315         mempool_t *bio_pool;
316 #if defined(CONFIG_BLK_DEV_INTEGRITY)
317         mempool_t *bio_integrity_pool;
318 #endif
319         mempool_t *bvec_pool;
320 };
322 struct biovec_slab {
323         int nr_vecs;
324         char *name;
325         struct kmem_cache *slab;
326 };
328 /*
329  * a small number of entries is fine, not going to be performance critical.
330  * basically we just need to survive
331  */
332 #define BIO_SPLIT_ENTRIES 2
334 #ifdef CONFIG_HIGHMEM
335 /*
336  * remember never ever reenable interrupts between a bvec_kmap_irq and
337  * bvec_kunmap_irq!
338  */
339 static inline char *bvec_kmap_irq(struct bio_vec *bvec, unsigned long *flags)
341         unsigned long addr;
343         /*
344          * might not be a highmem page, but the preempt/irq count
345          * balancing is a lot nicer this way
346          */
347         local_irq_save(*flags);
348         addr = (unsigned long) kmap_atomic(bvec->bv_page);
350         BUG_ON(addr & ~PAGE_MASK);
352         return (char *) addr + bvec->bv_offset;
355 static inline void bvec_kunmap_irq(char *buffer, unsigned long *flags)
357         unsigned long ptr = (unsigned long) buffer & PAGE_MASK;
359         kunmap_atomic((void *) ptr);
360         local_irq_restore(*flags);
363 #else
364 static inline char *bvec_kmap_irq(struct bio_vec *bvec, unsigned long *flags)
366         return page_address(bvec->bv_page) + bvec->bv_offset;
369 static inline void bvec_kunmap_irq(char *buffer, unsigned long *flags)
371         *flags = 0;
373 #endif
375 static inline char *__bio_kmap_irq(struct bio *bio, unsigned short idx,
376                                    unsigned long *flags)
378         return bvec_kmap_irq(bio_iovec_idx(bio, idx), flags);
380 #define __bio_kunmap_irq(buf, flags)    bvec_kunmap_irq(buf, flags)
382 #define bio_kmap_irq(bio, flags) \
383         __bio_kmap_irq((bio), (bio)->bi_idx, (flags))
384 #define bio_kunmap_irq(buf,flags)       __bio_kunmap_irq(buf, flags)
386 /*
387  * Check whether this bio carries any data or not. A NULL bio is allowed.
388  */
389 static inline bool bio_has_data(struct bio *bio)
391         if (bio && bio->bi_vcnt)
392                 return true;
394         return false;
397 static inline bool bio_is_rw(struct bio *bio)
399         if (!bio_has_data(bio))
400                 return false;
402         if (bio->bi_rw & REQ_WRITE_SAME)
403                 return false;
405         return true;
408 static inline bool bio_mergeable(struct bio *bio)
410         if (bio->bi_rw & REQ_NOMERGE_FLAGS)
411                 return false;
413         return true;
416 /*
417  * BIO list management for use by remapping drivers (e.g. DM or MD) and loop.
418  *
419  * A bio_list anchors a singly-linked list of bios chained through the bi_next
420  * member of the bio.  The bio_list also caches the last list member to allow
421  * fast access to the tail.
422  */
423 struct bio_list {
424         struct bio *head;
425         struct bio *tail;
426 };
428 static inline int bio_list_empty(const struct bio_list *bl)
430         return bl->head == NULL;
433 static inline void bio_list_init(struct bio_list *bl)
435         bl->head = bl->tail = NULL;
438 #define bio_list_for_each(bio, bl) \
439         for (bio = (bl)->head; bio; bio = bio->bi_next)
441 static inline unsigned bio_list_size(const struct bio_list *bl)
443         unsigned sz = 0;
444         struct bio *bio;
446         bio_list_for_each(bio, bl)
447                 sz++;
449         return sz;
452 static inline void bio_list_add(struct bio_list *bl, struct bio *bio)
454         bio->bi_next = NULL;
456         if (bl->tail)
457                 bl->tail->bi_next = bio;
458         else
459                 bl->head = bio;
461         bl->tail = bio;
464 static inline void bio_list_add_head(struct bio_list *bl, struct bio *bio)
466         bio->bi_next = bl->head;
468         bl->head = bio;
470         if (!bl->tail)
471                 bl->tail = bio;
474 static inline void bio_list_merge(struct bio_list *bl, struct bio_list *bl2)
476         if (!bl2->head)
477                 return;
479         if (bl->tail)
480                 bl->tail->bi_next = bl2->head;
481         else
482                 bl->head = bl2->head;
484         bl->tail = bl2->tail;
487 static inline void bio_list_merge_head(struct bio_list *bl,
488                                        struct bio_list *bl2)
490         if (!bl2->head)
491                 return;
493         if (bl->head)
494                 bl2->tail->bi_next = bl->head;
495         else
496                 bl->tail = bl2->tail;
498         bl->head = bl2->head;
501 static inline struct bio *bio_list_peek(struct bio_list *bl)
503         return bl->head;
506 static inline struct bio *bio_list_pop(struct bio_list *bl)
508         struct bio *bio = bl->head;
510         if (bio) {
511                 bl->head = bl->head->bi_next;
512                 if (!bl->head)
513                         bl->tail = NULL;
515                 bio->bi_next = NULL;
516         }
518         return bio;
521 static inline struct bio *bio_list_get(struct bio_list *bl)
523         struct bio *bio = bl->head;
525         bl->head = bl->tail = NULL;
527         return bio;
530 #if defined(CONFIG_BLK_DEV_INTEGRITY)
532 #define bip_vec_idx(bip, idx)   (&(bip->bip_vec[(idx)]))
533 #define bip_vec(bip)            bip_vec_idx(bip, 0)
535 #define __bip_for_each_vec(bvl, bip, i, start_idx)                      \
536         for (bvl = bip_vec_idx((bip), (start_idx)), i = (start_idx);    \
537              i < (bip)->bip_vcnt;                                       \
538              bvl++, i++)
540 #define bip_for_each_vec(bvl, bip, i)                                   \
541         __bip_for_each_vec(bvl, bip, i, (bip)->bip_idx)
543 #define bio_for_each_integrity_vec(_bvl, _bio, _iter)                   \
544         for_each_bio(_bio)                                              \
545                 bip_for_each_vec(_bvl, _bio->bi_integrity, _iter)
547 #define bio_integrity(bio) (bio->bi_integrity != NULL)
549 extern struct bio_integrity_payload *bio_integrity_alloc(struct bio *, gfp_t, unsigned int);
550 extern void bio_integrity_free(struct bio *);
551 extern int bio_integrity_add_page(struct bio *, struct page *, unsigned int, unsigned int);
552 extern int bio_integrity_enabled(struct bio *bio);
553 extern int bio_integrity_set_tag(struct bio *, void *, unsigned int);
554 extern int bio_integrity_get_tag(struct bio *, void *, unsigned int);
555 extern int bio_integrity_prep(struct bio *);
556 extern void bio_integrity_endio(struct bio *, int);
557 extern void bio_integrity_advance(struct bio *, unsigned int);
558 extern void bio_integrity_trim(struct bio *, unsigned int, unsigned int);
559 extern void bio_integrity_split(struct bio *, struct bio_pair *, int);
560 extern int bio_integrity_clone(struct bio *, struct bio *, gfp_t);
561 extern int bioset_integrity_create(struct bio_set *, int);
562 extern void bioset_integrity_free(struct bio_set *);
563 extern void bio_integrity_init(void);
565 #else /* CONFIG_BLK_DEV_INTEGRITY */
567 static inline int bio_integrity(struct bio *bio)
569         return 0;
572 static inline int bio_integrity_enabled(struct bio *bio)
574         return 0;
577 static inline int bioset_integrity_create(struct bio_set *bs, int pool_size)
579         return 0;
582 static inline void bioset_integrity_free (struct bio_set *bs)
584         return;
587 static inline int bio_integrity_prep(struct bio *bio)
589         return 0;
592 static inline void bio_integrity_free(struct bio *bio)
594         return;
597 static inline int bio_integrity_clone(struct bio *bio, struct bio *bio_src,
598                                       gfp_t gfp_mask)
600         return 0;
603 static inline void bio_integrity_split(struct bio *bio, struct bio_pair *bp,
604                                        int sectors)
606         return;
609 static inline void bio_integrity_advance(struct bio *bio,
610                                          unsigned int bytes_done)
612         return;
615 static inline void bio_integrity_trim(struct bio *bio, unsigned int offset,
616                                       unsigned int sectors)
618         return;
621 static inline void bio_integrity_init(void)
623         return;
626 #endif /* CONFIG_BLK_DEV_INTEGRITY */
628 #endif /* CONFIG_BLOCK */
629 #endif /* __LINUX_BIO_H */