]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/bma150.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / bma150.h
1 /*
2  * Copyright (c) 2011 Bosch Sensortec GmbH
3  * Copyright (c) 2011 Unixphere
4  *
5  * This program is free software; you can redistribute it and/or modify
6  * it under the terms of the GNU General Public License as published by
7  * the Free Software Foundation; either version 2 of the License, or
8  * (at your option) any later version.
9  *
10  * This program is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  *
15  * You should have received a copy of the GNU General Public License
16  * along with this program; if not, write to the Free Software
17  * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
18  */
20 #ifndef _BMA150_H_
21 #define _BMA150_H_
23 #define BMA150_DRIVER           "bma150"
25 struct bma150_cfg {
26         bool any_motion_int;            /* Set to enable any-motion interrupt */
27         bool hg_int;                    /* Set to enable high-G interrupt */
28         bool lg_int;                    /* Set to enable low-G interrupt */
29         unsigned char any_motion_dur;   /* Any-motion duration */
30         unsigned char any_motion_thres; /* Any-motion threshold */
31         unsigned char hg_hyst;          /* High-G hysterisis */
32         unsigned char hg_dur;           /* High-G duration */
33         unsigned char hg_thres;         /* High-G threshold */
34         unsigned char lg_hyst;          /* Low-G hysterisis */
35         unsigned char lg_dur;           /* Low-G duration */
36         unsigned char lg_thres;         /* Low-G threshold */
37         unsigned char range;            /* BMA0150_RANGE_xxx (in G) */
38         unsigned char bandwidth;        /* BMA0150_BW_xxx (in Hz) */
39 };
41 struct bma150_platform_data {
42         struct bma150_cfg cfg;
43         int (*irq_gpio_cfg)(void);
44 };
46 #endif /* _BMA150_H_ */