1 /*
2 * include/linux/cpu.h - generic cpu definition
3 *
4 * This is mainly for topological representation. We define the
5 * basic 'struct cpu' here, which can be embedded in per-arch
6 * definitions of processors.
7 *
8 * Basic handling of the devices is done in drivers/base/cpu.c
9 *
10 * CPUs are exported via sysfs in the devices/system/cpu
11 * directory.
12 */
13 #ifndef _LINUX_CPU_H_
14 #define _LINUX_CPU_H_
16 #include <linux/node.h>
17 #include <linux/compiler.h>
18 #include <linux/cpumask.h>
20 struct device;
21 struct device_node;
23 struct cpu {
24 int node_id; /* The node which contains the CPU */
25 int hotpluggable; /* creates sysfs control file if hotpluggable */
26 struct device dev;
27 };
29 extern int register_cpu(struct cpu *cpu, int num);
30 extern struct device *get_cpu_device(unsigned cpu);
31 extern bool cpu_is_hotpluggable(unsigned cpu);
32 extern bool arch_match_cpu_phys_id(int cpu, u64 phys_id);
33 extern bool arch_find_n_match_cpu_physical_id(struct device_node *cpun,
34 int cpu, unsigned int *thread);
36 extern int cpu_add_dev_attr(struct device_attribute *attr);
37 extern void cpu_remove_dev_attr(struct device_attribute *attr);
39 extern int cpu_add_dev_attr_group(struct attribute_group *attrs);
40 extern void cpu_remove_dev_attr_group(struct attribute_group *attrs);
42 #ifdef CONFIG_HOTPLUG_CPU
43 extern void unregister_cpu(struct cpu *cpu);
44 extern ssize_t arch_cpu_probe(const char *, size_t);
45 extern ssize_t arch_cpu_release(const char *, size_t);
46 #endif
47 struct notifier_block;
49 #ifdef CONFIG_ARCH_HAS_CPU_AUTOPROBE
50 extern int arch_cpu_uevent(struct device *dev, struct kobj_uevent_env *env);
51 extern ssize_t arch_print_cpu_modalias(struct device *dev,
52 struct device_attribute *attr,
53 char *bufptr);
54 #endif
56 /*
57 * CPU notifier priorities.
58 */
59 enum {
60 /*
61 * SCHED_ACTIVE marks a cpu which is coming up active during
62 * CPU_ONLINE and CPU_DOWN_FAILED and must be the first
63 * notifier. CPUSET_ACTIVE adjusts cpuset according to
64 * cpu_active mask right after SCHED_ACTIVE. During
65 * CPU_DOWN_PREPARE, SCHED_INACTIVE and CPUSET_INACTIVE are
66 * ordered in the similar way.
67 *
68 * This ordering guarantees consistent cpu_active mask and
69 * migration behavior to all cpu notifiers.
70 */
71 CPU_PRI_SCHED_ACTIVE = INT_MAX,
72 CPU_PRI_CPUSET_ACTIVE = INT_MAX - 1,
73 CPU_PRI_SCHED_INACTIVE = INT_MIN + 1,
74 CPU_PRI_CPUSET_INACTIVE = INT_MIN,
76 /* migration should happen before other stuff but after perf */
77 CPU_PRI_PERF = 20,
78 CPU_PRI_MIGRATION = 10,
79 /* bring up workqueues before normal notifiers and down after */
80 CPU_PRI_WORKQUEUE_UP = 5,
81 CPU_PRI_WORKQUEUE_DOWN = -5,
82 };
84 #define CPU_ONLINE 0x0002 /* CPU (unsigned)v is up */
85 #define CPU_UP_PREPARE 0x0003 /* CPU (unsigned)v coming up */
86 #define CPU_UP_CANCELED 0x0004 /* CPU (unsigned)v NOT coming up */
87 #define CPU_DOWN_PREPARE 0x0005 /* CPU (unsigned)v going down */
88 #define CPU_DOWN_FAILED 0x0006 /* CPU (unsigned)v NOT going down */
89 #define CPU_DEAD 0x0007 /* CPU (unsigned)v dead */
90 #define CPU_DYING 0x0008 /* CPU (unsigned)v not running any task,
91 * not handling interrupts, soon dead.
92 * Called on the dying cpu, interrupts
93 * are already disabled. Must not
94 * sleep, must not fail */
95 #define CPU_POST_DEAD 0x0009 /* CPU (unsigned)v dead, cpu_hotplug
96 * lock is dropped */
97 #define CPU_STARTING 0x000A /* CPU (unsigned)v soon running.
98 * Called on the new cpu, just before
99 * enabling interrupts. Must not sleep,
100 * must not fail */
102 /* Used for CPU hotplug events occurring while tasks are frozen due to a suspend
103 * operation in progress
104 */
105 #define CPU_TASKS_FROZEN 0x0010
107 #define CPU_ONLINE_FROZEN (CPU_ONLINE | CPU_TASKS_FROZEN)
108 #define CPU_UP_PREPARE_FROZEN (CPU_UP_PREPARE | CPU_TASKS_FROZEN)
109 #define CPU_UP_CANCELED_FROZEN (CPU_UP_CANCELED | CPU_TASKS_FROZEN)
110 #define CPU_DOWN_PREPARE_FROZEN (CPU_DOWN_PREPARE | CPU_TASKS_FROZEN)
111 #define CPU_DOWN_FAILED_FROZEN (CPU_DOWN_FAILED | CPU_TASKS_FROZEN)
112 #define CPU_DEAD_FROZEN (CPU_DEAD | CPU_TASKS_FROZEN)
113 #define CPU_DYING_FROZEN (CPU_DYING | CPU_TASKS_FROZEN)
114 #define CPU_STARTING_FROZEN (CPU_STARTING | CPU_TASKS_FROZEN)
117 #ifdef CONFIG_SMP
118 /* Need to know about CPUs going up/down? */
119 #if defined(CONFIG_HOTPLUG_CPU) || !defined(MODULE)
120 #define cpu_notifier(fn, pri) { \
121 static struct notifier_block fn##_nb = \
122 { .notifier_call = fn, .priority = pri }; \
123 register_cpu_notifier(&fn##_nb); \
124 }
125 #else /* #if defined(CONFIG_HOTPLUG_CPU) || !defined(MODULE) */
126 #define cpu_notifier(fn, pri) do { (void)(fn); } while (0)
127 #endif /* #else #if defined(CONFIG_HOTPLUG_CPU) || !defined(MODULE) */
128 #ifdef CONFIG_HOTPLUG_CPU
129 extern int register_cpu_notifier(struct notifier_block *nb);
130 extern void unregister_cpu_notifier(struct notifier_block *nb);
131 #else
133 #ifndef MODULE
134 extern int register_cpu_notifier(struct notifier_block *nb);
135 #else
136 static inline int register_cpu_notifier(struct notifier_block *nb)
137 {
138 return 0;
139 }
140 #endif
142 static inline void unregister_cpu_notifier(struct notifier_block *nb)
143 {
144 }
145 #endif
147 int cpu_up(unsigned int cpu);
148 void notify_cpu_starting(unsigned int cpu);
149 extern void cpu_maps_update_begin(void);
150 extern void cpu_maps_update_done(void);
152 #else /* CONFIG_SMP */
154 #define cpu_notifier(fn, pri) do { (void)(fn); } while (0)
156 static inline int register_cpu_notifier(struct notifier_block *nb)
157 {
158 return 0;
159 }
161 static inline void unregister_cpu_notifier(struct notifier_block *nb)
162 {
163 }
165 static inline void cpu_maps_update_begin(void)
166 {
167 }
169 static inline void cpu_maps_update_done(void)
170 {
171 }
173 #endif /* CONFIG_SMP */
174 extern struct bus_type cpu_subsys;
176 #ifdef CONFIG_HOTPLUG_CPU
177 /* Stop CPUs going up and down. */
179 extern void cpu_hotplug_begin(void);
180 extern void cpu_hotplug_done(void);
181 extern void get_online_cpus(void);
182 extern void put_online_cpus(void);
183 extern void cpu_hotplug_disable(void);
184 extern void cpu_hotplug_enable(void);
185 #define hotcpu_notifier(fn, pri) cpu_notifier(fn, pri)
186 #define register_hotcpu_notifier(nb) register_cpu_notifier(nb)
187 #define unregister_hotcpu_notifier(nb) unregister_cpu_notifier(nb)
188 void clear_tasks_mm_cpumask(int cpu);
189 int cpu_down(unsigned int cpu);
191 #else /* CONFIG_HOTPLUG_CPU */
193 static inline void cpu_hotplug_begin(void) {}
194 static inline void cpu_hotplug_done(void) {}
195 #define get_online_cpus() do { } while (0)
196 #define put_online_cpus() do { } while (0)
197 #define cpu_hotplug_disable() do { } while (0)
198 #define cpu_hotplug_enable() do { } while (0)
199 #define hotcpu_notifier(fn, pri) do { (void)(fn); } while (0)
200 /* These aren't inline functions due to a GCC bug. */
201 #define register_hotcpu_notifier(nb) ({ (void)(nb); 0; })
202 #define unregister_hotcpu_notifier(nb) ({ (void)(nb); })
203 #endif /* CONFIG_HOTPLUG_CPU */
205 #ifdef CONFIG_PM_SLEEP_SMP
206 extern int disable_nonboot_cpus(void);
207 extern void enable_nonboot_cpus(void);
208 #else /* !CONFIG_PM_SLEEP_SMP */
209 static inline int disable_nonboot_cpus(void) { return 0; }
210 static inline void enable_nonboot_cpus(void) {}
211 #endif /* !CONFIG_PM_SLEEP_SMP */
213 enum cpuhp_state {
214 CPUHP_OFFLINE,
215 CPUHP_ONLINE,
216 };
218 void cpu_startup_entry(enum cpuhp_state state);
219 void cpu_idle(void);
221 void cpu_idle_poll_ctrl(bool enable);
223 void arch_cpu_idle(void);
224 void arch_cpu_idle_prepare(void);
225 void arch_cpu_idle_enter(void);
226 void arch_cpu_idle_exit(void);
227 void arch_cpu_idle_dead(void);
229 #define IDLE_START 1
230 #define IDLE_END 2
232 void idle_notifier_register(struct notifier_block *n);
233 void idle_notifier_unregister(struct notifier_block *n);
234 void idle_notifier_call_chain(unsigned long val);
236 #endif /* _LINUX_CPU_H_ */