]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/cpu.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / cpu.h
1 /*
2  * include/linux/cpu.h - generic cpu definition
3  *
4  * This is mainly for topological representation. We define the 
5  * basic 'struct cpu' here, which can be embedded in per-arch 
6  * definitions of processors.
7  *
8  * Basic handling of the devices is done in drivers/base/cpu.c
9  * and system devices are handled in drivers/base/sys.c. 
10  *
11  * CPUs are exported via sysfs in the class/cpu/devices/
12  * directory. 
13  */
14 #ifndef _LINUX_CPU_H_
15 #define _LINUX_CPU_H_
17 #include <linux/node.h>
18 #include <linux/compiler.h>
19 #include <linux/cpumask.h>
21 struct device;
23 struct cpu {
24         int node_id;            /* The node which contains the CPU */
25         int hotpluggable;       /* creates sysfs control file if hotpluggable */
26         struct device dev;
27 };
29 extern int register_cpu(struct cpu *cpu, int num);
30 extern struct device *get_cpu_device(unsigned cpu);
31 extern bool cpu_is_hotpluggable(unsigned cpu);
33 extern int cpu_add_dev_attr(struct device_attribute *attr);
34 extern void cpu_remove_dev_attr(struct device_attribute *attr);
36 extern int cpu_add_dev_attr_group(struct attribute_group *attrs);
37 extern void cpu_remove_dev_attr_group(struct attribute_group *attrs);
39 #ifdef CONFIG_HOTPLUG_CPU
40 extern void unregister_cpu(struct cpu *cpu);
41 extern ssize_t arch_cpu_probe(const char *, size_t);
42 extern ssize_t arch_cpu_release(const char *, size_t);
43 #endif
44 struct notifier_block;
46 #ifdef CONFIG_ARCH_HAS_CPU_AUTOPROBE
47 extern int arch_cpu_uevent(struct device *dev, struct kobj_uevent_env *env);
48 extern ssize_t arch_print_cpu_modalias(struct device *dev,
49                                        struct device_attribute *attr,
50                                        char *bufptr);
51 #endif
53 /*
54  * CPU notifier priorities.
55  */
56 enum {
57         /*
58          * SCHED_ACTIVE marks a cpu which is coming up active during
59          * CPU_ONLINE and CPU_DOWN_FAILED and must be the first
60          * notifier.  CPUSET_ACTIVE adjusts cpuset according to
61          * cpu_active mask right after SCHED_ACTIVE.  During
62          * CPU_DOWN_PREPARE, SCHED_INACTIVE and CPUSET_INACTIVE are
63          * ordered in the similar way.
64          *
65          * This ordering guarantees consistent cpu_active mask and
66          * migration behavior to all cpu notifiers.
67          */
68         CPU_PRI_SCHED_ACTIVE    = INT_MAX,
69         CPU_PRI_CPUSET_ACTIVE   = INT_MAX - 1,
70         CPU_PRI_SCHED_INACTIVE  = INT_MIN + 1,
71         CPU_PRI_CPUSET_INACTIVE = INT_MIN,
73         /* migration should happen before other stuff but after perf */
74         CPU_PRI_PERF            = 20,
75         CPU_PRI_MIGRATION       = 10,
76         /* bring up workqueues before normal notifiers and down after */
77         CPU_PRI_WORKQUEUE_UP    = 5,
78         CPU_PRI_WORKQUEUE_DOWN  = -5,
79 };
81 #define CPU_ONLINE              0x0002 /* CPU (unsigned)v is up */
82 #define CPU_UP_PREPARE          0x0003 /* CPU (unsigned)v coming up */
83 #define CPU_UP_CANCELED         0x0004 /* CPU (unsigned)v NOT coming up */
84 #define CPU_DOWN_PREPARE        0x0005 /* CPU (unsigned)v going down */
85 #define CPU_DOWN_FAILED         0x0006 /* CPU (unsigned)v NOT going down */
86 #define CPU_DEAD                0x0007 /* CPU (unsigned)v dead */
87 #define CPU_DYING               0x0008 /* CPU (unsigned)v not running any task,
88                                         * not handling interrupts, soon dead.
89                                         * Called on the dying cpu, interrupts
90                                         * are already disabled. Must not
91                                         * sleep, must not fail */
92 #define CPU_POST_DEAD           0x0009 /* CPU (unsigned)v dead, cpu_hotplug
93                                         * lock is dropped */
94 #define CPU_STARTING            0x000A /* CPU (unsigned)v soon running.
95                                         * Called on the new cpu, just before
96                                         * enabling interrupts. Must not sleep,
97                                         * must not fail */
99 /* Used for CPU hotplug events occurring while tasks are frozen due to a suspend
100  * operation in progress
101  */
102 #define CPU_TASKS_FROZEN        0x0010
104 #define CPU_ONLINE_FROZEN       (CPU_ONLINE | CPU_TASKS_FROZEN)
105 #define CPU_UP_PREPARE_FROZEN   (CPU_UP_PREPARE | CPU_TASKS_FROZEN)
106 #define CPU_UP_CANCELED_FROZEN  (CPU_UP_CANCELED | CPU_TASKS_FROZEN)
107 #define CPU_DOWN_PREPARE_FROZEN (CPU_DOWN_PREPARE | CPU_TASKS_FROZEN)
108 #define CPU_DOWN_FAILED_FROZEN  (CPU_DOWN_FAILED | CPU_TASKS_FROZEN)
109 #define CPU_DEAD_FROZEN         (CPU_DEAD | CPU_TASKS_FROZEN)
110 #define CPU_DYING_FROZEN        (CPU_DYING | CPU_TASKS_FROZEN)
111 #define CPU_STARTING_FROZEN     (CPU_STARTING | CPU_TASKS_FROZEN)
114 #ifdef CONFIG_SMP
115 /* Need to know about CPUs going up/down? */
116 #if defined(CONFIG_HOTPLUG_CPU) || !defined(MODULE)
117 #define cpu_notifier(fn, pri) {                                 \
118         static struct notifier_block fn##_nb __cpuinitdata =    \
119                 { .notifier_call = fn, .priority = pri };       \
120         register_cpu_notifier(&fn##_nb);                        \
122 #else /* #if defined(CONFIG_HOTPLUG_CPU) || !defined(MODULE) */
123 #define cpu_notifier(fn, pri)   do { (void)(fn); } while (0)
124 #endif /* #else #if defined(CONFIG_HOTPLUG_CPU) || !defined(MODULE) */
125 #ifdef CONFIG_HOTPLUG_CPU
126 extern int register_cpu_notifier(struct notifier_block *nb);
127 extern void unregister_cpu_notifier(struct notifier_block *nb);
128 #else
130 #ifndef MODULE
131 extern int register_cpu_notifier(struct notifier_block *nb);
132 #else
133 static inline int register_cpu_notifier(struct notifier_block *nb)
135         return 0;
137 #endif
139 static inline void unregister_cpu_notifier(struct notifier_block *nb)
142 #endif
144 int cpu_up(unsigned int cpu);
145 void notify_cpu_starting(unsigned int cpu);
146 extern void cpu_maps_update_begin(void);
147 extern void cpu_maps_update_done(void);
149 #else   /* CONFIG_SMP */
151 #define cpu_notifier(fn, pri)   do { (void)(fn); } while (0)
153 static inline int register_cpu_notifier(struct notifier_block *nb)
155         return 0;
158 static inline void unregister_cpu_notifier(struct notifier_block *nb)
162 static inline void cpu_maps_update_begin(void)
166 static inline void cpu_maps_update_done(void)
170 #endif /* CONFIG_SMP */
171 extern struct bus_type cpu_subsys;
173 #ifdef CONFIG_HOTPLUG_CPU
174 /* Stop CPUs going up and down. */
176 extern void get_online_cpus(void);
177 extern void put_online_cpus(void);
178 #define hotcpu_notifier(fn, pri)        cpu_notifier(fn, pri)
179 #define register_hotcpu_notifier(nb)    register_cpu_notifier(nb)
180 #define unregister_hotcpu_notifier(nb)  unregister_cpu_notifier(nb)
181 void clear_tasks_mm_cpumask(int cpu);
182 int cpu_down(unsigned int cpu);
184 #ifdef CONFIG_ARCH_CPU_PROBE_RELEASE
185 extern void cpu_hotplug_driver_lock(void);
186 extern void cpu_hotplug_driver_unlock(void);
187 #else
188 static inline void cpu_hotplug_driver_lock(void)
192 static inline void cpu_hotplug_driver_unlock(void)
195 #endif
197 #else           /* CONFIG_HOTPLUG_CPU */
199 #define get_online_cpus()       do { } while (0)
200 #define put_online_cpus()       do { } while (0)
201 #define hotcpu_notifier(fn, pri)        do { (void)(fn); } while (0)
202 /* These aren't inline functions due to a GCC bug. */
203 #define register_hotcpu_notifier(nb)    ({ (void)(nb); 0; })
204 #define unregister_hotcpu_notifier(nb)  ({ (void)(nb); })
205 #endif          /* CONFIG_HOTPLUG_CPU */
207 #ifdef CONFIG_PM_SLEEP_SMP
208 extern int disable_nonboot_cpus(void);
209 extern void enable_nonboot_cpus(void);
210 #else /* !CONFIG_PM_SLEEP_SMP */
211 static inline int disable_nonboot_cpus(void) { return 0; }
212 static inline void enable_nonboot_cpus(void) {}
213 #endif /* !CONFIG_PM_SLEEP_SMP */
215 #define IDLE_START 1
216 #define IDLE_END 2
218 void idle_notifier_register(struct notifier_block *n);
219 void idle_notifier_unregister(struct notifier_block *n);
220 void idle_notifier_call_chain(unsigned long val);
222 #endif /* _LINUX_CPU_H_ */