]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/firmware-map.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / firmware-map.h
1 /*
2  * include/linux/firmware-map.h:
3  *  Copyright (C) 2008 SUSE LINUX Products GmbH
4  *  by Bernhard Walle <bernhard.walle@gmx.de>
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License v2.0 as published by
8  * the Free Software Foundation
9  *
10  * This program is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  *
15  */
16 #ifndef _LINUX_FIRMWARE_MAP_H
17 #define _LINUX_FIRMWARE_MAP_H
19 #include <linux/list.h>
21 /*
22  * provide a dummy interface if CONFIG_FIRMWARE_MEMMAP is disabled
23  */
24 #ifdef CONFIG_FIRMWARE_MEMMAP
26 int firmware_map_add_early(u64 start, u64 end, const char *type);
27 int firmware_map_add_hotplug(u64 start, u64 end, const char *type);
29 #else /* CONFIG_FIRMWARE_MEMMAP */
31 static inline int firmware_map_add_early(u64 start, u64 end, const char *type)
32 {
33         return 0;
34 }
36 static inline int firmware_map_add_hotplug(u64 start, u64 end, const char *type)
37 {
38         return 0;
39 }
41 #endif /* CONFIG_FIRMWARE_MEMMAP */
43 #endif /* _LINUX_FIRMWARE_MAP_H */