1 /* include/linux/gpio_event.h
2 *
3 * Copyright (C) 2007 Google, Inc.
4 *
5 * This software is licensed under the terms of the GNU General Public
6 * License version 2, as published by the Free Software Foundation, and
7 * may be copied, distributed, and modified under those terms.
8 *
9 * This program is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12 * GNU General Public License for more details.
13 *
14 */
16 #ifndef _LINUX_GPIO_EVENT_H
17 #define _LINUX_GPIO_EVENT_H
19 #include <linux/input.h>
21 struct gpio_event_input_devs {
22 int count;
23 struct input_dev *dev[];
24 };
25 enum {
26 GPIO_EVENT_FUNC_UNINIT = 0x0,
27 GPIO_EVENT_FUNC_INIT = 0x1,
28 GPIO_EVENT_FUNC_SUSPEND = 0x2,
29 GPIO_EVENT_FUNC_RESUME = 0x3,
30 };
31 struct gpio_event_info {
32 int (*func)(struct gpio_event_input_devs *input_devs,
33 struct gpio_event_info *info,
34 void **data, int func);
35 int (*event)(struct gpio_event_input_devs *input_devs,
36 struct gpio_event_info *info,
37 void **data, unsigned int dev, unsigned int type,
38 unsigned int code, int value); /* out events */
39 bool no_suspend;
40 };
42 struct gpio_event_platform_data {
43 const char *name;
44 struct gpio_event_info **info;
45 size_t info_count;
46 int (*power)(const struct gpio_event_platform_data *pdata, bool on);
47 const char *names[]; /* If name is NULL, names contain a NULL */
48 /* terminated list of input devices to create */
49 };
51 #define GPIO_EVENT_DEV_NAME "gpio-event"
53 /* Key matrix */
55 enum gpio_event_matrix_flags {
56 /* unset: drive active output low, set: drive active output high */
57 GPIOKPF_ACTIVE_HIGH = 1U << 0,
58 GPIOKPF_DEBOUNCE = 1U << 1,
59 GPIOKPF_REMOVE_SOME_PHANTOM_KEYS = 1U << 2,
60 GPIOKPF_REMOVE_PHANTOM_KEYS = GPIOKPF_REMOVE_SOME_PHANTOM_KEYS |
61 GPIOKPF_DEBOUNCE,
62 GPIOKPF_DRIVE_INACTIVE = 1U << 3,
63 GPIOKPF_LEVEL_TRIGGERED_IRQ = 1U << 4,
64 GPIOKPF_PRINT_UNMAPPED_KEYS = 1U << 16,
65 GPIOKPF_PRINT_MAPPED_KEYS = 1U << 17,
66 GPIOKPF_PRINT_PHANTOM_KEYS = 1U << 18,
67 };
69 #define MATRIX_CODE_BITS (10)
70 #define MATRIX_KEY_MASK ((1U << MATRIX_CODE_BITS) - 1)
71 #define MATRIX_KEY(dev, code) \
72 (((dev) << MATRIX_CODE_BITS) | (code & MATRIX_KEY_MASK))
74 extern int gpio_event_matrix_func(struct gpio_event_input_devs *input_devs,
75 struct gpio_event_info *info, void **data, int func);
76 struct gpio_event_matrix_info {
77 /* initialize to gpio_event_matrix_func */
78 struct gpio_event_info info;
79 /* size must be ninputs * noutputs */
80 const unsigned short *keymap;
81 unsigned int *input_gpios;
82 unsigned int *output_gpios;
83 unsigned int ninputs;
84 unsigned int noutputs;
85 /* time to wait before reading inputs after driving each output */
86 ktime_t settle_time;
87 /* time to wait before scanning the keypad a second time */
88 ktime_t debounce_delay;
89 ktime_t poll_time;
90 unsigned flags;
91 };
93 /* Directly connected inputs and outputs */
95 enum gpio_event_direct_flags {
96 GPIOEDF_ACTIVE_HIGH = 1U << 0,
97 /* GPIOEDF_USE_DOWN_IRQ = 1U << 1, */
98 /* GPIOEDF_USE_IRQ = (1U << 2) | GPIOIDF_USE_DOWN_IRQ, */
99 GPIOEDF_PRINT_KEYS = 1U << 8,
100 GPIOEDF_PRINT_KEY_DEBOUNCE = 1U << 9,
101 GPIOEDF_PRINT_KEY_UNSTABLE = 1U << 10,
102 };
104 struct gpio_event_direct_entry {
105 uint32_t gpio:16;
106 uint32_t code:10;
107 uint32_t dev:6;
108 };
110 /* inputs */
111 extern int gpio_event_input_func(struct gpio_event_input_devs *input_devs,
112 struct gpio_event_info *info, void **data, int func);
113 struct gpio_event_input_info {
114 /* initialize to gpio_event_input_func */
115 struct gpio_event_info info;
116 ktime_t debounce_time;
117 ktime_t poll_time;
118 uint16_t flags;
119 uint16_t type;
120 const struct gpio_event_direct_entry *keymap;
121 size_t keymap_size;
122 };
124 /* outputs */
125 extern int gpio_event_output_func(struct gpio_event_input_devs *input_devs,
126 struct gpio_event_info *info, void **data, int func);
127 extern int gpio_event_output_event(struct gpio_event_input_devs *input_devs,
128 struct gpio_event_info *info, void **data,
129 unsigned int dev, unsigned int type,
130 unsigned int code, int value);
131 struct gpio_event_output_info {
132 /* initialize to gpio_event_output_func and gpio_event_output_event */
133 struct gpio_event_info info;
134 uint16_t flags;
135 uint16_t type;
136 const struct gpio_event_direct_entry *keymap;
137 size_t keymap_size;
138 };
141 /* axes */
143 enum gpio_event_axis_flags {
144 GPIOEAF_PRINT_UNKNOWN_DIRECTION = 1U << 16,
145 GPIOEAF_PRINT_RAW = 1U << 17,
146 GPIOEAF_PRINT_EVENT = 1U << 18,
147 };
149 extern int gpio_event_axis_func(struct gpio_event_input_devs *input_devs,
150 struct gpio_event_info *info, void **data, int func);
151 struct gpio_event_axis_info {
152 /* initialize to gpio_event_axis_func */
153 struct gpio_event_info info;
154 uint8_t count; /* number of gpios for this axis */
155 uint8_t dev; /* device index when using multiple input devices */
156 uint8_t type; /* EV_REL or EV_ABS */
157 uint16_t code;
158 uint16_t decoded_size;
159 uint16_t (*map)(struct gpio_event_axis_info *info, uint16_t in);
160 uint32_t *gpio;
161 uint32_t flags;
162 };
163 #define gpio_axis_2bit_gray_map gpio_axis_4bit_gray_map
164 #define gpio_axis_3bit_gray_map gpio_axis_4bit_gray_map
165 uint16_t gpio_axis_4bit_gray_map(
166 struct gpio_event_axis_info *info, uint16_t in);
167 uint16_t gpio_axis_5bit_singletrack_map(
168 struct gpio_event_axis_info *info, uint16_t in);
170 #endif