]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/i2c-gpio.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / i2c-gpio.h
1 /*
2  * i2c-gpio interface to platform code
3  *
4  * Copyright (C) 2007 Atmel Corporation
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License version 2 as
8  * published by the Free Software Foundation.
9  */
10 #ifndef _LINUX_I2C_GPIO_H
11 #define _LINUX_I2C_GPIO_H
13 /**
14  * struct i2c_gpio_platform_data - Platform-dependent data for i2c-gpio
15  * @sda_pin: GPIO pin ID to use for SDA
16  * @scl_pin: GPIO pin ID to use for SCL
17  * @udelay: signal toggle delay. SCL frequency is (500 / udelay) kHz
18  * @timeout: clock stretching timeout in jiffies. If the slave keeps
19  *      SCL low for longer than this, the transfer will time out.
20  * @sda_is_open_drain: SDA is configured as open drain, i.e. the pin
21  *      isn't actively driven high when setting the output value high.
22  *      gpio_get_value() must return the actual pin state even if the
23  *      pin is configured as an output.
24  * @scl_is_open_drain: SCL is set up as open drain. Same requirements
25  *      as for sda_is_open_drain apply.
26  * @scl_is_output_only: SCL output drivers cannot be turned off.
27  */
28 struct i2c_gpio_platform_data {
29         unsigned int    sda_pin;
30         unsigned int    scl_pin;
31         int             udelay;
32         int             timeout;
33         unsigned int    sda_is_open_drain:1;
34         unsigned int    scl_is_open_drain:1;
35         unsigned int    scl_is_output_only:1;
36 };
38 #endif /* _LINUX_I2C_GPIO_H */