]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/i8042.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / i8042.h
1 #ifndef _LINUX_I8042_H
2 #define _LINUX_I8042_H
4 /*
5  * This program is free software; you can redistribute it and/or modify it
6  * under the terms of the GNU General Public License version 2 as published by
7  * the Free Software Foundation.
8  */
10 #include <linux/types.h>
12 /*
13  * Standard commands.
14  */
16 #define I8042_CMD_CTL_RCTR      0x0120
17 #define I8042_CMD_CTL_WCTR      0x1060
18 #define I8042_CMD_CTL_TEST      0x01aa
20 #define I8042_CMD_KBD_DISABLE   0x00ad
21 #define I8042_CMD_KBD_ENABLE    0x00ae
22 #define I8042_CMD_KBD_TEST      0x01ab
23 #define I8042_CMD_KBD_LOOP      0x11d2
25 #define I8042_CMD_AUX_DISABLE   0x00a7
26 #define I8042_CMD_AUX_ENABLE    0x00a8
27 #define I8042_CMD_AUX_TEST      0x01a9
28 #define I8042_CMD_AUX_SEND      0x10d4
29 #define I8042_CMD_AUX_LOOP      0x11d3
31 #define I8042_CMD_MUX_PFX       0x0090
32 #define I8042_CMD_MUX_SEND      0x1090
34 struct serio;
36 #if defined(CONFIG_SERIO_I8042) || defined(CONFIG_SERIO_I8042_MODULE)
38 void i8042_lock_chip(void);
39 void i8042_unlock_chip(void);
40 int i8042_command(unsigned char *param, int command);
41 bool i8042_check_port_owner(const struct serio *);
42 int i8042_install_filter(bool (*filter)(unsigned char data, unsigned char str,
43                                         struct serio *serio));
44 int i8042_remove_filter(bool (*filter)(unsigned char data, unsigned char str,
45                                        struct serio *serio));
47 #else
49 static inline void i8042_lock_chip(void)
50 {
51 }
53 static inline void i8042_unlock_chip(void)
54 {
55 }
57 static inline int i8042_command(unsigned char *param, int command)
58 {
59         return -ENODEV;
60 }
62 static inline bool i8042_check_port_owner(const struct serio *serio)
63 {
64         return false;
65 }
67 static inline int i8042_install_filter(bool (*filter)(unsigned char data, unsigned char str,
68                                         struct serio *serio))
69 {
70         return -ENODEV;
71 }
73 static inline int i8042_remove_filter(bool (*filter)(unsigned char data, unsigned char str,
74                                        struct serio *serio))
75 {
76         return -ENODEV;
77 }
79 #endif
81 #endif