]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/if_arp.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / if_arp.h
1 /*
2  * INET         An implementation of the TCP/IP protocol suite for the LINUX
3  *              operating system.  INET is implemented using the  BSD Socket
4  *              interface as the means of communication with the user level.
5  *
6  *              Global definitions for the ARP (RFC 826) protocol.
7  *
8  * Version:     @(#)if_arp.h    1.0.1   04/16/93
9  *
10  * Authors:     Original taken from Berkeley UNIX 4.3, (c) UCB 1986-1988
11  *              Portions taken from the KA9Q/NOS (v2.00m PA0GRI) source.
12  *              Ross Biro
13  *              Fred N. van Kempen, <waltje@uWalt.NL.Mugnet.ORG>
14  *              Florian La Roche,
15  *              Jonathan Layes <layes@loran.com>
16  *              Arnaldo Carvalho de Melo <acme@conectiva.com.br> ARPHRD_HWX25
17  *
18  *              This program is free software; you can redistribute it and/or
19  *              modify it under the terms of the GNU General Public License
20  *              as published by the Free Software Foundation; either version
21  *              2 of the License, or (at your option) any later version.
22  */
23 #ifndef _LINUX_IF_ARP_H
24 #define _LINUX_IF_ARP_H
26 #include <linux/skbuff.h>
27 #include <uapi/linux/if_arp.h>
29 static inline struct arphdr *arp_hdr(const struct sk_buff *skb)
30 {
31         return (struct arphdr *)skb_network_header(skb);
32 }
34 static inline int arp_hdr_len(struct net_device *dev)
35 {
36         /* ARP header, plus 2 device addresses, plus 2 IP addresses. */
37         return sizeof(struct arphdr) + (dev->addr_len + sizeof(u32)) * 2;
38 }
39 #endif  /* _LINUX_IF_ARP_H */