1 /***************************************************************************
2 * Linux PPP over L2TP (PPPoL2TP) Socket Implementation (RFC 2661)
3 *
4 * This file supplies definitions required by the PPP over L2TP driver
5 * (l2tp_ppp.c). All version information wrt this file is located in l2tp_ppp.c
6 *
7 * License:
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License
10 * as published by the Free Software Foundation; either version
11 * 2 of the License, or (at your option) any later version.
12 *
13 */
14 #ifndef __LINUX_IF_PPPOL2TP_H
15 #define __LINUX_IF_PPPOL2TP_H
17 #include <linux/in.h>
18 #include <linux/in6.h>
19 #include <uapi/linux/if_pppol2tp.h>
21 #endif