1 /***************************************************************************
2 * Linux PPP over X - Generic PPP transport layer sockets
3 * Linux PPP over Ethernet (PPPoE) Socket Implementation (RFC 2516)
4 *
5 * This file supplies definitions required by the PPP over Ethernet driver
6 * (pppox.c). All version information wrt this file is located in pppox.c
7 *
8 * License:
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License
11 * as published by the Free Software Foundation; either version
12 * 2 of the License, or (at your option) any later version.
13 *
14 */
15 #ifndef __LINUX_IF_PPPOX_H
16 #define __LINUX_IF_PPPOX_H
18 #include <linux/if.h>
19 #include <linux/netdevice.h>
20 #include <linux/ppp_channel.h>
21 #include <linux/skbuff.h>
22 #include <uapi/linux/if_pppox.h>
24 static inline struct pppoe_hdr *pppoe_hdr(const struct sk_buff *skb)
25 {
26 return (struct pppoe_hdr *)skb_network_header(skb);
27 }
29 struct pppoe_opt {
30 struct net_device *dev; /* device associated with socket*/
31 int ifindex; /* ifindex of device associated with socket */
32 struct pppoe_addr pa; /* what this socket is bound to*/
33 struct sockaddr_pppox relay; /* what socket data will be
34 relayed to (PPPoE relaying) */
35 };
37 struct pptp_opt {
38 struct pptp_addr src_addr;
39 struct pptp_addr dst_addr;
40 u32 ack_sent, ack_recv;
41 u32 seq_sent, seq_recv;
42 int ppp_flags;
43 };
45 struct pppolac_opt {
46 __u32 local;
47 __u32 remote;
48 __u32 recv_sequence;
49 __u32 xmit_sequence;
50 atomic_t sequencing;
51 int (*backlog_rcv)(struct sock *sk_udp, struct sk_buff *skb);
52 };
54 struct pppopns_opt {
55 __u16 local;
56 __u16 remote;
57 __u32 recv_sequence;
58 __u32 xmit_sequence;
59 void (*data_ready)(struct sock *sk_raw, int length);
60 int (*backlog_rcv)(struct sock *sk_raw, struct sk_buff *skb);
61 };
63 #include <net/sock.h>
65 struct pppox_sock {
66 /* struct sock must be the first member of pppox_sock */
67 struct sock sk;
68 struct ppp_channel chan;
69 struct pppox_sock *next; /* for hash table */
70 union {
71 struct pppoe_opt pppoe;
72 struct pptp_opt pptp;
73 struct pppolac_opt lac;
74 struct pppopns_opt pns;
75 } proto;
76 __be16 num;
77 };
78 #define pppoe_dev proto.pppoe.dev
79 #define pppoe_ifindex proto.pppoe.ifindex
80 #define pppoe_pa proto.pppoe.pa
81 #define pppoe_relay proto.pppoe.relay
83 static inline struct pppox_sock *pppox_sk(struct sock *sk)
84 {
85 return (struct pppox_sock *)sk;
86 }
88 static inline struct sock *sk_pppox(struct pppox_sock *po)
89 {
90 return (struct sock *)po;
91 }
93 struct module;
95 struct pppox_proto {
96 int (*create)(struct net *net, struct socket *sock);
97 int (*ioctl)(struct socket *sock, unsigned int cmd,
98 unsigned long arg);
99 struct module *owner;
100 };
102 extern int register_pppox_proto(int proto_num, const struct pppox_proto *pp);
103 extern void unregister_pppox_proto(int proto_num);
104 extern void pppox_unbind_sock(struct sock *sk);/* delete ppp-channel binding */
105 extern int pppox_ioctl(struct socket *sock, unsigned int cmd, unsigned long arg);
107 /* PPPoX socket states */
108 enum {
109 PPPOX_NONE = 0, /* initial state */
110 PPPOX_CONNECTED = 1, /* connection established ==TCP_ESTABLISHED */
111 PPPOX_BOUND = 2, /* bound to ppp device */
112 PPPOX_RELAY = 4, /* forwarding is enabled */
113 PPPOX_ZOMBIE = 8, /* dead, but still bound to ppp device */
114 PPPOX_DEAD = 16 /* dead, useless, please clean me up!*/
115 };
117 #endif /* !(__LINUX_IF_PPPOX_H) */