]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/lglock.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / lglock.h
1 /*
2  * Specialised local-global spinlock. Can only be declared as global variables
3  * to avoid overhead and keep things simple (and we don't want to start using
4  * these inside dynamically allocated structures).
5  *
6  * "local/global locks" (lglocks) can be used to:
7  *
8  * - Provide fast exclusive access to per-CPU data, with exclusive access to
9  *   another CPU's data allowed but possibly subject to contention, and to
10  *   provide very slow exclusive access to all per-CPU data.
11  * - Or to provide very fast and scalable read serialisation, and to provide
12  *   very slow exclusive serialisation of data (not necessarily per-CPU data).
13  *
14  * Brlocks are also implemented as a short-hand notation for the latter use
15  * case.
16  *
17  * Copyright 2009, 2010, Nick Piggin, Novell Inc.
18  */
19 #ifndef __LINUX_LGLOCK_H
20 #define __LINUX_LGLOCK_H
22 #include <linux/spinlock.h>
23 #include <linux/lockdep.h>
24 #include <linux/percpu.h>
25 #include <linux/cpu.h>
26 #include <linux/notifier.h>
28 /* can make br locks by using local lock for read side, global lock for write */
29 #define br_lock_init(name)      lg_lock_init(name, #name)
30 #define br_read_lock(name)      lg_local_lock(name)
31 #define br_read_unlock(name)    lg_local_unlock(name)
32 #define br_write_lock(name)     lg_global_lock(name)
33 #define br_write_unlock(name)   lg_global_unlock(name)
35 #define DEFINE_BRLOCK(name)             DEFINE_LGLOCK(name)
36 #define DEFINE_STATIC_BRLOCK(name)      DEFINE_STATIC_LGLOCK(name)
38 #ifdef CONFIG_DEBUG_LOCK_ALLOC
39 #define LOCKDEP_INIT_MAP lockdep_init_map
40 #else
41 #define LOCKDEP_INIT_MAP(a, b, c, d)
42 #endif
44 struct lglock {
45         arch_spinlock_t __percpu *lock;
46 #ifdef CONFIG_DEBUG_LOCK_ALLOC
47         struct lock_class_key lock_key;
48         struct lockdep_map    lock_dep_map;
49 #endif
50 };
52 #define DEFINE_LGLOCK(name)                                             \
53         static DEFINE_PER_CPU(arch_spinlock_t, name ## _lock)           \
54         = __ARCH_SPIN_LOCK_UNLOCKED;                                    \
55         struct lglock name = { .lock = &name ## _lock }
57 #define DEFINE_STATIC_LGLOCK(name)                                      \
58         static DEFINE_PER_CPU(arch_spinlock_t, name ## _lock)           \
59         = __ARCH_SPIN_LOCK_UNLOCKED;                                    \
60         static struct lglock name = { .lock = &name ## _lock }
62 void lg_lock_init(struct lglock *lg, char *name);
63 void lg_local_lock(struct lglock *lg);
64 void lg_local_unlock(struct lglock *lg);
65 void lg_local_lock_cpu(struct lglock *lg, int cpu);
66 void lg_local_unlock_cpu(struct lglock *lg, int cpu);
67 void lg_global_lock(struct lglock *lg);
68 void lg_global_unlock(struct lglock *lg);
70 #endif