]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/mbus.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / mbus.h
1 /*
2  * Marvell MBUS common definitions.
3  *
4  * Copyright (C) 2008 Marvell Semiconductor
5  *
6  * This file is licensed under the terms of the GNU General Public
7  * License version 2.  This program is licensed "as is" without any
8  * warranty of any kind, whether express or implied.
9  */
11 #ifndef __LINUX_MBUS_H
12 #define __LINUX_MBUS_H
14 struct mbus_dram_target_info
15 {
16         /*
17          * The 4-bit MBUS target ID of the DRAM controller.
18          */
19         u8              mbus_dram_target_id;
21         /*
22          * The base address, size, and MBUS attribute ID for each
23          * of the possible DRAM chip selects.  Peripherals are
24          * required to support at least 4 decode windows.
25          */
26         int             num_cs;
27         struct mbus_dram_window {
28                 u8      cs_index;
29                 u8      mbus_attr;
30                 u32     base;
31                 u32     size;
32         } cs[4];
33 };
35 /*
36  * The Marvell mbus is to be found only on SOCs from the Orion family
37  * at the moment.  Provide a dummy stub for other architectures.
38  */
39 #ifdef CONFIG_PLAT_ORION
40 extern const struct mbus_dram_target_info *mv_mbus_dram_info(void);
41 #else
42 static inline const struct mbus_dram_target_info *mv_mbus_dram_info(void)
43 {
44         return NULL;
45 }
46 #endif
47 #endif