1 /*
2 * Marvell MBUS common definitions.
3 *
4 * Copyright (C) 2008 Marvell Semiconductor
5 *
6 * This file is licensed under the terms of the GNU General Public
7 * License version 2. This program is licensed "as is" without any
8 * warranty of any kind, whether express or implied.
9 */
11 #ifndef __LINUX_MBUS_H
12 #define __LINUX_MBUS_H
14 struct mbus_dram_target_info
15 {
16 /*
17 * The 4-bit MBUS target ID of the DRAM controller.
18 */
19 u8 mbus_dram_target_id;
21 /*
22 * The base address, size, and MBUS attribute ID for each
23 * of the possible DRAM chip selects. Peripherals are
24 * required to support at least 4 decode windows.
25 */
26 int num_cs;
27 struct mbus_dram_window {
28 u8 cs_index;
29 u8 mbus_attr;
30 u32 base;
31 u32 size;
32 } cs[4];
33 };
35 /*
36 * The Marvell mbus is to be found only on SOCs from the Orion family
37 * at the moment. Provide a dummy stub for other architectures.
38 */
39 #ifdef CONFIG_PLAT_ORION
40 extern const struct mbus_dram_target_info *mv_mbus_dram_info(void);
41 #else
42 static inline const struct mbus_dram_target_info *mv_mbus_dram_info(void)
43 {
44 return NULL;
45 }
46 #endif
47 #endif