]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/migrate.h
mm/rmap, migration: Make rmap_walk_anon() and try_to_unmap_anon() more scalable
[android-sdk/kernel-video.git] / include / linux / migrate.h
1 #ifndef _LINUX_MIGRATE_H
2 #define _LINUX_MIGRATE_H
4 #include <linux/mm.h>
5 #include <linux/mempolicy.h>
6 #include <linux/migrate_mode.h>
8 typedef struct page *new_page_t(struct page *, unsigned long private, int **);
10 enum migrate_reason {
11         MR_COMPACTION,
12         MR_MEMORY_FAILURE,
13         MR_MEMORY_HOTPLUG,
14         MR_SYSCALL,             /* also applies to cpusets */
15         MR_MEMPOLICY_MBIND,
16         MR_NUMA_MISPLACED,
17         MR_CMA
18 };
20 #ifdef CONFIG_MIGRATION
22 extern void putback_lru_pages(struct list_head *l);
23 extern int migrate_page(struct address_space *,
24                         struct page *, struct page *, enum migrate_mode);
25 extern int migrate_pages(struct list_head *l, new_page_t x,
26                         unsigned long private, bool offlining,
27                         enum migrate_mode mode, int reason);
28 extern int migrate_huge_page(struct page *, new_page_t x,
29                         unsigned long private, bool offlining,
30                         enum migrate_mode mode);
32 extern int fail_migrate_page(struct address_space *,
33                         struct page *, struct page *);
35 extern int migrate_prep(void);
36 extern int migrate_prep_local(void);
37 extern int migrate_vmas(struct mm_struct *mm,
38                 const nodemask_t *from, const nodemask_t *to,
39                 unsigned long flags);
40 extern void migrate_page_copy(struct page *newpage, struct page *page);
41 extern int migrate_huge_page_move_mapping(struct address_space *mapping,
42                                   struct page *newpage, struct page *page);
43 #else
45 static inline void putback_lru_pages(struct list_head *l) {}
46 static inline int migrate_pages(struct list_head *l, new_page_t x,
47                 unsigned long private, bool offlining,
48                 enum migrate_mode mode, int reason) { return -ENOSYS; }
49 static inline int migrate_huge_page(struct page *page, new_page_t x,
50                 unsigned long private, bool offlining,
51                 enum migrate_mode mode) { return -ENOSYS; }
53 static inline int migrate_prep(void) { return -ENOSYS; }
54 static inline int migrate_prep_local(void) { return -ENOSYS; }
56 static inline int migrate_vmas(struct mm_struct *mm,
57                 const nodemask_t *from, const nodemask_t *to,
58                 unsigned long flags)
59 {
60         return -ENOSYS;
61 }
63 static inline void migrate_page_copy(struct page *newpage,
64                                      struct page *page) {}
66 static inline int migrate_huge_page_move_mapping(struct address_space *mapping,
67                                   struct page *newpage, struct page *page)
68 {
69         return -ENOSYS;
70 }
72 /* Possible settings for the migrate_page() method in address_operations */
73 #define migrate_page NULL
74 #define fail_migrate_page NULL
76 #endif /* CONFIG_MIGRATION */
78 #ifdef CONFIG_NUMA_BALANCING
79 extern int migrate_misplaced_page(struct page *page, int node);
80 extern int migrate_misplaced_page(struct page *page, int node);
81 extern bool migrate_ratelimited(int node);
82 #else
83 static inline int migrate_misplaced_page(struct page *page, int node)
84 {
85         return -EAGAIN; /* can't migrate now */
86 }
87 static inline bool migrate_ratelimited(int node)
88 {
89         return false;
90 }
91 #endif /* CONFIG_NUMA_BALANCING */
93 #if defined(CONFIG_NUMA_BALANCING) && defined(CONFIG_TRANSPARENT_HUGEPAGE)
94 extern int migrate_misplaced_transhuge_page(struct mm_struct *mm,
95                         struct vm_area_struct *vma,
96                         pmd_t *pmd, pmd_t entry,
97                         unsigned long address,
98                         struct page *page, int node);
99 #else
100 static inline int migrate_misplaced_transhuge_page(struct mm_struct *mm,
101                         struct vm_area_struct *vma,
102                         pmd_t *pmd, pmd_t entry,
103                         unsigned long address,
104                         struct page *page, int node)
106         return -EAGAIN;
108 #endif /* CONFIG_NUMA_BALANCING && CONFIG_TRANSPARENT_HUGEPAGE*/
110 #endif /* _LINUX_MIGRATE_H */