]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/mmc/pm.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / mmc / pm.h
1 /*
2  * linux/include/linux/mmc/pm.h
3  *
4  * Author:      Nicolas Pitre
5  * Copyright:   (C) 2009 Marvell Technology Group Ltd.
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  */
12 #ifndef LINUX_MMC_PM_H
13 #define LINUX_MMC_PM_H
15 /*
16  * These flags are used to describe power management features that
17  * some cards (typically SDIO cards) might wish to benefit from when
18  * the host system is being suspended.  There are several layers of
19  * abstractions involved, from the host controller driver, to the MMC core
20  * code, to the SDIO core code, to finally get to the actual SDIO function
21  * driver.  This file is therefore used for common definitions shared across
22  * all those layers.
23  */
25 typedef unsigned int mmc_pm_flag_t;
27 #define MMC_PM_KEEP_POWER       (1 << 0)        /* preserve card power during suspend */
28 #define MMC_PM_WAKE_SDIO_IRQ    (1 << 1)        /* wake up host system on SDIO IRQ assertion */
29 #define MMC_PM_IGNORE_PM_NOTIFY (1 << 2)        /* ignore mmc pm notify */
31 #endif /* LINUX_MMC_PM_H */