1 /*
2 * linux/include/linux/mmc/pm.h
3 *
4 * Author: Nicolas Pitre
5 * Copyright: (C) 2009 Marvell Technology Group Ltd.
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
12 #ifndef LINUX_MMC_PM_H
13 #define LINUX_MMC_PM_H
15 /*
16 * These flags are used to describe power management features that
17 * some cards (typically SDIO cards) might wish to benefit from when
18 * the host system is being suspended. There are several layers of
19 * abstractions involved, from the host controller driver, to the MMC core
20 * code, to the SDIO core code, to finally get to the actual SDIO function
21 * driver. This file is therefore used for common definitions shared across
22 * all those layers.
23 */
25 typedef unsigned int mmc_pm_flag_t;
27 #define MMC_PM_KEEP_POWER (1 << 0) /* preserve card power during suspend */
28 #define MMC_PM_WAKE_SDIO_IRQ (1 << 1) /* wake up host system on SDIO IRQ assertion */
29 #define MMC_PM_IGNORE_PM_NOTIFY (1 << 2) /* ignore mmc pm notify */
31 #endif /* LINUX_MMC_PM_H */