1 /*
2 * linux/include/linux/nmi.h
3 */
4 #ifndef LINUX_NMI_H
5 #define LINUX_NMI_H
7 #include <linux/sched.h>
8 #include <asm/irq.h>
10 /**
11 * touch_nmi_watchdog - restart NMI watchdog timeout.
12 *
13 * If the architecture supports the NMI watchdog, touch_nmi_watchdog()
14 * may be used to reset the timeout - for code which intentionally
15 * disables interrupts for a long time. This call is stateless.
16 */
17 #if defined(CONFIG_HAVE_NMI_WATCHDOG) || defined(CONFIG_HARDLOCKUP_DETECTOR_NMI)
18 #include <asm/nmi.h>
19 #endif
21 #if defined(CONFIG_HAVE_NMI_WATCHDOG) || defined(CONFIG_HARDLOCKUP_DETECTOR)
22 extern void touch_nmi_watchdog(void);
23 #else
24 static inline void touch_nmi_watchdog(void)
25 {
26 touch_softlockup_watchdog();
27 }
28 #endif
30 /*
31 * Create trigger_all_cpu_backtrace() out of the arch-provided
32 * base function. Return whether such support was available,
33 * to allow calling code to fall back to some other mechanism:
34 */
35 #ifdef arch_trigger_all_cpu_backtrace
36 static inline bool trigger_all_cpu_backtrace(void)
37 {
38 arch_trigger_all_cpu_backtrace();
40 return true;
41 }
42 #else
43 static inline bool trigger_all_cpu_backtrace(void)
44 {
45 return false;
46 }
47 #endif
49 #ifdef CONFIG_LOCKUP_DETECTOR
50 int hw_nmi_is_cpu_stuck(struct pt_regs *);
51 u64 hw_nmi_get_sample_period(int watchdog_thresh);
52 extern int watchdog_enabled;
53 extern int watchdog_thresh;
54 struct ctl_table;
55 extern int proc_dowatchdog(struct ctl_table *, int ,
56 void __user *, size_t *, loff_t *);
57 #endif
59 #endif