]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/nvram.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / nvram.h
1 #ifndef _LINUX_NVRAM_H
2 #define _LINUX_NVRAM_H
4 #include <uapi/linux/nvram.h>
6 /* __foo is foo without grabbing the rtc_lock - get it yourself */
7 extern unsigned char __nvram_read_byte(int i);
8 extern unsigned char nvram_read_byte(int i);
9 extern void __nvram_write_byte(unsigned char c, int i);
10 extern void nvram_write_byte(unsigned char c, int i);
11 extern int __nvram_check_checksum(void);
12 extern int nvram_check_checksum(void);
13 #endif  /* _LINUX_NVRAM_H */