1 /*
2 * Generic I2C API implementation for PowerPC.
3 *
4 * Copyright (c) 2008 Jochen Friedrich <jochen@scram.de>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 */
12 #ifndef __LINUX_OF_I2C_H
13 #define __LINUX_OF_I2C_H
15 #if defined(CONFIG_OF_I2C) || defined(CONFIG_OF_I2C_MODULE)
16 #include <linux/i2c.h>
18 extern void of_i2c_register_devices(struct i2c_adapter *adap);
20 /* must call put_device() when done with returned i2c_client device */
21 extern struct i2c_client *of_find_i2c_device_by_node(struct device_node *node);
23 /* must call put_device() when done with returned i2c_adapter device */
24 extern struct i2c_adapter *of_find_i2c_adapter_by_node(
25 struct device_node *node);
27 #else
28 static inline void of_i2c_register_devices(struct i2c_adapter *adap)
29 {
30 return;
31 }
33 static inline struct i2c_client *of_find_i2c_device_by_node(struct device_node *node)
34 {
35 return NULL;
36 }
38 /* must call put_device() when done with returned i2c_adapter device */
39 static inline struct i2c_adapter *of_find_i2c_adapter_by_node(
40 struct device_node *node)
41 {
42 return NULL;
43 }
44 #endif /* CONFIG_OF_I2C */
46 #endif /* __LINUX_OF_I2C_H */