]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/of_mdio.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / of_mdio.h
1 /*
2  * OF helpers for the MDIO (Ethernet PHY) API
3  *
4  * Copyright (c) 2009 Secret Lab Technologies, Ltd.
5  *
6  * This file is released under the GPLv2
7  */
9 #ifndef __LINUX_OF_MDIO_H
10 #define __LINUX_OF_MDIO_H
12 #include <linux/phy.h>
13 #include <linux/of.h>
15 #ifdef CONFIG_OF
16 extern int of_mdiobus_register(struct mii_bus *mdio, struct device_node *np);
17 extern struct phy_device *of_phy_find_device(struct device_node *phy_np);
18 extern struct phy_device *of_phy_connect(struct net_device *dev,
19                                          struct device_node *phy_np,
20                                          void (*hndlr)(struct net_device *),
21                                          u32 flags, phy_interface_t iface);
22 extern struct phy_device *of_phy_connect_fixed_link(struct net_device *dev,
23                                          void (*hndlr)(struct net_device *),
24                                          phy_interface_t iface);
26 extern struct mii_bus *of_mdio_find_bus(struct device_node *mdio_np);
28 #else /* CONFIG_OF */
29 static inline int of_mdiobus_register(struct mii_bus *mdio, struct device_node *np)
30 {
31         return -ENOSYS;
32 }
34 static inline struct phy_device *of_phy_find_device(struct device_node *phy_np)
35 {
36         return NULL;
37 }
39 static inline struct phy_device *of_phy_connect(struct net_device *dev,
40                                                 struct device_node *phy_np,
41                                                 void (*hndlr)(struct net_device *),
42                                                 u32 flags, phy_interface_t iface)
43 {
44         return NULL;
45 }
47 static inline struct phy_device *of_phy_connect_fixed_link(struct net_device *dev,
48                                                            void (*hndlr)(struct net_device *),
49                                                            phy_interface_t iface)
50 {
51         return NULL;
52 }
54 static inline struct mii_bus *of_mdio_find_bus(struct device_node *mdio_np)
55 {
56         return NULL;
57 }
58 #endif /* CONFIG_OF */
60 #endif /* __LINUX_OF_MDIO_H */