1 /*
2 * rfkill-regulator.c - Regulator consumer driver for rfkill
3 *
4 * Copyright (C) 2009 Guiming Zhuo <gmzhuo@gmail.com>
5 * Copyright (C) 2011 Antonio Ospite <ospite@studenti.unina.it>
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 *
11 */
13 #ifndef __LINUX_RFKILL_REGULATOR_H
14 #define __LINUX_RFKILL_REGULATOR_H
16 /*
17 * Use "vrfkill" as supply id when declaring the regulator consumer:
18 *
19 * static struct regulator_consumer_supply pcap_regulator_V6_consumers [] = {
20 * { .dev_name = "rfkill-regulator.0", .supply = "vrfkill" },
21 * };
22 *
23 * If you have several regulator driven rfkill, you can append a numerical id to
24 * .dev_name as done above, and use the same id when declaring the platform
25 * device:
26 *
27 * static struct rfkill_regulator_platform_data ezx_rfkill_bt_data = {
28 * .name = "ezx-bluetooth",
29 * .type = RFKILL_TYPE_BLUETOOTH,
30 * };
31 *
32 * static struct platform_device a910_rfkill = {
33 * .name = "rfkill-regulator",
34 * .id = 0,
35 * .dev = {
36 * .platform_data = &ezx_rfkill_bt_data,
37 * },
38 * };
39 */
41 #include <linux/rfkill.h>
43 struct rfkill_regulator_platform_data {
44 char *name; /* the name for the rfkill switch */
45 enum rfkill_type type; /* the type as specified in rfkill.h */
46 };
48 #endif /* __LINUX_RFKILL_REGULATOR_H */