]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/shm.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / shm.h
1 #ifndef _LINUX_SHM_H_
2 #define _LINUX_SHM_H_
4 #include <asm/page.h>
5 #include <uapi/linux/shm.h>
7 #define SHMALL (SHMMAX/PAGE_SIZE*(SHMMNI/16)) /* max shm system wide (pages) */
8 #include <asm/shmparam.h>
9 struct shmid_kernel /* private to the kernel */
10 {       
11         struct kern_ipc_perm    shm_perm;
12         struct file *           shm_file;
13         unsigned long           shm_nattch;
14         unsigned long           shm_segsz;
15         time_t                  shm_atim;
16         time_t                  shm_dtim;
17         time_t                  shm_ctim;
18         pid_t                   shm_cprid;
19         pid_t                   shm_lprid;
20         struct user_struct      *mlock_user;
22         /* The task created the shm object.  NULL if the task is dead. */
23         struct task_struct      *shm_creator;
24 };
26 /* shm_mode upper byte flags */
27 #define SHM_DEST        01000   /* segment will be destroyed on last detach */
28 #define SHM_LOCKED      02000   /* segment will not be swapped */
29 #define SHM_HUGETLB     04000   /* segment will use huge TLB pages */
30 #define SHM_NORESERVE   010000  /* don't check for reservations */
32 /* Bits [26:31] are reserved */
34 /*
35  * When SHM_HUGETLB is set bits [26:31] encode the log2 of the huge page size.
36  * This gives us 6 bits, which is enough until someone invents 128 bit address
37  * spaces.
38  *
39  * Assume these are all power of twos.
40  * When 0 use the default page size.
41  */
42 #define SHM_HUGE_SHIFT  26
43 #define SHM_HUGE_MASK   0x3f
44 #define SHM_HUGE_2MB    (21 << SHM_HUGE_SHIFT)
45 #define SHM_HUGE_1GB    (30 << SHM_HUGE_SHIFT)
47 #ifdef CONFIG_SYSVIPC
48 long do_shmat(int shmid, char __user *shmaddr, int shmflg, unsigned long *addr,
49               unsigned long shmlba);
50 extern int is_file_shm_hugepages(struct file *file);
51 extern void exit_shm(struct task_struct *task);
52 #else
53 static inline long do_shmat(int shmid, char __user *shmaddr,
54                             int shmflg, unsigned long *addr,
55                             unsigned long shmlba)
56 {
57         return -ENOSYS;
58 }
59 static inline int is_file_shm_hugepages(struct file *file)
60 {
61         return 0;
62 }
63 static inline void exit_shm(struct task_struct *task)
64 {
65 }
66 #endif
68 #endif /* _LINUX_SHM_H_ */