1 /* linux/include/linux/tick.h
2 *
3 * This file contains the structure definitions for tick related functions
4 *
5 */
6 #ifndef _LINUX_TICK_H
7 #define _LINUX_TICK_H
9 #include <linux/clockchips.h>
10 #include <linux/irqflags.h>
12 #ifdef CONFIG_GENERIC_CLOCKEVENTS
14 enum tick_device_mode {
15 TICKDEV_MODE_PERIODIC,
16 TICKDEV_MODE_ONESHOT,
17 };
19 struct tick_device {
20 struct clock_event_device *evtdev;
21 enum tick_device_mode mode;
22 };
24 enum tick_nohz_mode {
25 NOHZ_MODE_INACTIVE,
26 NOHZ_MODE_LOWRES,
27 NOHZ_MODE_HIGHRES,
28 };
30 /**
31 * struct tick_sched - sched tick emulation and no idle tick control/stats
32 * @sched_timer: hrtimer to schedule the periodic tick in high
33 * resolution mode
34 * @last_tick: Store the last tick expiry time when the tick
35 * timer is modified for nohz sleeps. This is necessary
36 * to resume the tick timer operation in the timeline
37 * when the CPU returns from nohz sleep.
38 * @tick_stopped: Indicator that the idle tick has been stopped
39 * @idle_jiffies: jiffies at the entry to idle for idle time accounting
40 * @idle_calls: Total number of idle calls
41 * @idle_sleeps: Number of idle calls, where the sched tick was stopped
42 * @idle_entrytime: Time when the idle call was entered
43 * @idle_waketime: Time when the idle was interrupted
44 * @idle_exittime: Time when the idle state was left
45 * @idle_sleeptime: Sum of the time slept in idle with sched tick stopped
46 * @iowait_sleeptime: Sum of the time slept in idle with sched tick stopped, with IO outstanding
47 * @sleep_length: Duration of the current idle sleep
48 * @do_timer_lst: CPU was the last one doing do_timer before going idle
49 */
50 struct tick_sched {
51 struct hrtimer sched_timer;
52 unsigned long check_clocks;
53 enum tick_nohz_mode nohz_mode;
54 ktime_t last_tick;
55 int inidle;
56 int tick_stopped;
57 unsigned long idle_jiffies;
58 unsigned long idle_calls;
59 unsigned long idle_sleeps;
60 int idle_active;
61 ktime_t idle_entrytime;
62 ktime_t idle_waketime;
63 ktime_t idle_exittime;
64 ktime_t idle_sleeptime;
65 ktime_t iowait_sleeptime;
66 ktime_t sleep_length;
67 unsigned long last_jiffies;
68 unsigned long next_jiffies;
69 ktime_t idle_expires;
70 int do_timer_last;
71 };
73 extern void __init tick_init(void);
74 extern int tick_is_oneshot_available(void);
75 extern struct tick_device *tick_get_device(int cpu);
77 # ifdef CONFIG_HIGH_RES_TIMERS
78 extern int tick_init_highres(void);
79 extern int tick_program_event(ktime_t expires, int force);
80 extern void tick_setup_sched_timer(void);
81 # endif
83 # if defined CONFIG_NO_HZ || defined CONFIG_HIGH_RES_TIMERS
84 extern void tick_cancel_sched_timer(int cpu);
85 # else
86 static inline void tick_cancel_sched_timer(int cpu) { }
87 # endif
89 # ifdef CONFIG_GENERIC_CLOCKEVENTS_BROADCAST
90 extern struct tick_device *tick_get_broadcast_device(void);
91 extern struct cpumask *tick_get_broadcast_mask(void);
93 # ifdef CONFIG_TICK_ONESHOT
94 extern struct cpumask *tick_get_broadcast_oneshot_mask(void);
95 # endif
97 # endif /* BROADCAST */
99 # ifdef CONFIG_TICK_ONESHOT
100 extern void tick_clock_notify(void);
101 extern int tick_check_oneshot_change(int allow_nohz);
102 extern struct tick_sched *tick_get_tick_sched(int cpu);
103 extern void tick_check_idle(int cpu);
104 extern int tick_oneshot_mode_active(void);
105 # ifndef arch_needs_cpu
106 # define arch_needs_cpu(cpu) (0)
107 # endif
108 # else
109 static inline void tick_clock_notify(void) { }
110 static inline int tick_check_oneshot_change(int allow_nohz) { return 0; }
111 static inline void tick_check_idle(int cpu) { }
112 static inline int tick_oneshot_mode_active(void) { return 0; }
113 # endif
115 #else /* CONFIG_GENERIC_CLOCKEVENTS */
116 static inline void tick_init(void) { }
117 static inline void tick_cancel_sched_timer(int cpu) { }
118 static inline void tick_clock_notify(void) { }
119 static inline int tick_check_oneshot_change(int allow_nohz) { return 0; }
120 static inline void tick_check_idle(int cpu) { }
121 static inline int tick_oneshot_mode_active(void) { return 0; }
122 #endif /* !CONFIG_GENERIC_CLOCKEVENTS */
124 # ifdef CONFIG_NO_HZ
125 extern void tick_nohz_idle_enter(void);
126 extern void tick_nohz_idle_exit(void);
127 extern void tick_nohz_irq_exit(void);
128 extern ktime_t tick_nohz_get_sleep_length(void);
129 extern u64 get_cpu_idle_time_us(int cpu, u64 *last_update_time);
130 extern u64 get_cpu_iowait_time_us(int cpu, u64 *last_update_time);
131 # else
132 static inline void tick_nohz_idle_enter(void) { }
133 static inline void tick_nohz_idle_exit(void) { }
135 static inline ktime_t tick_nohz_get_sleep_length(void)
136 {
137 ktime_t len = { .tv64 = NSEC_PER_SEC/HZ };
139 return len;
140 }
141 static inline u64 get_cpu_idle_time_us(int cpu, u64 *unused) { return -1; }
142 static inline u64 get_cpu_iowait_time_us(int cpu, u64 *unused) { return -1; }
143 # endif /* !NO_HZ */
145 # ifdef CONFIG_CPU_IDLE_GOV_MENU
146 extern void menu_hrtimer_cancel(void);
147 # else
148 static inline void menu_hrtimer_cancel(void) {}
149 # endif /* CONFIG_CPU_IDLE_GOV_MENU */
151 #endif