]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/uio.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / uio.h
1 /*
2  *      Berkeley style UIO structures   -       Alan Cox 1994.
3  *
4  *              This program is free software; you can redistribute it and/or
5  *              modify it under the terms of the GNU General Public License
6  *              as published by the Free Software Foundation; either version
7  *              2 of the License, or (at your option) any later version.
8  */
9 #ifndef __LINUX_UIO_H
10 #define __LINUX_UIO_H
12 #include <uapi/linux/uio.h>
15 struct kvec {
16         void *iov_base; /* and that should *never* hold a userland pointer */
17         size_t iov_len;
18 };
20 /*
21  * Total number of bytes covered by an iovec.
22  *
23  * NOTE that it is not safe to use this function until all the iovec's
24  * segment lengths have been validated.  Because the individual lengths can
25  * overflow a size_t when added together.
26  */
27 static inline size_t iov_length(const struct iovec *iov, unsigned long nr_segs)
28 {
29         unsigned long seg;
30         size_t ret = 0;
32         for (seg = 0; seg < nr_segs; seg++)
33                 ret += iov[seg].iov_len;
34         return ret;
35 }
37 unsigned long iov_shorten(struct iovec *iov, unsigned long nr_segs, size_t to);
38 #endif