1 /*
2 * Copyright 1998-2009 VIA Technologies, Inc. All Rights Reserved.
3 * Copyright 2001-2008 S3 Graphics, Inc. All Rights Reserved.
4 * Copyright 2009-2010 Jonathan Corbet <corbet@lwn.net>
5 * Copyright 2010 Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public
9 * License as published by the Free Software Foundation;
10 * either version 2, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTIES OR REPRESENTATIONS; without even
14 * the implied warranty of MERCHANTABILITY or FITNESS FOR
15 * A PARTICULAR PURPOSE.See the GNU General Public License
16 * for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc.,
21 * 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA.
22 */
24 #ifndef __VIA_CORE_H__
25 #define __VIA_CORE_H__
26 #include <linux/types.h>
27 #include <linux/io.h>
28 #include <linux/spinlock.h>
29 #include <linux/pci.h>
31 /*
32 * A description of each known serial I2C/GPIO port.
33 */
34 enum via_port_type {
35 VIA_PORT_NONE = 0,
36 VIA_PORT_I2C,
37 VIA_PORT_GPIO,
38 };
40 enum via_port_mode {
41 VIA_MODE_OFF = 0,
42 VIA_MODE_I2C, /* Used as I2C port */
43 VIA_MODE_GPIO, /* Two GPIO ports */
44 };
46 enum viafb_i2c_adap {
47 VIA_PORT_26 = 0,
48 VIA_PORT_31,
49 VIA_PORT_25,
50 VIA_PORT_2C,
51 VIA_PORT_3D,
52 };
53 #define VIAFB_NUM_PORTS 5
55 struct via_port_cfg {
56 enum via_port_type type;
57 enum via_port_mode mode;
58 u16 io_port;
59 u8 ioport_index;
60 };
62 /*
63 * Allow subdevs to register suspend/resume hooks.
64 */
65 #ifdef CONFIG_PM
66 struct viafb_pm_hooks {
67 struct list_head list;
68 int (*suspend)(void *private);
69 int (*resume)(void *private);
70 void *private;
71 };
73 void viafb_pm_register(struct viafb_pm_hooks *hooks);
74 void viafb_pm_unregister(struct viafb_pm_hooks *hooks);
75 #endif /* CONFIG_PM */
77 /*
78 * This is the global viafb "device" containing stuff needed by
79 * all subdevs.
80 */
81 struct viafb_dev {
82 struct pci_dev *pdev;
83 int chip_type;
84 struct via_port_cfg *port_cfg;
85 /*
86 * Spinlock for access to device registers. Not yet
87 * globally used.
88 */
89 spinlock_t reg_lock;
90 /*
91 * The framebuffer MMIO region. Little, if anything, touches
92 * this memory directly, and certainly nothing outside of the
93 * framebuffer device itself. We *do* have to be able to allocate
94 * chunks of this memory for other devices, though.
95 */
96 unsigned long fbmem_start;
97 long fbmem_len;
98 void __iomem *fbmem;
99 #if defined(CONFIG_VIDEO_VIA_CAMERA) || defined(CONFIG_VIDEO_VIA_CAMERA_MODULE)
100 long camera_fbmem_offset;
101 long camera_fbmem_size;
102 #endif
103 /*
104 * The MMIO region for device registers.
105 */
106 unsigned long engine_start;
107 unsigned long engine_len;
108 void __iomem *engine_mmio;
110 };
112 /*
113 * Interrupt management.
114 */
116 void viafb_irq_enable(u32 mask);
117 void viafb_irq_disable(u32 mask);
119 /*
120 * The global interrupt control register and its bits.
121 */
122 #define VDE_INTERRUPT 0x200 /* Video interrupt flags/masks */
123 #define VDE_I_DVISENSE 0x00000001 /* DVI sense int status */
124 #define VDE_I_VBLANK 0x00000002 /* Vertical blank status */
125 #define VDE_I_MCCFI 0x00000004 /* MCE compl. frame int status */
126 #define VDE_I_VSYNC 0x00000008 /* VGA VSYNC int status */
127 #define VDE_I_DMA0DDONE 0x00000010 /* DMA 0 descr done */
128 #define VDE_I_DMA0TDONE 0x00000020 /* DMA 0 transfer done */
129 #define VDE_I_DMA1DDONE 0x00000040 /* DMA 1 descr done */
130 #define VDE_I_DMA1TDONE 0x00000080 /* DMA 1 transfer done */
131 #define VDE_I_C1AV 0x00000100 /* Cap Eng 1 act vid end */
132 #define VDE_I_HQV0 0x00000200 /* First HQV engine */
133 #define VDE_I_HQV1 0x00000400 /* Second HQV engine */
134 #define VDE_I_HQV1EN 0x00000800 /* Second HQV engine enable */
135 #define VDE_I_C0AV 0x00001000 /* Cap Eng 0 act vid end */
136 #define VDE_I_C0VBI 0x00002000 /* Cap Eng 0 VBI end */
137 #define VDE_I_C1VBI 0x00004000 /* Cap Eng 1 VBI end */
138 #define VDE_I_VSYNC2 0x00008000 /* Sec. Disp. VSYNC */
139 #define VDE_I_DVISNSEN 0x00010000 /* DVI sense enable */
140 #define VDE_I_VSYNC2EN 0x00020000 /* Sec Disp VSYNC enable */
141 #define VDE_I_MCCFIEN 0x00040000 /* MC comp frame int mask enable */
142 #define VDE_I_VSYNCEN 0x00080000 /* VSYNC enable */
143 #define VDE_I_DMA0DDEN 0x00100000 /* DMA 0 descr done enable */
144 #define VDE_I_DMA0TDEN 0x00200000 /* DMA 0 trans done enable */
145 #define VDE_I_DMA1DDEN 0x00400000 /* DMA 1 descr done enable */
146 #define VDE_I_DMA1TDEN 0x00800000 /* DMA 1 trans done enable */
147 #define VDE_I_C1AVEN 0x01000000 /* cap 1 act vid end enable */
148 #define VDE_I_HQV0EN 0x02000000 /* First hqv engine enable */
149 #define VDE_I_C1VBIEN 0x04000000 /* Cap 1 VBI end enable */
150 #define VDE_I_LVDSSI 0x08000000 /* LVDS sense interrupt */
151 #define VDE_I_C0AVEN 0x10000000 /* Cap 0 act vid end enable */
152 #define VDE_I_C0VBIEN 0x20000000 /* Cap 0 VBI end enable */
153 #define VDE_I_LVDSSIEN 0x40000000 /* LVDS Sense enable */
154 #define VDE_I_ENABLE 0x80000000 /* Global interrupt enable */
156 #if defined(CONFIG_VIDEO_VIA_CAMERA) || defined(CONFIG_VIDEO_VIA_CAMERA_MODULE)
157 /*
158 * DMA management.
159 */
160 int viafb_request_dma(void);
161 void viafb_release_dma(void);
162 /* void viafb_dma_copy_out(unsigned int offset, dma_addr_t paddr, int len); */
163 int viafb_dma_copy_out_sg(unsigned int offset, struct scatterlist *sg, int nsg);
165 /*
166 * DMA Controller registers.
167 */
168 #define VDMA_MR0 0xe00 /* Mod reg 0 */
169 #define VDMA_MR_CHAIN 0x01 /* Chaining mode */
170 #define VDMA_MR_TDIE 0x02 /* Transfer done int enable */
171 #define VDMA_CSR0 0xe04 /* Control/status */
172 #define VDMA_C_ENABLE 0x01 /* DMA Enable */
173 #define VDMA_C_START 0x02 /* Start a transfer */
174 #define VDMA_C_ABORT 0x04 /* Abort a transfer */
175 #define VDMA_C_DONE 0x08 /* Transfer is done */
176 #define VDMA_MARL0 0xe20 /* Mem addr low */
177 #define VDMA_MARH0 0xe24 /* Mem addr high */
178 #define VDMA_DAR0 0xe28 /* Device address */
179 #define VDMA_DQWCR0 0xe2c /* Count (16-byte) */
180 #define VDMA_TMR0 0xe30 /* Tile mode reg */
181 #define VDMA_DPRL0 0xe34 /* Not sure */
182 #define VDMA_DPR_IN 0x08 /* Inbound transfer to FB */
183 #define VDMA_DPRH0 0xe38
184 #define VDMA_PMR0 (0xe00 + 0x134) /* Pitch mode */
186 /*
187 * Useful stuff that probably belongs somewhere global.
188 */
189 #define VGA_WIDTH 640
190 #define VGA_HEIGHT 480
191 #endif /* CONFIG_VIDEO_VIA_CAMERA */
193 /*
194 * Indexed port operations. Note that these are all multi-op
195 * functions; every invocation will be racy if you're not holding
196 * reg_lock.
197 */
199 #define VIAStatus 0x3DA /* Non-indexed port */
200 #define VIACR 0x3D4
201 #define VIASR 0x3C4
202 #define VIAGR 0x3CE
203 #define VIAAR 0x3C0
205 static inline u8 via_read_reg(u16 port, u8 index)
206 {
207 outb(index, port);
208 return inb(port + 1);
209 }
211 static inline void via_write_reg(u16 port, u8 index, u8 data)
212 {
213 outb(index, port);
214 outb(data, port + 1);
215 }
217 static inline void via_write_reg_mask(u16 port, u8 index, u8 data, u8 mask)
218 {
219 u8 old;
221 outb(index, port);
222 old = inb(port + 1);
223 outb((data & mask) | (old & ~mask), port + 1);
224 }
226 #define VIA_MISC_REG_READ 0x03CC
227 #define VIA_MISC_REG_WRITE 0x03C2
229 static inline void via_write_misc_reg_mask(u8 data, u8 mask)
230 {
231 u8 old = inb(VIA_MISC_REG_READ);
232 outb((data & mask) | (old & ~mask), VIA_MISC_REG_WRITE);
233 }
236 #endif /* __VIA_CORE_H__ */