]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - include/linux/via-core.h
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / include / linux / via-core.h
1 /*
2  * Copyright 1998-2009 VIA Technologies, Inc. All Rights Reserved.
3  * Copyright 2001-2008 S3 Graphics, Inc. All Rights Reserved.
4  * Copyright 2009-2010 Jonathan Corbet <corbet@lwn.net>
5  * Copyright 2010 Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public
9  * License as published by the Free Software Foundation;
10  * either version 2, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTIES OR REPRESENTATIONS; without even
14  * the implied warranty of MERCHANTABILITY or FITNESS FOR
15  * A PARTICULAR PURPOSE.See the GNU General Public License
16  * for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc.,
21  * 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA.
22  */
24 #ifndef __VIA_CORE_H__
25 #define __VIA_CORE_H__
26 #include <linux/types.h>
27 #include <linux/io.h>
28 #include <linux/spinlock.h>
29 #include <linux/pci.h>
31 /*
32  * A description of each known serial I2C/GPIO port.
33  */
34 enum via_port_type {
35         VIA_PORT_NONE = 0,
36         VIA_PORT_I2C,
37         VIA_PORT_GPIO,
38 };
40 enum via_port_mode {
41         VIA_MODE_OFF = 0,
42         VIA_MODE_I2C,           /* Used as I2C port */
43         VIA_MODE_GPIO,  /* Two GPIO ports */
44 };
46 enum viafb_i2c_adap {
47         VIA_PORT_26 = 0,
48         VIA_PORT_31,
49         VIA_PORT_25,
50         VIA_PORT_2C,
51         VIA_PORT_3D,
52 };
53 #define VIAFB_NUM_PORTS 5
55 struct via_port_cfg {
56         enum via_port_type      type;
57         enum via_port_mode      mode;
58         u16                     io_port;
59         u8                      ioport_index;
60 };
62 /*
63  * Allow subdevs to register suspend/resume hooks.
64  */
65 #ifdef CONFIG_PM
66 struct viafb_pm_hooks {
67         struct list_head list;
68         int (*suspend)(void *private);
69         int (*resume)(void *private);
70         void *private;
71 };
73 void viafb_pm_register(struct viafb_pm_hooks *hooks);
74 void viafb_pm_unregister(struct viafb_pm_hooks *hooks);
75 #endif /* CONFIG_PM */
77 /*
78  * This is the global viafb "device" containing stuff needed by
79  * all subdevs.
80  */
81 struct viafb_dev {
82         struct pci_dev *pdev;
83         int chip_type;
84         struct via_port_cfg *port_cfg;
85         /*
86          * Spinlock for access to device registers.  Not yet
87          * globally used.
88          */
89         spinlock_t reg_lock;
90         /*
91          * The framebuffer MMIO region.  Little, if anything, touches
92          * this memory directly, and certainly nothing outside of the
93          * framebuffer device itself.  We *do* have to be able to allocate
94          * chunks of this memory for other devices, though.
95          */
96         unsigned long fbmem_start;
97         long fbmem_len;
98         void __iomem *fbmem;
99 #if defined(CONFIG_VIDEO_VIA_CAMERA) || defined(CONFIG_VIDEO_VIA_CAMERA_MODULE)
100         long camera_fbmem_offset;
101         long camera_fbmem_size;
102 #endif
103         /*
104          * The MMIO region for device registers.
105          */
106         unsigned long engine_start;
107         unsigned long engine_len;
108         void __iomem *engine_mmio;
110 };
112 /*
113  * Interrupt management.
114  */
116 void viafb_irq_enable(u32 mask);
117 void viafb_irq_disable(u32 mask);
119 /*
120  * The global interrupt control register and its bits.
121  */
122 #define VDE_INTERRUPT   0x200   /* Video interrupt flags/masks */
123 #define   VDE_I_DVISENSE  0x00000001  /* DVI sense int status */
124 #define   VDE_I_VBLANK    0x00000002  /* Vertical blank status */
125 #define   VDE_I_MCCFI     0x00000004  /* MCE compl. frame int status */
126 #define   VDE_I_VSYNC     0x00000008  /* VGA VSYNC int status */
127 #define   VDE_I_DMA0DDONE 0x00000010  /* DMA 0 descr done */
128 #define   VDE_I_DMA0TDONE 0x00000020  /* DMA 0 transfer done */
129 #define   VDE_I_DMA1DDONE 0x00000040  /* DMA 1 descr done */
130 #define   VDE_I_DMA1TDONE 0x00000080  /* DMA 1 transfer done */
131 #define   VDE_I_C1AV      0x00000100  /* Cap Eng 1 act vid end */
132 #define   VDE_I_HQV0      0x00000200  /* First HQV engine */
133 #define   VDE_I_HQV1      0x00000400  /* Second HQV engine */
134 #define   VDE_I_HQV1EN    0x00000800  /* Second HQV engine enable */
135 #define   VDE_I_C0AV      0x00001000  /* Cap Eng 0 act vid end */
136 #define   VDE_I_C0VBI     0x00002000  /* Cap Eng 0 VBI end */
137 #define   VDE_I_C1VBI     0x00004000  /* Cap Eng 1 VBI end */
138 #define   VDE_I_VSYNC2    0x00008000  /* Sec. Disp. VSYNC */
139 #define   VDE_I_DVISNSEN  0x00010000  /* DVI sense enable */
140 #define   VDE_I_VSYNC2EN  0x00020000  /* Sec Disp VSYNC enable */
141 #define   VDE_I_MCCFIEN   0x00040000  /* MC comp frame int mask enable */
142 #define   VDE_I_VSYNCEN   0x00080000  /* VSYNC enable */
143 #define   VDE_I_DMA0DDEN  0x00100000  /* DMA 0 descr done enable */
144 #define   VDE_I_DMA0TDEN  0x00200000  /* DMA 0 trans done enable */
145 #define   VDE_I_DMA1DDEN  0x00400000  /* DMA 1 descr done enable */
146 #define   VDE_I_DMA1TDEN  0x00800000  /* DMA 1 trans done enable */
147 #define   VDE_I_C1AVEN    0x01000000  /* cap 1 act vid end enable */
148 #define   VDE_I_HQV0EN    0x02000000  /* First hqv engine enable */
149 #define   VDE_I_C1VBIEN   0x04000000  /* Cap 1 VBI end enable */
150 #define   VDE_I_LVDSSI    0x08000000  /* LVDS sense interrupt */
151 #define   VDE_I_C0AVEN    0x10000000  /* Cap 0 act vid end enable */
152 #define   VDE_I_C0VBIEN   0x20000000  /* Cap 0 VBI end enable */
153 #define   VDE_I_LVDSSIEN  0x40000000  /* LVDS Sense enable */
154 #define   VDE_I_ENABLE    0x80000000  /* Global interrupt enable */
156 #if defined(CONFIG_VIDEO_VIA_CAMERA) || defined(CONFIG_VIDEO_VIA_CAMERA_MODULE)
157 /*
158  * DMA management.
159  */
160 int viafb_request_dma(void);
161 void viafb_release_dma(void);
162 /* void viafb_dma_copy_out(unsigned int offset, dma_addr_t paddr, int len); */
163 int viafb_dma_copy_out_sg(unsigned int offset, struct scatterlist *sg, int nsg);
165 /*
166  * DMA Controller registers.
167  */
168 #define VDMA_MR0        0xe00           /* Mod reg 0 */
169 #define   VDMA_MR_CHAIN   0x01          /* Chaining mode */
170 #define   VDMA_MR_TDIE    0x02          /* Transfer done int enable */
171 #define VDMA_CSR0       0xe04           /* Control/status */
172 #define   VDMA_C_ENABLE   0x01            /* DMA Enable */
173 #define   VDMA_C_START    0x02            /* Start a transfer */
174 #define   VDMA_C_ABORT    0x04            /* Abort a transfer */
175 #define   VDMA_C_DONE     0x08            /* Transfer is done */
176 #define VDMA_MARL0      0xe20           /* Mem addr low */
177 #define VDMA_MARH0      0xe24           /* Mem addr high */
178 #define VDMA_DAR0       0xe28           /* Device address */
179 #define VDMA_DQWCR0     0xe2c           /* Count (16-byte) */
180 #define VDMA_TMR0       0xe30           /* Tile mode reg */
181 #define VDMA_DPRL0      0xe34           /* Not sure */
182 #define   VDMA_DPR_IN     0x08          /* Inbound transfer to FB */
183 #define VDMA_DPRH0      0xe38
184 #define VDMA_PMR0       (0xe00 + 0x134) /* Pitch mode */
186 /*
187  * Useful stuff that probably belongs somewhere global.
188  */
189 #define VGA_WIDTH       640
190 #define VGA_HEIGHT      480
191 #endif /* CONFIG_VIDEO_VIA_CAMERA */
193 /*
194  * Indexed port operations.  Note that these are all multi-op
195  * functions; every invocation will be racy if you're not holding
196  * reg_lock.
197  */
199 #define VIAStatus   0x3DA  /* Non-indexed port */
200 #define VIACR       0x3D4
201 #define VIASR       0x3C4
202 #define VIAGR       0x3CE
203 #define VIAAR       0x3C0
205 static inline u8 via_read_reg(u16 port, u8 index)
207         outb(index, port);
208         return inb(port + 1);
211 static inline void via_write_reg(u16 port, u8 index, u8 data)
213         outb(index, port);
214         outb(data, port + 1);
217 static inline void via_write_reg_mask(u16 port, u8 index, u8 data, u8 mask)
219         u8 old;
221         outb(index, port);
222         old = inb(port + 1);
223         outb((data & mask) | (old & ~mask), port + 1);
226 #define VIA_MISC_REG_READ       0x03CC
227 #define VIA_MISC_REG_WRITE      0x03C2
229 static inline void via_write_misc_reg_mask(u8 data, u8 mask)
231         u8 old = inb(VIA_MISC_REG_READ);
232         outb((data & mask) | (old & ~mask), VIA_MISC_REG_WRITE);
236 #endif /* __VIA_CORE_H__ */