1 /*
2 * INET An implementation of the TCP/IP protocol suite for the LINUX
3 * operating system. INET is implemented using the BSD Socket
4 * interface as the means of communication with the user level.
5 *
6 * Definitions for inet_sock
7 *
8 * Authors: Many, reorganised here by
9 * Arnaldo Carvalho de Melo <acme@mandriva.com>
10 *
11 * This program is free software; you can redistribute it and/or
12 * modify it under the terms of the GNU General Public License
13 * as published by the Free Software Foundation; either version
14 * 2 of the License, or (at your option) any later version.
15 */
16 #ifndef _INET_SOCK_H
17 #define _INET_SOCK_H
20 #include <linux/kmemcheck.h>
21 #include <linux/string.h>
22 #include <linux/types.h>
23 #include <linux/jhash.h>
24 #include <linux/netdevice.h>
26 #include <net/flow.h>
27 #include <net/sock.h>
28 #include <net/request_sock.h>
29 #include <net/netns/hash.h>
31 /** struct ip_options - IP Options
32 *
33 * @faddr - Saved first hop address
34 * @nexthop - Saved nexthop address in LSRR and SSRR
35 * @is_strictroute - Strict source route
36 * @srr_is_hit - Packet destination addr was our one
37 * @is_changed - IP checksum more not valid
38 * @rr_needaddr - Need to record addr of outgoing dev
39 * @ts_needtime - Need to record timestamp
40 * @ts_needaddr - Need to record addr of outgoing dev
41 */
42 struct ip_options {
43 __be32 faddr;
44 __be32 nexthop;
45 unsigned char optlen;
46 unsigned char srr;
47 unsigned char rr;
48 unsigned char ts;
49 unsigned char is_strictroute:1,
50 srr_is_hit:1,
51 is_changed:1,
52 rr_needaddr:1,
53 ts_needtime:1,
54 ts_needaddr:1;
55 unsigned char router_alert;
56 unsigned char cipso;
57 unsigned char __pad2;
58 unsigned char __data[0];
59 };
61 struct ip_options_rcu {
62 struct rcu_head rcu;
63 struct ip_options opt;
64 };
66 struct ip_options_data {
67 struct ip_options_rcu opt;
68 char data[40];
69 };
71 struct inet_request_sock {
72 struct request_sock req;
73 #define ir_loc_addr req.__req_common.skc_rcv_saddr
74 #define ir_rmt_addr req.__req_common.skc_daddr
75 #define ir_num req.__req_common.skc_num
76 #define ir_rmt_port req.__req_common.skc_dport
77 #define ir_v6_rmt_addr req.__req_common.skc_v6_daddr
78 #define ir_v6_loc_addr req.__req_common.skc_v6_rcv_saddr
79 #define ir_iif req.__req_common.skc_bound_dev_if
81 kmemcheck_bitfield_begin(flags);
82 u16 snd_wscale : 4,
83 rcv_wscale : 4,
84 tstamp_ok : 1,
85 sack_ok : 1,
86 wscale_ok : 1,
87 ecn_ok : 1,
88 acked : 1,
89 no_srccheck: 1;
90 kmemcheck_bitfield_end(flags);
91 u32 ir_mark;
92 struct ip_options_rcu *opt;
93 struct sk_buff *pktopts;
94 };
96 static inline struct inet_request_sock *inet_rsk(const struct request_sock *sk)
97 {
98 return (struct inet_request_sock *)sk;
99 }
101 static inline u32 inet_request_mark(struct sock *sk, struct sk_buff *skb)
102 {
103 if (!sk->sk_mark && sock_net(sk)->ipv4.sysctl_tcp_fwmark_accept)
104 return skb->mark;
106 return sk->sk_mark;
107 }
109 struct inet_cork {
110 unsigned int flags;
111 __be32 addr;
112 struct ip_options *opt;
113 unsigned int fragsize;
114 int length; /* Total length of all frames */
115 struct dst_entry *dst;
116 u8 tx_flags;
117 __u8 ttl;
118 __s16 tos;
119 char priority;
120 };
122 struct inet_cork_full {
123 struct inet_cork base;
124 struct flowi fl;
125 };
127 struct ip_mc_socklist;
128 struct ipv6_pinfo;
129 struct rtable;
131 /** struct inet_sock - representation of INET sockets
132 *
133 * @sk - ancestor class
134 * @pinet6 - pointer to IPv6 control block
135 * @inet_daddr - Foreign IPv4 addr
136 * @inet_rcv_saddr - Bound local IPv4 addr
137 * @inet_dport - Destination port
138 * @inet_num - Local port
139 * @inet_saddr - Sending source
140 * @uc_ttl - Unicast TTL
141 * @inet_sport - Source port
142 * @inet_id - ID counter for DF pkts
143 * @tos - TOS
144 * @mc_ttl - Multicasting TTL
145 * @is_icsk - is this an inet_connection_sock?
146 * @uc_index - Unicast outgoing device index
147 * @mc_index - Multicast device index
148 * @mc_list - Group array
149 * @cork - info to build ip hdr on each ip frag while socket is corked
150 */
151 struct inet_sock {
152 /* sk and pinet6 has to be the first two members of inet_sock */
153 struct sock sk;
154 #if IS_ENABLED(CONFIG_IPV6)
155 struct ipv6_pinfo *pinet6;
156 #endif
157 /* Socket demultiplex comparisons on incoming packets. */
158 #define inet_daddr sk.__sk_common.skc_daddr
159 #define inet_rcv_saddr sk.__sk_common.skc_rcv_saddr
160 #define inet_dport sk.__sk_common.skc_dport
161 #define inet_num sk.__sk_common.skc_num
163 __be32 inet_saddr;
164 __s16 uc_ttl;
165 __u16 cmsg_flags;
166 __be16 inet_sport;
167 __u16 inet_id;
169 struct ip_options_rcu __rcu *inet_opt;
170 int rx_dst_ifindex;
171 __u8 tos;
172 __u8 min_ttl;
173 __u8 mc_ttl;
174 __u8 pmtudisc;
175 __u8 recverr:1,
176 is_icsk:1,
177 freebind:1,
178 hdrincl:1,
179 mc_loop:1,
180 transparent:1,
181 mc_all:1,
182 nodefrag:1;
183 __u8 rcv_tos;
184 int uc_index;
185 int mc_index;
186 __be32 mc_addr;
187 struct ip_mc_socklist __rcu *mc_list;
188 struct inet_cork_full cork;
189 };
191 #define IPCORK_OPT 1 /* ip-options has been held in ipcork.opt */
192 #define IPCORK_ALLFRAG 2 /* always fragment (for ipv6 for now) */
194 static inline struct inet_sock *inet_sk(const struct sock *sk)
195 {
196 return (struct inet_sock *)sk;
197 }
199 static inline void __inet_sk_copy_descendant(struct sock *sk_to,
200 const struct sock *sk_from,
201 const int ancestor_size)
202 {
203 memcpy(inet_sk(sk_to) + 1, inet_sk(sk_from) + 1,
204 sk_from->sk_prot->obj_size - ancestor_size);
205 }
206 #if !(IS_ENABLED(CONFIG_IPV6))
207 static inline void inet_sk_copy_descendant(struct sock *sk_to,
208 const struct sock *sk_from)
209 {
210 __inet_sk_copy_descendant(sk_to, sk_from, sizeof(struct inet_sock));
211 }
212 #endif
214 int inet_sk_rebuild_header(struct sock *sk);
216 static inline unsigned int __inet_ehashfn(const __be32 laddr,
217 const __u16 lport,
218 const __be32 faddr,
219 const __be16 fport,
220 u32 initval)
221 {
222 return jhash_3words((__force __u32) laddr,
223 (__force __u32) faddr,
224 ((__u32) lport) << 16 | (__force __u32)fport,
225 initval);
226 }
228 static inline struct request_sock *inet_reqsk_alloc(struct request_sock_ops *ops)
229 {
230 struct request_sock *req = reqsk_alloc(ops);
231 struct inet_request_sock *ireq = inet_rsk(req);
233 if (req != NULL) {
234 kmemcheck_annotate_bitfield(ireq, flags);
235 ireq->opt = NULL;
236 }
238 return req;
239 }
241 static inline __u8 inet_sk_flowi_flags(const struct sock *sk)
242 {
243 __u8 flags = 0;
245 if (inet_sk(sk)->transparent || inet_sk(sk)->hdrincl)
246 flags |= FLOWI_FLAG_ANYSRC;
247 return flags;
248 }
250 #endif /* _INET_SOCK_H */