1 /***************************************************************************
2 * Linux PPP over X - Generic PPP transport layer sockets
3 * Linux PPP over Ethernet (PPPoE) Socket Implementation (RFC 2516)
4 *
5 * This file supplies definitions required by the PPP over Ethernet driver
6 * (pppox.c). All version information wrt this file is located in pppox.c
7 *
8 * License:
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License
11 * as published by the Free Software Foundation; either version
12 * 2 of the License, or (at your option) any later version.
13 *
14 */
16 #ifndef _UAPI__LINUX_IF_PPPOX_H
17 #define _UAPI__LINUX_IF_PPPOX_H
20 #include <linux/types.h>
21 #include <asm/byteorder.h>
23 #include <linux/socket.h>
24 #include <linux/if_ether.h>
25 #include <linux/if_pppol2tp.h>
26 #include <linux/if_pppolac.h>
27 #include <linux/if_pppopns.h>
29 /* For user-space programs to pick up these definitions
30 * which they wouldn't get otherwise without defining __KERNEL__
31 */
32 #ifndef AF_PPPOX
33 #define AF_PPPOX 24
34 #define PF_PPPOX AF_PPPOX
35 #endif /* !(AF_PPPOX) */
37 /************************************************************************
38 * PPPoE addressing definition
39 */
40 typedef __be16 sid_t;
41 struct pppoe_addr {
42 sid_t sid; /* Session identifier */
43 unsigned char remote[ETH_ALEN]; /* Remote address */
44 char dev[IFNAMSIZ]; /* Local device to use */
45 };
47 /************************************************************************
48 * PPTP addressing definition
49 */
50 struct pptp_addr {
51 __u16 call_id;
52 struct in_addr sin_addr;
53 };
55 /************************************************************************
56 * Protocols supported by AF_PPPOX
57 */
58 #define PX_PROTO_OE 0 /* Currently just PPPoE */
59 #define PX_PROTO_OL2TP 1 /* Now L2TP also */
60 #define PX_PROTO_PPTP 2
61 #define PX_PROTO_OLAC 3
62 #define PX_PROTO_OPNS 4
63 #define PX_MAX_PROTO 5
65 struct sockaddr_pppox {
66 __kernel_sa_family_t sa_family; /* address family, AF_PPPOX */
67 unsigned int sa_protocol; /* protocol identifier */
68 union {
69 struct pppoe_addr pppoe;
70 struct pptp_addr pptp;
71 } sa_addr;
72 } __packed;
74 /* The use of the above union isn't viable because the size of this
75 * struct must stay fixed over time -- applications use sizeof(struct
76 * sockaddr_pppox) to fill it. We use a protocol specific sockaddr
77 * type instead.
78 */
79 struct sockaddr_pppol2tp {
80 __kernel_sa_family_t sa_family; /* address family, AF_PPPOX */
81 unsigned int sa_protocol; /* protocol identifier */
82 struct pppol2tp_addr pppol2tp;
83 } __packed;
85 struct sockaddr_pppol2tpin6 {
86 __kernel_sa_family_t sa_family; /* address family, AF_PPPOX */
87 unsigned int sa_protocol; /* protocol identifier */
88 struct pppol2tpin6_addr pppol2tp;
89 } __packed;
91 /* The L2TPv3 protocol changes tunnel and session ids from 16 to 32
92 * bits. So we need a different sockaddr structure.
93 */
94 struct sockaddr_pppol2tpv3 {
95 __kernel_sa_family_t sa_family; /* address family, AF_PPPOX */
96 unsigned int sa_protocol; /* protocol identifier */
97 struct pppol2tpv3_addr pppol2tp;
98 } __packed;
100 struct sockaddr_pppol2tpv3in6 {
101 __kernel_sa_family_t sa_family; /* address family, AF_PPPOX */
102 unsigned int sa_protocol; /* protocol identifier */
103 struct pppol2tpv3in6_addr pppol2tp;
104 } __packed;
106 /*********************************************************************
107 *
108 * ioctl interface for defining forwarding of connections
109 *
110 ********************************************************************/
112 #define PPPOEIOCSFWD _IOW(0xB1 ,0, size_t)
113 #define PPPOEIOCDFWD _IO(0xB1 ,1)
114 /*#define PPPOEIOCGFWD _IOWR(0xB1,2, size_t)*/
116 /* Codes to identify message types */
117 #define PADI_CODE 0x09
118 #define PADO_CODE 0x07
119 #define PADR_CODE 0x19
120 #define PADS_CODE 0x65
121 #define PADT_CODE 0xa7
122 struct pppoe_tag {
123 __be16 tag_type;
124 __be16 tag_len;
125 char tag_data[0];
126 } __attribute__ ((packed));
128 /* Tag identifiers */
129 #define PTT_EOL __cpu_to_be16(0x0000)
130 #define PTT_SRV_NAME __cpu_to_be16(0x0101)
131 #define PTT_AC_NAME __cpu_to_be16(0x0102)
132 #define PTT_HOST_UNIQ __cpu_to_be16(0x0103)
133 #define PTT_AC_COOKIE __cpu_to_be16(0x0104)
134 #define PTT_VENDOR __cpu_to_be16(0x0105)
135 #define PTT_RELAY_SID __cpu_to_be16(0x0110)
136 #define PTT_SRV_ERR __cpu_to_be16(0x0201)
137 #define PTT_SYS_ERR __cpu_to_be16(0x0202)
138 #define PTT_GEN_ERR __cpu_to_be16(0x0203)
140 struct pppoe_hdr {
141 #if defined(__LITTLE_ENDIAN_BITFIELD)
142 __u8 type : 4;
143 __u8 ver : 4;
144 #elif defined(__BIG_ENDIAN_BITFIELD)
145 __u8 ver : 4;
146 __u8 type : 4;
147 #else
148 #error "Please fix <asm/byteorder.h>"
149 #endif
150 __u8 code;
151 __be16 sid;
152 __be16 length;
153 struct pppoe_tag tag[0];
154 } __packed;
156 /* Length of entire PPPoE + PPP header */
157 #define PPPOE_SES_HLEN 8
160 #endif /* _UAPI__LINUX_IF_PPPOX_H */