1 /*
2 * linux/include/linux/netfilter/xt_IDLETIMER.h
3 *
4 * Header file for Xtables timer target module.
5 *
6 * Copyright (C) 2004, 2010 Nokia Corporation
7 *
8 * Written by Timo Teras <ext-timo.teras@nokia.com>
9 *
10 * Converted to x_tables and forward-ported to 2.6.34
11 * by Luciano Coelho <luciano.coelho@nokia.com>
12 *
13 * Contact: Luciano Coelho <luciano.coelho@nokia.com>
14 *
15 * This program is free software; you can redistribute it and/or
16 * modify it under the terms of the GNU General Public License
17 * version 2 as published by the Free Software Foundation.
18 *
19 * This program is distributed in the hope that it will be useful, but
20 * WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
22 * General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
27 * 02110-1301 USA
28 */
30 #ifndef _XT_IDLETIMER_H
31 #define _XT_IDLETIMER_H
33 #include <linux/types.h>
35 #define MAX_IDLETIMER_LABEL_SIZE 28
36 #define NLMSG_MAX_SIZE 64
38 #define NL_EVENT_TYPE_INACTIVE 0
39 #define NL_EVENT_TYPE_ACTIVE 1
41 struct idletimer_tg_info {
42 __u32 timeout;
44 char label[MAX_IDLETIMER_LABEL_SIZE];
46 /* Use netlink messages for notification in addition to sysfs */
47 __u8 send_nl_msg;
49 /* for kernel module internal use only */
50 struct idletimer_tg *timer __attribute__((aligned(8)));
51 };
53 #endif