]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - init/do_mounts.h
ARM: OMAP5/DRA7: hwmod: add ADDR_TYPE_RT to bb2d address flags
[android-sdk/kernel-video.git] / init / do_mounts.h
1 #include <linux/kernel.h>
2 #include <linux/blkdev.h>
3 #include <linux/init.h>
4 #include <linux/syscalls.h>
5 #include <linux/unistd.h>
6 #include <linux/slab.h>
7 #include <linux/mount.h>
8 #include <linux/major.h>
9 #include <linux/root_dev.h>
11 void  change_floppy(char *fmt, ...);
12 void  mount_block_root(char *name, int flags);
13 void  mount_root(void);
14 extern int root_mountflags;
16 static inline int create_dev(char *name, dev_t dev)
17 {
18         sys_unlink(name);
19         return sys_mknod(name, S_IFBLK|0600, new_encode_dev(dev));
20 }
22 #if BITS_PER_LONG == 32
23 static inline u32 bstat(char *name)
24 {
25         struct stat64 stat;
26         if (sys_stat64(name, &stat) != 0)
27                 return 0;
28         if (!S_ISBLK(stat.st_mode))
29                 return 0;
30         if (stat.st_rdev != (u32)stat.st_rdev)
31                 return 0;
32         return stat.st_rdev;
33 }
34 #else
35 static inline u32 bstat(char *name)
36 {
37         struct stat stat;
38         if (sys_newstat(name, &stat) != 0)
39                 return 0;
40         if (!S_ISBLK(stat.st_mode))
41                 return 0;
42         return stat.st_rdev;
43 }
44 #endif
46 #ifdef CONFIG_BLK_DEV_RAM
48 int __init rd_load_disk(int n);
49 int __init rd_load_image(char *from);
51 #else
53 static inline int rd_load_disk(int n) { return 0; }
54 static inline int rd_load_image(char *from) { return 0; }
56 #endif
58 #ifdef CONFIG_BLK_DEV_INITRD
60 int __init initrd_load(void);
62 #else
64 static inline int initrd_load(void) { return 0; }
66 #endif
68 #ifdef CONFIG_BLK_DEV_MD
70 void md_run_setup(void);
72 #else
74 static inline void md_run_setup(void) {}
76 #endif