]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - ipc/ipcns_notifier.c
Merge branch 'p-ti-android-3.8.y-video'
[android-sdk/kernel-video.git] / ipc / ipcns_notifier.c
1 /*
2  * linux/ipc/ipcns_notifier.c
3  * Copyright (C) 2007 BULL SA. Nadia Derbey
4  *
5  * Notification mechanism for ipc namespaces:
6  * The callback routine registered in the memory chain invokes the ipcns
7  * notifier chain with the IPCNS_MEMCHANGED event.
8  * Each callback routine registered in the ipcns namespace recomputes msgmni
9  * for the owning namespace.
10  */
12 #include <linux/msg.h>
13 #include <linux/rcupdate.h>
14 #include <linux/notifier.h>
15 #include <linux/nsproxy.h>
16 #include <linux/ipc_namespace.h>
18 #include "util.h"
22 static BLOCKING_NOTIFIER_HEAD(ipcns_chain);
25 static int ipcns_callback(struct notifier_block *self,
26                                 unsigned long action, void *arg)
27 {
28         struct ipc_namespace *ns;
30         switch (action) {
31         case IPCNS_MEMCHANGED:   /* amount of lowmem has changed */
32         case IPCNS_CREATED:
33         case IPCNS_REMOVED:
34                 /*
35                  * It's time to recompute msgmni
36                  */
37                 ns = container_of(self, struct ipc_namespace, ipcns_nb);
38                 /*
39                  * No need to get a reference on the ns: the 1st job of
40                  * free_ipc_ns() is to unregister the callback routine.
41                  * blocking_notifier_chain_unregister takes the wr lock to do
42                  * it.
43                  * When this callback routine is called the rd lock is held by
44                  * blocking_notifier_call_chain.
45                  * So the ipc ns cannot be freed while we are here.
46                  */
47                 recompute_msgmni(ns);
48                 break;
49         default:
50                 break;
51         }
53         return NOTIFY_OK;
54 }
56 int register_ipcns_notifier(struct ipc_namespace *ns)
57 {
58         int rc;
60         memset(&ns->ipcns_nb, 0, sizeof(ns->ipcns_nb));
61         ns->ipcns_nb.notifier_call = ipcns_callback;
62         ns->ipcns_nb.priority = IPCNS_CALLBACK_PRI;
63         rc = blocking_notifier_chain_register(&ipcns_chain, &ns->ipcns_nb);
64         if (!rc)
65                 ns->auto_msgmni = 1;
66         return rc;
67 }
69 int cond_register_ipcns_notifier(struct ipc_namespace *ns)
70 {
71         int rc;
73         memset(&ns->ipcns_nb, 0, sizeof(ns->ipcns_nb));
74         ns->ipcns_nb.notifier_call = ipcns_callback;
75         ns->ipcns_nb.priority = IPCNS_CALLBACK_PRI;
76         rc = blocking_notifier_chain_cond_register(&ipcns_chain,
77                                                         &ns->ipcns_nb);
78         if (!rc)
79                 ns->auto_msgmni = 1;
80         return rc;
81 }
83 void unregister_ipcns_notifier(struct ipc_namespace *ns)
84 {
85         blocking_notifier_chain_unregister(&ipcns_chain, &ns->ipcns_nb);
86         ns->auto_msgmni = 0;
87 }
89 int ipcns_notify(unsigned long val)
90 {
91         return blocking_notifier_call_chain(&ipcns_chain, val, NULL);
92 }