1 /*
2 * debugfs file to track time spent in suspend
3 *
4 * Copyright (c) 2011, Google, Inc.
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful, but WITHOUT
12 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
13 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
14 * more details.
15 */
17 #include <linux/debugfs.h>
18 #include <linux/err.h>
19 #include <linux/init.h>
20 #include <linux/kernel.h>
21 #include <linux/seq_file.h>
22 #include <linux/syscore_ops.h>
23 #include <linux/time.h>
25 static struct timespec suspend_time_before;
26 static unsigned int time_in_suspend_bins[32];
28 #ifdef CONFIG_DEBUG_FS
29 static int suspend_time_debug_show(struct seq_file *s, void *data)
30 {
31 int bin;
32 seq_printf(s, "time (secs) count\n");
33 seq_printf(s, "------------------\n");
34 for (bin = 0; bin < 32; bin++) {
35 if (time_in_suspend_bins[bin] == 0)
36 continue;
37 seq_printf(s, "%4d - %4d %4u\n",
38 bin ? 1 << (bin - 1) : 0, 1 << bin,
39 time_in_suspend_bins[bin]);
40 }
41 return 0;
42 }
44 static int suspend_time_debug_open(struct inode *inode, struct file *file)
45 {
46 return single_open(file, suspend_time_debug_show, NULL);
47 }
49 static const struct file_operations suspend_time_debug_fops = {
50 .open = suspend_time_debug_open,
51 .read = seq_read,
52 .llseek = seq_lseek,
53 .release = single_release,
54 };
56 static int __init suspend_time_debug_init(void)
57 {
58 struct dentry *d;
60 d = debugfs_create_file("suspend_time", 0755, NULL, NULL,
61 &suspend_time_debug_fops);
62 if (!d) {
63 pr_err("Failed to create suspend_time debug file\n");
64 return -ENOMEM;
65 }
67 return 0;
68 }
70 late_initcall(suspend_time_debug_init);
71 #endif
73 static int suspend_time_syscore_suspend(void)
74 {
75 read_persistent_clock(&suspend_time_before);
77 return 0;
78 }
80 static void suspend_time_syscore_resume(void)
81 {
82 struct timespec after;
84 read_persistent_clock(&after);
86 after = timespec_sub(after, suspend_time_before);
88 time_in_suspend_bins[fls(after.tv_sec)]++;
90 pr_info("Suspended for %lu.%03lu seconds\n", after.tv_sec,
91 after.tv_nsec / NSEC_PER_MSEC);
92 }
94 static struct syscore_ops suspend_time_syscore_ops = {
95 .suspend = suspend_time_syscore_suspend,
96 .resume = suspend_time_syscore_resume,
97 };
99 static int suspend_time_syscore_init(void)
100 {
101 register_syscore_ops(&suspend_time_syscore_ops);
103 return 0;
104 }
106 static void suspend_time_syscore_exit(void)
107 {
108 unregister_syscore_ops(&suspend_time_syscore_ops);
109 }
110 module_init(suspend_time_syscore_init);
111 module_exit(suspend_time_syscore_exit);