1 /*
2 Generic support for BUG()
4 This respects the following config options:
6 CONFIG_BUG - emit BUG traps. Nothing happens without this.
7 CONFIG_GENERIC_BUG - enable this code.
8 CONFIG_GENERIC_BUG_RELATIVE_POINTERS - use 32-bit pointers relative to
9 the containing struct bug_entry for bug_addr and file.
10 CONFIG_DEBUG_BUGVERBOSE - emit full file+line information for each BUG
12 CONFIG_BUG and CONFIG_DEBUG_BUGVERBOSE are potentially user-settable
13 (though they're generally always on).
15 CONFIG_GENERIC_BUG is set by each architecture using this code.
17 To use this, your architecture must:
19 1. Set up the config options:
20 - Enable CONFIG_GENERIC_BUG if CONFIG_BUG
22 2. Implement BUG (and optionally BUG_ON, WARN, WARN_ON)
23 - Define HAVE_ARCH_BUG
24 - Implement BUG() to generate a faulting instruction
25 - NOTE: struct bug_entry does not have "file" or "line" entries
26 when CONFIG_DEBUG_BUGVERBOSE is not enabled, so you must generate
27 the values accordingly.
29 3. Implement the trap
30 - In the illegal instruction trap handler (typically), verify
31 that the fault was in kernel mode, and call report_bug()
32 - report_bug() will return whether it was a false alarm, a warning,
33 or an actual bug.
34 - You must implement the is_valid_bugaddr(bugaddr) callback which
35 returns true if the eip is a real kernel address, and it points
36 to the expected BUG trap instruction.
38 Jeremy Fitzhardinge <jeremy@goop.org> 2006
39 */
40 #include <linux/list.h>
41 #include <linux/module.h>
42 #include <linux/kernel.h>
43 #include <linux/bug.h>
44 #include <linux/sched.h>
46 extern const struct bug_entry __start___bug_table[], __stop___bug_table[];
48 static inline unsigned long bug_addr(const struct bug_entry *bug)
49 {
50 #ifndef CONFIG_GENERIC_BUG_RELATIVE_POINTERS
51 return bug->bug_addr;
52 #else
53 return (unsigned long)bug + bug->bug_addr_disp;
54 #endif
55 }
57 #ifdef CONFIG_MODULES
58 /* Updates are protected by module mutex */
59 static LIST_HEAD(module_bug_list);
61 static const struct bug_entry *module_find_bug(unsigned long bugaddr)
62 {
63 struct module *mod;
65 list_for_each_entry(mod, &module_bug_list, bug_list) {
66 const struct bug_entry *bug = mod->bug_table;
67 unsigned i;
69 for (i = 0; i < mod->num_bugs; ++i, ++bug)
70 if (bugaddr == bug_addr(bug))
71 return bug;
72 }
73 return NULL;
74 }
76 void module_bug_finalize(const Elf_Ehdr *hdr, const Elf_Shdr *sechdrs,
77 struct module *mod)
78 {
79 char *secstrings;
80 unsigned int i;
82 mod->bug_table = NULL;
83 mod->num_bugs = 0;
85 /* Find the __bug_table section, if present */
86 secstrings = (char *)hdr + sechdrs[hdr->e_shstrndx].sh_offset;
87 for (i = 1; i < hdr->e_shnum; i++) {
88 if (strcmp(secstrings+sechdrs[i].sh_name, "__bug_table"))
89 continue;
90 mod->bug_table = (void *) sechdrs[i].sh_addr;
91 mod->num_bugs = sechdrs[i].sh_size / sizeof(struct bug_entry);
92 break;
93 }
95 /*
96 * Strictly speaking this should have a spinlock to protect against
97 * traversals, but since we only traverse on BUG()s, a spinlock
98 * could potentially lead to deadlock and thus be counter-productive.
99 */
100 list_add(&mod->bug_list, &module_bug_list);
101 }
103 void module_bug_cleanup(struct module *mod)
104 {
105 list_del(&mod->bug_list);
106 }
108 #else
110 static inline const struct bug_entry *module_find_bug(unsigned long bugaddr)
111 {
112 return NULL;
113 }
114 #endif
116 const struct bug_entry *find_bug(unsigned long bugaddr)
117 {
118 const struct bug_entry *bug;
120 for (bug = __start___bug_table; bug < __stop___bug_table; ++bug)
121 if (bugaddr == bug_addr(bug))
122 return bug;
124 return module_find_bug(bugaddr);
125 }
127 enum bug_trap_type report_bug(unsigned long bugaddr, struct pt_regs *regs)
128 {
129 const struct bug_entry *bug;
130 const char *file;
131 unsigned line, warning;
133 if (!is_valid_bugaddr(bugaddr))
134 return BUG_TRAP_TYPE_NONE;
136 bug = find_bug(bugaddr);
138 file = NULL;
139 line = 0;
140 warning = 0;
142 if (bug) {
143 #ifdef CONFIG_DEBUG_BUGVERBOSE
144 #ifndef CONFIG_GENERIC_BUG_RELATIVE_POINTERS
145 file = bug->file;
146 #else
147 file = (const char *)bug + bug->file_disp;
148 #endif
149 line = bug->line;
150 #endif
151 warning = (bug->flags & BUGFLAG_WARNING) != 0;
152 }
154 if (warning) {
155 /* this is a WARN_ON rather than BUG/BUG_ON */
156 printk(KERN_WARNING "------------[ cut here ]------------\n");
158 if (file)
159 printk(KERN_WARNING "WARNING: at %s:%u\n",
160 file, line);
161 else
162 printk(KERN_WARNING "WARNING: at %p "
163 "[verbose debug info unavailable]\n",
164 (void *)bugaddr);
166 print_modules();
167 show_regs(regs);
168 print_oops_end_marker();
169 /* Just a warning, don't kill lockdep. */
170 add_taint(BUG_GET_TAINT(bug), LOCKDEP_STILL_OK);
171 return BUG_TRAP_TYPE_WARN;
172 }
174 printk(KERN_DEFAULT "------------[ cut here ]------------\n");
176 if (file)
177 printk(KERN_CRIT "kernel BUG at %s:%u!\n",
178 file, line);
179 else
180 printk(KERN_CRIT "Kernel BUG at %p "
181 "[verbose debug info unavailable]\n",
182 (void *)bugaddr);
184 return BUG_TRAP_TYPE_BUG;
185 }