1 #include <linux/kernel.h>
2 #include <linux/init.h>
3 #include <linux/random.h>
4 #include <linux/sched.h>
5 #include <linux/stat.h>
6 #include <linux/types.h>
7 #include <linux/fs.h>
8 #include <linux/export.h>
9 #include <linux/interrupt.h>
10 #include <linux/stacktrace.h>
11 #include <linux/fault-inject.h>
13 /*
14 * setup_fault_attr() is a helper function for various __setup handlers, so it
15 * returns 0 on error, because that is what __setup handlers do.
16 */
17 int setup_fault_attr(struct fault_attr *attr, char *str)
18 {
19 unsigned long probability;
20 unsigned long interval;
21 int times;
22 int space;
24 /* "<interval>,<probability>,<space>,<times>" */
25 if (sscanf(str, "%lu,%lu,%d,%d",
26 &interval, &probability, &space, ×) < 4) {
27 printk(KERN_WARNING
28 "FAULT_INJECTION: failed to parse arguments\n");
29 return 0;
30 }
32 attr->probability = probability;
33 attr->interval = interval;
34 atomic_set(&attr->times, times);
35 atomic_set(&attr->space, space);
37 return 1;
38 }
39 EXPORT_SYMBOL_GPL(setup_fault_attr);
41 static void fail_dump(struct fault_attr *attr)
42 {
43 if (attr->verbose > 0)
44 printk(KERN_NOTICE "FAULT_INJECTION: forcing a failure\n");
45 if (attr->verbose > 1)
46 dump_stack();
47 }
49 #define atomic_dec_not_zero(v) atomic_add_unless((v), -1, 0)
51 static bool fail_task(struct fault_attr *attr, struct task_struct *task)
52 {
53 return !in_interrupt() && task->make_it_fail;
54 }
56 #define MAX_STACK_TRACE_DEPTH 32
58 #ifdef CONFIG_FAULT_INJECTION_STACKTRACE_FILTER
60 static bool fail_stacktrace(struct fault_attr *attr)
61 {
62 struct stack_trace trace;
63 int depth = attr->stacktrace_depth;
64 unsigned long entries[MAX_STACK_TRACE_DEPTH];
65 int n;
66 bool found = (attr->require_start == 0 && attr->require_end == ULONG_MAX);
68 if (depth == 0)
69 return found;
71 trace.nr_entries = 0;
72 trace.entries = entries;
73 trace.max_entries = depth;
74 trace.skip = 1;
76 save_stack_trace(&trace);
77 for (n = 0; n < trace.nr_entries; n++) {
78 if (attr->reject_start <= entries[n] &&
79 entries[n] < attr->reject_end)
80 return false;
81 if (attr->require_start <= entries[n] &&
82 entries[n] < attr->require_end)
83 found = true;
84 }
85 return found;
86 }
88 #else
90 static inline bool fail_stacktrace(struct fault_attr *attr)
91 {
92 return true;
93 }
95 #endif /* CONFIG_FAULT_INJECTION_STACKTRACE_FILTER */
97 /*
98 * This code is stolen from failmalloc-1.0
99 * http://www.nongnu.org/failmalloc/
100 */
102 bool should_fail(struct fault_attr *attr, ssize_t size)
103 {
104 /* No need to check any other properties if the probability is 0 */
105 if (attr->probability == 0)
106 return false;
108 if (attr->task_filter && !fail_task(attr, current))
109 return false;
111 if (atomic_read(&attr->times) == 0)
112 return false;
114 if (atomic_read(&attr->space) > size) {
115 atomic_sub(size, &attr->space);
116 return false;
117 }
119 if (attr->interval > 1) {
120 attr->count++;
121 if (attr->count % attr->interval)
122 return false;
123 }
125 if (attr->probability <= random32() % 100)
126 return false;
128 if (!fail_stacktrace(attr))
129 return false;
131 fail_dump(attr);
133 if (atomic_read(&attr->times) != -1)
134 atomic_dec_not_zero(&attr->times);
136 return true;
137 }
138 EXPORT_SYMBOL_GPL(should_fail);
140 #ifdef CONFIG_FAULT_INJECTION_DEBUG_FS
142 static int debugfs_ul_set(void *data, u64 val)
143 {
144 *(unsigned long *)data = val;
145 return 0;
146 }
148 static int debugfs_ul_get(void *data, u64 *val)
149 {
150 *val = *(unsigned long *)data;
151 return 0;
152 }
154 DEFINE_SIMPLE_ATTRIBUTE(fops_ul, debugfs_ul_get, debugfs_ul_set, "%llu\n");
156 static struct dentry *debugfs_create_ul(const char *name, umode_t mode,
157 struct dentry *parent, unsigned long *value)
158 {
159 return debugfs_create_file(name, mode, parent, value, &fops_ul);
160 }
162 #ifdef CONFIG_FAULT_INJECTION_STACKTRACE_FILTER
164 static int debugfs_stacktrace_depth_set(void *data, u64 val)
165 {
166 *(unsigned long *)data =
167 min_t(unsigned long, val, MAX_STACK_TRACE_DEPTH);
169 return 0;
170 }
172 DEFINE_SIMPLE_ATTRIBUTE(fops_stacktrace_depth, debugfs_ul_get,
173 debugfs_stacktrace_depth_set, "%llu\n");
175 static struct dentry *debugfs_create_stacktrace_depth(
176 const char *name, umode_t mode,
177 struct dentry *parent, unsigned long *value)
178 {
179 return debugfs_create_file(name, mode, parent, value,
180 &fops_stacktrace_depth);
181 }
183 #endif /* CONFIG_FAULT_INJECTION_STACKTRACE_FILTER */
185 static int debugfs_atomic_t_set(void *data, u64 val)
186 {
187 atomic_set((atomic_t *)data, val);
188 return 0;
189 }
191 static int debugfs_atomic_t_get(void *data, u64 *val)
192 {
193 *val = atomic_read((atomic_t *)data);
194 return 0;
195 }
197 DEFINE_SIMPLE_ATTRIBUTE(fops_atomic_t, debugfs_atomic_t_get,
198 debugfs_atomic_t_set, "%lld\n");
200 static struct dentry *debugfs_create_atomic_t(const char *name, umode_t mode,
201 struct dentry *parent, atomic_t *value)
202 {
203 return debugfs_create_file(name, mode, parent, value, &fops_atomic_t);
204 }
206 struct dentry *fault_create_debugfs_attr(const char *name,
207 struct dentry *parent, struct fault_attr *attr)
208 {
209 umode_t mode = S_IFREG | S_IRUSR | S_IWUSR;
210 struct dentry *dir;
212 dir = debugfs_create_dir(name, parent);
213 if (!dir)
214 return ERR_PTR(-ENOMEM);
216 if (!debugfs_create_ul("probability", mode, dir, &attr->probability))
217 goto fail;
218 if (!debugfs_create_ul("interval", mode, dir, &attr->interval))
219 goto fail;
220 if (!debugfs_create_atomic_t("times", mode, dir, &attr->times))
221 goto fail;
222 if (!debugfs_create_atomic_t("space", mode, dir, &attr->space))
223 goto fail;
224 if (!debugfs_create_ul("verbose", mode, dir, &attr->verbose))
225 goto fail;
226 if (!debugfs_create_bool("task-filter", mode, dir, &attr->task_filter))
227 goto fail;
229 #ifdef CONFIG_FAULT_INJECTION_STACKTRACE_FILTER
231 if (!debugfs_create_stacktrace_depth("stacktrace-depth", mode, dir,
232 &attr->stacktrace_depth))
233 goto fail;
234 if (!debugfs_create_ul("require-start", mode, dir,
235 &attr->require_start))
236 goto fail;
237 if (!debugfs_create_ul("require-end", mode, dir, &attr->require_end))
238 goto fail;
239 if (!debugfs_create_ul("reject-start", mode, dir, &attr->reject_start))
240 goto fail;
241 if (!debugfs_create_ul("reject-end", mode, dir, &attr->reject_end))
242 goto fail;
244 #endif /* CONFIG_FAULT_INJECTION_STACKTRACE_FILTER */
246 return dir;
247 fail:
248 debugfs_remove_recursive(dir);
250 return ERR_PTR(-ENOMEM);
251 }
252 EXPORT_SYMBOL_GPL(fault_create_debugfs_attr);
254 #endif /* CONFIG_FAULT_INJECTION_DEBUG_FS */