]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - lib/list_sort.c
Merge branch 'p-ti-android-3.8.y-video'
[android-sdk/kernel-video.git] / lib / list_sort.c
1 #include <linux/kernel.h>
2 #include <linux/module.h>
3 #include <linux/list_sort.h>
4 #include <linux/slab.h>
5 #include <linux/list.h>
7 #define MAX_LIST_LENGTH_BITS 20
9 /*
10  * Returns a list organized in an intermediate format suited
11  * to chaining of merge() calls: null-terminated, no reserved or
12  * sentinel head node, "prev" links not maintained.
13  */
14 static struct list_head *merge(void *priv,
15                                 int (*cmp)(void *priv, struct list_head *a,
16                                         struct list_head *b),
17                                 struct list_head *a, struct list_head *b)
18 {
19         struct list_head head, *tail = &head;
21         while (a && b) {
22                 /* if equal, take 'a' -- important for sort stability */
23                 if ((*cmp)(priv, a, b) <= 0) {
24                         tail->next = a;
25                         a = a->next;
26                 } else {
27                         tail->next = b;
28                         b = b->next;
29                 }
30                 tail = tail->next;
31         }
32         tail->next = a?:b;
33         return head.next;
34 }
36 /*
37  * Combine final list merge with restoration of standard doubly-linked
38  * list structure.  This approach duplicates code from merge(), but
39  * runs faster than the tidier alternatives of either a separate final
40  * prev-link restoration pass, or maintaining the prev links
41  * throughout.
42  */
43 static void merge_and_restore_back_links(void *priv,
44                                 int (*cmp)(void *priv, struct list_head *a,
45                                         struct list_head *b),
46                                 struct list_head *head,
47                                 struct list_head *a, struct list_head *b)
48 {
49         struct list_head *tail = head;
51         while (a && b) {
52                 /* if equal, take 'a' -- important for sort stability */
53                 if ((*cmp)(priv, a, b) <= 0) {
54                         tail->next = a;
55                         a->prev = tail;
56                         a = a->next;
57                 } else {
58                         tail->next = b;
59                         b->prev = tail;
60                         b = b->next;
61                 }
62                 tail = tail->next;
63         }
64         tail->next = a ? : b;
66         do {
67                 /*
68                  * In worst cases this loop may run many iterations.
69                  * Continue callbacks to the client even though no
70                  * element comparison is needed, so the client's cmp()
71                  * routine can invoke cond_resched() periodically.
72                  */
73                 (*cmp)(priv, tail->next, tail->next);
75                 tail->next->prev = tail;
76                 tail = tail->next;
77         } while (tail->next);
79         tail->next = head;
80         head->prev = tail;
81 }
83 /**
84  * list_sort - sort a list
85  * @priv: private data, opaque to list_sort(), passed to @cmp
86  * @head: the list to sort
87  * @cmp: the elements comparison function
88  *
89  * This function implements "merge sort", which has O(nlog(n))
90  * complexity.
91  *
92  * The comparison function @cmp must return a negative value if @a
93  * should sort before @b, and a positive value if @a should sort after
94  * @b. If @a and @b are equivalent, and their original relative
95  * ordering is to be preserved, @cmp must return 0.
96  */
97 void list_sort(void *priv, struct list_head *head,
98                 int (*cmp)(void *priv, struct list_head *a,
99                         struct list_head *b))
101         struct list_head *part[MAX_LIST_LENGTH_BITS+1]; /* sorted partial lists
102                                                 -- last slot is a sentinel */
103         int lev;  /* index into part[] */
104         int max_lev = 0;
105         struct list_head *list;
107         if (list_empty(head))
108                 return;
110         memset(part, 0, sizeof(part));
112         head->prev->next = NULL;
113         list = head->next;
115         while (list) {
116                 struct list_head *cur = list;
117                 list = list->next;
118                 cur->next = NULL;
120                 for (lev = 0; part[lev]; lev++) {
121                         cur = merge(priv, cmp, part[lev], cur);
122                         part[lev] = NULL;
123                 }
124                 if (lev > max_lev) {
125                         if (unlikely(lev >= ARRAY_SIZE(part)-1)) {
126                                 printk_once(KERN_DEBUG "list passed to"
127                                         " list_sort() too long for"
128                                         " efficiency\n");
129                                 lev--;
130                         }
131                         max_lev = lev;
132                 }
133                 part[lev] = cur;
134         }
136         for (lev = 0; lev < max_lev; lev++)
137                 if (part[lev])
138                         list = merge(priv, cmp, part[lev], list);
140         merge_and_restore_back_links(priv, cmp, head, part[max_lev], list);
142 EXPORT_SYMBOL(list_sort);
144 #ifdef CONFIG_TEST_LIST_SORT
146 #include <linux/random.h>
148 /*
149  * The pattern of set bits in the list length determines which cases
150  * are hit in list_sort().
151  */
152 #define TEST_LIST_LEN (512+128+2) /* not including head */
154 #define TEST_POISON1 0xDEADBEEF
155 #define TEST_POISON2 0xA324354C
157 struct debug_el {
158         unsigned int poison1;
159         struct list_head list;
160         unsigned int poison2;
161         int value;
162         unsigned serial;
163 };
165 /* Array, containing pointers to all elements in the test list */
166 static struct debug_el **elts __initdata;
168 static int __init check(struct debug_el *ela, struct debug_el *elb)
170         if (ela->serial >= TEST_LIST_LEN) {
171                 printk(KERN_ERR "list_sort_test: error: incorrect serial %d\n",
172                                 ela->serial);
173                 return -EINVAL;
174         }
175         if (elb->serial >= TEST_LIST_LEN) {
176                 printk(KERN_ERR "list_sort_test: error: incorrect serial %d\n",
177                                 elb->serial);
178                 return -EINVAL;
179         }
180         if (elts[ela->serial] != ela || elts[elb->serial] != elb) {
181                 printk(KERN_ERR "list_sort_test: error: phantom element\n");
182                 return -EINVAL;
183         }
184         if (ela->poison1 != TEST_POISON1 || ela->poison2 != TEST_POISON2) {
185                 printk(KERN_ERR "list_sort_test: error: bad poison: %#x/%#x\n",
186                                 ela->poison1, ela->poison2);
187                 return -EINVAL;
188         }
189         if (elb->poison1 != TEST_POISON1 || elb->poison2 != TEST_POISON2) {
190                 printk(KERN_ERR "list_sort_test: error: bad poison: %#x/%#x\n",
191                                 elb->poison1, elb->poison2);
192                 return -EINVAL;
193         }
194         return 0;
197 static int __init cmp(void *priv, struct list_head *a, struct list_head *b)
199         struct debug_el *ela, *elb;
201         ela = container_of(a, struct debug_el, list);
202         elb = container_of(b, struct debug_el, list);
204         check(ela, elb);
205         return ela->value - elb->value;
208 static int __init list_sort_test(void)
210         int i, count = 1, err = -EINVAL;
211         struct debug_el *el;
212         struct list_head *cur, *tmp;
213         LIST_HEAD(head);
215         printk(KERN_DEBUG "list_sort_test: start testing list_sort()\n");
217         elts = kmalloc(sizeof(void *) * TEST_LIST_LEN, GFP_KERNEL);
218         if (!elts) {
219                 printk(KERN_ERR "list_sort_test: error: cannot allocate "
220                                 "memory\n");
221                 goto exit;
222         }
224         for (i = 0; i < TEST_LIST_LEN; i++) {
225                 el = kmalloc(sizeof(*el), GFP_KERNEL);
226                 if (!el) {
227                         printk(KERN_ERR "list_sort_test: error: cannot "
228                                         "allocate memory\n");
229                         goto exit;
230                 }
231                  /* force some equivalencies */
232                 el->value = random32() % (TEST_LIST_LEN/3);
233                 el->serial = i;
234                 el->poison1 = TEST_POISON1;
235                 el->poison2 = TEST_POISON2;
236                 elts[i] = el;
237                 list_add_tail(&el->list, &head);
238         }
240         list_sort(NULL, &head, cmp);
242         for (cur = head.next; cur->next != &head; cur = cur->next) {
243                 struct debug_el *el1;
244                 int cmp_result;
246                 if (cur->next->prev != cur) {
247                         printk(KERN_ERR "list_sort_test: error: list is "
248                                         "corrupted\n");
249                         goto exit;
250                 }
252                 cmp_result = cmp(NULL, cur, cur->next);
253                 if (cmp_result > 0) {
254                         printk(KERN_ERR "list_sort_test: error: list is not "
255                                         "sorted\n");
256                         goto exit;
257                 }
259                 el = container_of(cur, struct debug_el, list);
260                 el1 = container_of(cur->next, struct debug_el, list);
261                 if (cmp_result == 0 && el->serial >= el1->serial) {
262                         printk(KERN_ERR "list_sort_test: error: order of "
263                                         "equivalent elements not preserved\n");
264                         goto exit;
265                 }
267                 if (check(el, el1)) {
268                         printk(KERN_ERR "list_sort_test: error: element check "
269                                         "failed\n");
270                         goto exit;
271                 }
272                 count++;
273         }
275         if (count != TEST_LIST_LEN) {
276                 printk(KERN_ERR "list_sort_test: error: bad list length %d",
277                                 count);
278                 goto exit;
279         }
281         err = 0;
282 exit:
283         kfree(elts);
284         list_for_each_safe(cur, tmp, &head) {
285                 list_del(cur);
286                 kfree(container_of(cur, struct debug_el, list));
287         }
288         return err;
290 module_init(list_sort_test);
291 #endif /* CONFIG_TEST_LIST_SORT */