]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - lib/stmp_device.c
ARM: OMAP5/DRA7: hwmod: add ADDR_TYPE_RT to bb2d address flags
[android-sdk/kernel-video.git] / lib / stmp_device.c
1 /*
2  * Copyright (C) 1999 ARM Limited
3  * Copyright (C) 2000 Deep Blue Solutions Ltd
4  * Copyright 2006-2007,2010 Freescale Semiconductor, Inc. All Rights Reserved.
5  * Copyright 2008 Juergen Beisert, kernel@pengutronix.de
6  * Copyright 2009 Ilya Yanok, Emcraft Systems Ltd, yanok@emcraft.com
7  * Copyright (C) 2011 Wolfram Sang, Pengutronix e.K.
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License as published by
11  * the Free Software Foundation; either version 2 of the License, or
12  * (at your option) any later version.
13  */
15 #include <linux/io.h>
16 #include <linux/errno.h>
17 #include <linux/delay.h>
18 #include <linux/module.h>
19 #include <linux/stmp_device.h>
21 #define STMP_MODULE_CLKGATE     (1 << 30)
22 #define STMP_MODULE_SFTRST      (1 << 31)
24 /*
25  * Clear the bit and poll it cleared.  This is usually called with
26  * a reset address and mask being either SFTRST(bit 31) or CLKGATE
27  * (bit 30).
28  */
29 static int stmp_clear_poll_bit(void __iomem *addr, u32 mask)
30 {
31         int timeout = 0x400;
33         writel(mask, addr + STMP_OFFSET_REG_CLR);
34         udelay(1);
35         while ((readl(addr) & mask) && --timeout)
36                 /* nothing */;
38         return !timeout;
39 }
41 int stmp_reset_block(void __iomem *reset_addr)
42 {
43         int ret;
44         int timeout = 0x400;
46         /* clear and poll SFTRST */
47         ret = stmp_clear_poll_bit(reset_addr, STMP_MODULE_SFTRST);
48         if (unlikely(ret))
49                 goto error;
51         /* clear CLKGATE */
52         writel(STMP_MODULE_CLKGATE, reset_addr + STMP_OFFSET_REG_CLR);
54         /* set SFTRST to reset the block */
55         writel(STMP_MODULE_SFTRST, reset_addr + STMP_OFFSET_REG_SET);
56         udelay(1);
58         /* poll CLKGATE becoming set */
59         while ((!(readl(reset_addr) & STMP_MODULE_CLKGATE)) && --timeout)
60                 /* nothing */;
61         if (unlikely(!timeout))
62                 goto error;
64         /* clear and poll SFTRST */
65         ret = stmp_clear_poll_bit(reset_addr, STMP_MODULE_SFTRST);
66         if (unlikely(ret))
67                 goto error;
69         /* clear and poll CLKGATE */
70         ret = stmp_clear_poll_bit(reset_addr, STMP_MODULE_CLKGATE);
71         if (unlikely(ret))
72                 goto error;
74         return 0;
76 error:
77         pr_err("%s(%p): module reset timeout\n", __func__, reset_addr);
78         return -ETIMEDOUT;
79 }
80 EXPORT_SYMBOL(stmp_reset_block);