]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - mm/failslab.c
ARM: OMAP5/DRA7: hwmod: add ADDR_TYPE_RT to bb2d address flags
[android-sdk/kernel-video.git] / mm / failslab.c
1 #include <linux/fault-inject.h>
2 #include <linux/slab.h>
4 static struct {
5         struct fault_attr attr;
6         u32 ignore_gfp_wait;
7         int cache_filter;
8 } failslab = {
9         .attr = FAULT_ATTR_INITIALIZER,
10         .ignore_gfp_wait = 1,
11         .cache_filter = 0,
12 };
14 bool should_failslab(size_t size, gfp_t gfpflags, unsigned long cache_flags)
15 {
16         if (gfpflags & __GFP_NOFAIL)
17                 return false;
19         if (failslab.ignore_gfp_wait && (gfpflags & __GFP_WAIT))
20                 return false;
22         if (failslab.cache_filter && !(cache_flags & SLAB_FAILSLAB))
23                 return false;
25         return should_fail(&failslab.attr, size);
26 }
28 static int __init setup_failslab(char *str)
29 {
30         return setup_fault_attr(&failslab.attr, str);
31 }
32 __setup("failslab=", setup_failslab);
34 #ifdef CONFIG_FAULT_INJECTION_DEBUG_FS
35 static int __init failslab_debugfs_init(void)
36 {
37         struct dentry *dir;
38         umode_t mode = S_IFREG | S_IRUSR | S_IWUSR;
40         dir = fault_create_debugfs_attr("failslab", NULL, &failslab.attr);
41         if (IS_ERR(dir))
42                 return PTR_ERR(dir);
44         if (!debugfs_create_bool("ignore-gfp-wait", mode, dir,
45                                 &failslab.ignore_gfp_wait))
46                 goto fail;
47         if (!debugfs_create_bool("cache-filter", mode, dir,
48                                 &failslab.cache_filter))
49                 goto fail;
51         return 0;
52 fail:
53         debugfs_remove_recursive(dir);
55         return -ENOMEM;
56 }
58 late_initcall(failslab_debugfs_init);
60 #endif /* CONFIG_FAULT_INJECTION_DEBUG_FS */