1 #include <linux/mm.h>
2 #include <linux/mmzone.h>
3 #include <linux/bootmem.h>
4 #include <linux/bit_spinlock.h>
5 #include <linux/page_cgroup.h>
6 #include <linux/hash.h>
7 #include <linux/slab.h>
8 #include <linux/memory.h>
9 #include <linux/vmalloc.h>
10 #include <linux/cgroup.h>
11 #include <linux/swapops.h>
12 #include <linux/kmemleak.h>
14 static unsigned long total_usage;
16 #if !defined(CONFIG_SPARSEMEM)
19 void __meminit pgdat_page_cgroup_init(struct pglist_data *pgdat)
20 {
21 pgdat->node_page_cgroup = NULL;
22 }
24 struct page_cgroup *lookup_page_cgroup(struct page *page)
25 {
26 unsigned long pfn = page_to_pfn(page);
27 unsigned long offset;
28 struct page_cgroup *base;
30 base = NODE_DATA(page_to_nid(page))->node_page_cgroup;
31 #ifdef CONFIG_DEBUG_VM
32 /*
33 * The sanity checks the page allocator does upon freeing a
34 * page can reach here before the page_cgroup arrays are
35 * allocated when feeding a range of pages to the allocator
36 * for the first time during bootup or memory hotplug.
37 */
38 if (unlikely(!base))
39 return NULL;
40 #endif
41 offset = pfn - NODE_DATA(page_to_nid(page))->node_start_pfn;
42 return base + offset;
43 }
45 static int __init alloc_node_page_cgroup(int nid)
46 {
47 struct page_cgroup *base;
48 unsigned long table_size;
49 unsigned long nr_pages;
51 nr_pages = NODE_DATA(nid)->node_spanned_pages;
52 if (!nr_pages)
53 return 0;
55 table_size = sizeof(struct page_cgroup) * nr_pages;
57 base = __alloc_bootmem_node_nopanic(NODE_DATA(nid),
58 table_size, PAGE_SIZE, __pa(MAX_DMA_ADDRESS));
59 if (!base)
60 return -ENOMEM;
61 NODE_DATA(nid)->node_page_cgroup = base;
62 total_usage += table_size;
63 return 0;
64 }
66 void __init page_cgroup_init_flatmem(void)
67 {
69 int nid, fail;
71 if (mem_cgroup_disabled())
72 return;
74 for_each_online_node(nid) {
75 fail = alloc_node_page_cgroup(nid);
76 if (fail)
77 goto fail;
78 }
79 printk(KERN_INFO "allocated %ld bytes of page_cgroup\n", total_usage);
80 printk(KERN_INFO "please try 'cgroup_disable=memory' option if you"
81 " don't want memory cgroups\n");
82 return;
83 fail:
84 printk(KERN_CRIT "allocation of page_cgroup failed.\n");
85 printk(KERN_CRIT "please try 'cgroup_disable=memory' boot option\n");
86 panic("Out of memory");
87 }
89 #else /* CONFIG_FLAT_NODE_MEM_MAP */
91 struct page_cgroup *lookup_page_cgroup(struct page *page)
92 {
93 unsigned long pfn = page_to_pfn(page);
94 struct mem_section *section = __pfn_to_section(pfn);
95 #ifdef CONFIG_DEBUG_VM
96 /*
97 * The sanity checks the page allocator does upon freeing a
98 * page can reach here before the page_cgroup arrays are
99 * allocated when feeding a range of pages to the allocator
100 * for the first time during bootup or memory hotplug.
101 */
102 if (!section->page_cgroup)
103 return NULL;
104 #endif
105 return section->page_cgroup + pfn;
106 }
108 static void *__meminit alloc_page_cgroup(size_t size, int nid)
109 {
110 gfp_t flags = GFP_KERNEL | __GFP_ZERO | __GFP_NOWARN;
111 void *addr = NULL;
113 addr = alloc_pages_exact_nid(nid, size, flags);
114 if (addr) {
115 kmemleak_alloc(addr, size, 1, flags);
116 return addr;
117 }
119 if (node_state(nid, N_HIGH_MEMORY))
120 addr = vzalloc_node(size, nid);
121 else
122 addr = vzalloc(size);
124 return addr;
125 }
127 static int __meminit init_section_page_cgroup(unsigned long pfn, int nid)
128 {
129 struct mem_section *section;
130 struct page_cgroup *base;
131 unsigned long table_size;
133 section = __pfn_to_section(pfn);
135 if (section->page_cgroup)
136 return 0;
138 table_size = sizeof(struct page_cgroup) * PAGES_PER_SECTION;
139 base = alloc_page_cgroup(table_size, nid);
141 /*
142 * The value stored in section->page_cgroup is (base - pfn)
143 * and it does not point to the memory block allocated above,
144 * causing kmemleak false positives.
145 */
146 kmemleak_not_leak(base);
148 if (!base) {
149 printk(KERN_ERR "page cgroup allocation failure\n");
150 return -ENOMEM;
151 }
153 /*
154 * The passed "pfn" may not be aligned to SECTION. For the calculation
155 * we need to apply a mask.
156 */
157 pfn &= PAGE_SECTION_MASK;
158 section->page_cgroup = base - pfn;
159 total_usage += table_size;
160 return 0;
161 }
162 #ifdef CONFIG_MEMORY_HOTPLUG
163 static void free_page_cgroup(void *addr)
164 {
165 if (is_vmalloc_addr(addr)) {
166 vfree(addr);
167 } else {
168 struct page *page = virt_to_page(addr);
169 size_t table_size =
170 sizeof(struct page_cgroup) * PAGES_PER_SECTION;
172 BUG_ON(PageReserved(page));
173 free_pages_exact(addr, table_size);
174 }
175 }
177 void __free_page_cgroup(unsigned long pfn)
178 {
179 struct mem_section *ms;
180 struct page_cgroup *base;
182 ms = __pfn_to_section(pfn);
183 if (!ms || !ms->page_cgroup)
184 return;
185 base = ms->page_cgroup + pfn;
186 free_page_cgroup(base);
187 ms->page_cgroup = NULL;
188 }
190 int __meminit online_page_cgroup(unsigned long start_pfn,
191 unsigned long nr_pages,
192 int nid)
193 {
194 unsigned long start, end, pfn;
195 int fail = 0;
197 start = SECTION_ALIGN_DOWN(start_pfn);
198 end = SECTION_ALIGN_UP(start_pfn + nr_pages);
200 if (nid == -1) {
201 /*
202 * In this case, "nid" already exists and contains valid memory.
203 * "start_pfn" passed to us is a pfn which is an arg for
204 * online__pages(), and start_pfn should exist.
205 */
206 nid = pfn_to_nid(start_pfn);
207 VM_BUG_ON(!node_state(nid, N_ONLINE));
208 }
210 for (pfn = start; !fail && pfn < end; pfn += PAGES_PER_SECTION) {
211 if (!pfn_present(pfn))
212 continue;
213 fail = init_section_page_cgroup(pfn, nid);
214 }
215 if (!fail)
216 return 0;
218 /* rollback */
219 for (pfn = start; pfn < end; pfn += PAGES_PER_SECTION)
220 __free_page_cgroup(pfn);
222 return -ENOMEM;
223 }
225 int __meminit offline_page_cgroup(unsigned long start_pfn,
226 unsigned long nr_pages, int nid)
227 {
228 unsigned long start, end, pfn;
230 start = SECTION_ALIGN_DOWN(start_pfn);
231 end = SECTION_ALIGN_UP(start_pfn + nr_pages);
233 for (pfn = start; pfn < end; pfn += PAGES_PER_SECTION)
234 __free_page_cgroup(pfn);
235 return 0;
237 }
239 static int __meminit page_cgroup_callback(struct notifier_block *self,
240 unsigned long action, void *arg)
241 {
242 struct memory_notify *mn = arg;
243 int ret = 0;
244 switch (action) {
245 case MEM_GOING_ONLINE:
246 ret = online_page_cgroup(mn->start_pfn,
247 mn->nr_pages, mn->status_change_nid);
248 break;
249 case MEM_OFFLINE:
250 offline_page_cgroup(mn->start_pfn,
251 mn->nr_pages, mn->status_change_nid);
252 break;
253 case MEM_CANCEL_ONLINE:
254 offline_page_cgroup(mn->start_pfn,
255 mn->nr_pages, mn->status_change_nid);
256 break;
257 case MEM_GOING_OFFLINE:
258 break;
259 case MEM_ONLINE:
260 case MEM_CANCEL_OFFLINE:
261 break;
262 }
264 return notifier_from_errno(ret);
265 }
267 #endif
269 void __init page_cgroup_init(void)
270 {
271 unsigned long pfn;
272 int nid;
274 if (mem_cgroup_disabled())
275 return;
277 for_each_node_state(nid, N_MEMORY) {
278 unsigned long start_pfn, end_pfn;
280 start_pfn = node_start_pfn(nid);
281 end_pfn = node_end_pfn(nid);
282 /*
283 * start_pfn and end_pfn may not be aligned to SECTION and the
284 * page->flags of out of node pages are not initialized. So we
285 * scan [start_pfn, the biggest section's pfn < end_pfn) here.
286 */
287 for (pfn = start_pfn;
288 pfn < end_pfn;
289 pfn = ALIGN(pfn + 1, PAGES_PER_SECTION)) {
291 if (!pfn_valid(pfn))
292 continue;
293 /*
294 * Nodes's pfns can be overlapping.
295 * We know some arch can have a nodes layout such as
296 * -------------pfn-------------->
297 * N0 | N1 | N2 | N0 | N1 | N2|....
298 */
299 if (pfn_to_nid(pfn) != nid)
300 continue;
301 if (init_section_page_cgroup(pfn, nid))
302 goto oom;
303 }
304 }
305 hotplug_memory_notifier(page_cgroup_callback, 0);
306 printk(KERN_INFO "allocated %ld bytes of page_cgroup\n", total_usage);
307 printk(KERN_INFO "please try 'cgroup_disable=memory' option if you "
308 "don't want memory cgroups\n");
309 return;
310 oom:
311 printk(KERN_CRIT "try 'cgroup_disable=memory' boot option\n");
312 panic("Out of memory");
313 }
315 void __meminit pgdat_page_cgroup_init(struct pglist_data *pgdat)
316 {
317 return;
318 }
320 #endif
323 #ifdef CONFIG_MEMCG_SWAP
325 static DEFINE_MUTEX(swap_cgroup_mutex);
326 struct swap_cgroup_ctrl {
327 struct page **map;
328 unsigned long length;
329 spinlock_t lock;
330 };
332 static struct swap_cgroup_ctrl swap_cgroup_ctrl[MAX_SWAPFILES];
334 struct swap_cgroup {
335 unsigned short id;
336 };
337 #define SC_PER_PAGE (PAGE_SIZE/sizeof(struct swap_cgroup))
339 /*
340 * SwapCgroup implements "lookup" and "exchange" operations.
341 * In typical usage, this swap_cgroup is accessed via memcg's charge/uncharge
342 * against SwapCache. At swap_free(), this is accessed directly from swap.
343 *
344 * This means,
345 * - we have no race in "exchange" when we're accessed via SwapCache because
346 * SwapCache(and its swp_entry) is under lock.
347 * - When called via swap_free(), there is no user of this entry and no race.
348 * Then, we don't need lock around "exchange".
349 *
350 * TODO: we can push these buffers out to HIGHMEM.
351 */
353 /*
354 * allocate buffer for swap_cgroup.
355 */
356 static int swap_cgroup_prepare(int type)
357 {
358 struct page *page;
359 struct swap_cgroup_ctrl *ctrl;
360 unsigned long idx, max;
362 ctrl = &swap_cgroup_ctrl[type];
364 for (idx = 0; idx < ctrl->length; idx++) {
365 page = alloc_page(GFP_KERNEL | __GFP_ZERO);
366 if (!page)
367 goto not_enough_page;
368 ctrl->map[idx] = page;
369 }
370 return 0;
371 not_enough_page:
372 max = idx;
373 for (idx = 0; idx < max; idx++)
374 __free_page(ctrl->map[idx]);
376 return -ENOMEM;
377 }
379 static struct swap_cgroup *lookup_swap_cgroup(swp_entry_t ent,
380 struct swap_cgroup_ctrl **ctrlp)
381 {
382 pgoff_t offset = swp_offset(ent);
383 struct swap_cgroup_ctrl *ctrl;
384 struct page *mappage;
385 struct swap_cgroup *sc;
387 ctrl = &swap_cgroup_ctrl[swp_type(ent)];
388 if (ctrlp)
389 *ctrlp = ctrl;
391 mappage = ctrl->map[offset / SC_PER_PAGE];
392 sc = page_address(mappage);
393 return sc + offset % SC_PER_PAGE;
394 }
396 /**
397 * swap_cgroup_cmpxchg - cmpxchg mem_cgroup's id for this swp_entry.
398 * @ent: swap entry to be cmpxchged
399 * @old: old id
400 * @new: new id
401 *
402 * Returns old id at success, 0 at failure.
403 * (There is no mem_cgroup using 0 as its id)
404 */
405 unsigned short swap_cgroup_cmpxchg(swp_entry_t ent,
406 unsigned short old, unsigned short new)
407 {
408 struct swap_cgroup_ctrl *ctrl;
409 struct swap_cgroup *sc;
410 unsigned long flags;
411 unsigned short retval;
413 sc = lookup_swap_cgroup(ent, &ctrl);
415 spin_lock_irqsave(&ctrl->lock, flags);
416 retval = sc->id;
417 if (retval == old)
418 sc->id = new;
419 else
420 retval = 0;
421 spin_unlock_irqrestore(&ctrl->lock, flags);
422 return retval;
423 }
425 /**
426 * swap_cgroup_record - record mem_cgroup for this swp_entry.
427 * @ent: swap entry to be recorded into
428 * @id: mem_cgroup to be recorded
429 *
430 * Returns old value at success, 0 at failure.
431 * (Of course, old value can be 0.)
432 */
433 unsigned short swap_cgroup_record(swp_entry_t ent, unsigned short id)
434 {
435 struct swap_cgroup_ctrl *ctrl;
436 struct swap_cgroup *sc;
437 unsigned short old;
438 unsigned long flags;
440 sc = lookup_swap_cgroup(ent, &ctrl);
442 spin_lock_irqsave(&ctrl->lock, flags);
443 old = sc->id;
444 sc->id = id;
445 spin_unlock_irqrestore(&ctrl->lock, flags);
447 return old;
448 }
450 /**
451 * lookup_swap_cgroup_id - lookup mem_cgroup id tied to swap entry
452 * @ent: swap entry to be looked up.
453 *
454 * Returns CSS ID of mem_cgroup at success. 0 at failure. (0 is invalid ID)
455 */
456 unsigned short lookup_swap_cgroup_id(swp_entry_t ent)
457 {
458 return lookup_swap_cgroup(ent, NULL)->id;
459 }
461 int swap_cgroup_swapon(int type, unsigned long max_pages)
462 {
463 void *array;
464 unsigned long array_size;
465 unsigned long length;
466 struct swap_cgroup_ctrl *ctrl;
468 if (!do_swap_account)
469 return 0;
471 length = DIV_ROUND_UP(max_pages, SC_PER_PAGE);
472 array_size = length * sizeof(void *);
474 array = vzalloc(array_size);
475 if (!array)
476 goto nomem;
478 ctrl = &swap_cgroup_ctrl[type];
479 mutex_lock(&swap_cgroup_mutex);
480 ctrl->length = length;
481 ctrl->map = array;
482 spin_lock_init(&ctrl->lock);
483 if (swap_cgroup_prepare(type)) {
484 /* memory shortage */
485 ctrl->map = NULL;
486 ctrl->length = 0;
487 mutex_unlock(&swap_cgroup_mutex);
488 vfree(array);
489 goto nomem;
490 }
491 mutex_unlock(&swap_cgroup_mutex);
493 return 0;
494 nomem:
495 printk(KERN_INFO "couldn't allocate enough memory for swap_cgroup.\n");
496 printk(KERN_INFO
497 "swap_cgroup can be disabled by swapaccount=0 boot option\n");
498 return -ENOMEM;
499 }
501 void swap_cgroup_swapoff(int type)
502 {
503 struct page **map;
504 unsigned long i, length;
505 struct swap_cgroup_ctrl *ctrl;
507 if (!do_swap_account)
508 return;
510 mutex_lock(&swap_cgroup_mutex);
511 ctrl = &swap_cgroup_ctrl[type];
512 map = ctrl->map;
513 length = ctrl->length;
514 ctrl->map = NULL;
515 ctrl->length = 0;
516 mutex_unlock(&swap_cgroup_mutex);
518 if (map) {
519 for (i = 0; i < length; i++) {
520 struct page *page = map[i];
521 if (page)
522 __free_page(page);
523 }
524 vfree(map);
525 }
526 }
528 #endif