1 /*
2 * AppArmor security module
3 *
4 * This file contains AppArmor basic global and lib definitions
5 *
6 * Copyright (C) 1998-2008 Novell/SUSE
7 * Copyright 2009-2010 Canonical Ltd.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation, version 2 of the
12 * License.
13 */
15 #ifndef __APPARMOR_H
16 #define __APPARMOR_H
18 #include <linux/slab.h>
19 #include <linux/fs.h>
21 #include "match.h"
23 /*
24 * Class of mediation types in the AppArmor policy db
25 */
26 #define AA_CLASS_ENTRY 0
27 #define AA_CLASS_UNKNOWN 1
28 #define AA_CLASS_FILE 2
29 #define AA_CLASS_CAP 3
30 #define AA_CLASS_NET 4
31 #define AA_CLASS_RLIMITS 5
32 #define AA_CLASS_DOMAIN 6
34 #define AA_CLASS_LAST AA_CLASS_DOMAIN
36 /* Control parameters settable through module/boot flags */
37 extern enum audit_mode aa_g_audit;
38 extern bool aa_g_audit_header;
39 extern bool aa_g_debug;
40 extern bool aa_g_lock_policy;
41 extern bool aa_g_logsyscall;
42 extern bool aa_g_paranoid_load;
43 extern unsigned int aa_g_path_max;
45 /*
46 * DEBUG remains global (no per profile flag) since it is mostly used in sysctl
47 * which is not related to profile accesses.
48 */
50 #define AA_DEBUG(fmt, args...) \
51 do { \
52 if (aa_g_debug && printk_ratelimit()) \
53 printk(KERN_DEBUG "AppArmor: " fmt, ##args); \
54 } while (0)
56 #define AA_ERROR(fmt, args...) \
57 do { \
58 if (printk_ratelimit()) \
59 printk(KERN_ERR "AppArmor: " fmt, ##args); \
60 } while (0)
62 /* Flag indicating whether initialization completed */
63 extern int apparmor_initialized __initdata;
65 /* fn's in lib */
66 char *aa_split_fqname(char *args, char **ns_name);
67 void aa_info_message(const char *str);
68 void *__aa_kvmalloc(size_t size, gfp_t flags);
70 static inline void *kvmalloc(size_t size)
71 {
72 return __aa_kvmalloc(size, 0);
73 }
75 static inline void *kvzalloc(size_t size)
76 {
77 return __aa_kvmalloc(size, __GFP_ZERO);
78 }
80 /* returns 0 if kref not incremented */
81 static inline int kref_get_not0(struct kref *kref)
82 {
83 return atomic_inc_not_zero(&kref->refcount);
84 }
86 /**
87 * aa_strneq - compare null terminated @str to a non null terminated substring
88 * @str: a null terminated string
89 * @sub: a substring, not necessarily null terminated
90 * @len: length of @sub to compare
91 *
92 * The @str string must be full consumed for this to be considered a match
93 */
94 static inline bool aa_strneq(const char *str, const char *sub, int len)
95 {
96 return !strncmp(str, sub, len) && !str[len];
97 }
99 /**
100 * aa_dfa_null_transition - step to next state after null character
101 * @dfa: the dfa to match against
102 * @start: the state of the dfa to start matching in
103 *
104 * aa_dfa_null_transition transitions to the next state after a null
105 * character which is not used in standard matching and is only
106 * used to separate pairs.
107 */
108 static inline unsigned int aa_dfa_null_transition(struct aa_dfa *dfa,
109 unsigned int start)
110 {
111 /* the null transition only needs the string's null terminator byte */
112 return aa_dfa_next(dfa, start, 0);
113 }
115 static inline bool mediated_filesystem(struct inode *inode)
116 {
117 return !(inode->i_sb->s_flags & MS_NOUSER);
118 }
120 #endif /* __APPARMOR_H */