]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - sound/usb/usx2y/usbusx2yaudio.c
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / sound / usb / usx2y / usbusx2yaudio.c
1 /*
2  *   US-X2Y AUDIO
3  *   Copyright (c) 2002-2004 by Karsten Wiese
4  *
5  *   based on
6  *
7  *   (Tentative) USB Audio Driver for ALSA
8  *
9  *   Main and PCM part
10  *
11  *   Copyright (c) 2002 by Takashi Iwai <tiwai@suse.de>
12  *
13  *   Many codes borrowed from audio.c by 
14  *          Alan Cox (alan@lxorguk.ukuu.org.uk)
15  *          Thomas Sailer (sailer@ife.ee.ethz.ch)
16  *
17  *
18  *   This program is free software; you can redistribute it and/or modify
19  *   it under the terms of the GNU General Public License as published by
20  *   the Free Software Foundation; either version 2 of the License, or
21  *   (at your option) any later version.
22  *
23  *   This program is distributed in the hope that it will be useful,
24  *   but WITHOUT ANY WARRANTY; without even the implied warranty of
25  *   MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
26  *   GNU General Public License for more details.
27  *
28  *   You should have received a copy of the GNU General Public License
29  *   along with this program; if not, write to the Free Software
30  *   Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307 USA
31  */
34 #include <linux/interrupt.h>
35 #include <linux/slab.h>
36 #include <linux/usb.h>
37 #include <linux/moduleparam.h>
38 #include <sound/core.h>
39 #include <sound/info.h>
40 #include <sound/pcm.h>
41 #include <sound/pcm_params.h>
42 #include "usx2y.h"
43 #include "usbusx2y.h"
45 #define USX2Y_NRPACKS 4                 /* Default value used for nr of packs per urb.
46                                           1 to 4 have been tested ok on uhci.
47                                           To use 3 on ohci, you'd need a patch:
48                                           look for "0000425-linux-2.6.9-rc4-mm1_ohci-hcd.patch.gz" on
49                                           "https://bugtrack.alsa-project.org/alsa-bug/bug_view_page.php?bug_id=0000425"
50                                           .
51                                           1, 2 and 4 work out of the box on ohci, if I recall correctly.
52                                           Bigger is safer operation,
53                                           smaller gives lower latencies.
54                                         */
55 #define USX2Y_NRPACKS_VARIABLE y        /* If your system works ok with this module's parameter
56                                            nrpacks set to 1, you might as well comment 
57                                            this #define out, and thereby produce smaller, faster code.
58                                            You'd also set USX2Y_NRPACKS to 1 then.
59                                         */
61 #ifdef USX2Y_NRPACKS_VARIABLE
62  static int nrpacks = USX2Y_NRPACKS; /* number of packets per urb */
63  #define  nr_of_packs() nrpacks
64  module_param(nrpacks, int, 0444);
65  MODULE_PARM_DESC(nrpacks, "Number of packets per URB.");
66 #else
67  #define nr_of_packs() USX2Y_NRPACKS
68 #endif
71 static int usX2Y_urb_capt_retire(struct snd_usX2Y_substream *subs)
72 {
73         struct urb      *urb = subs->completed_urb;
74         struct snd_pcm_runtime *runtime = subs->pcm_substream->runtime;
75         unsigned char   *cp;
76         int             i, len, lens = 0, hwptr_done = subs->hwptr_done;
77         struct usX2Ydev *usX2Y = subs->usX2Y;
79         for (i = 0; i < nr_of_packs(); i++) {
80                 cp = (unsigned char*)urb->transfer_buffer + urb->iso_frame_desc[i].offset;
81                 if (urb->iso_frame_desc[i].status) { /* active? hmm, skip this */
82                         snd_printk(KERN_ERR "active frame status %i. "
83                                    "Most probably some hardware problem.\n",
84                                    urb->iso_frame_desc[i].status);
85                         return urb->iso_frame_desc[i].status;
86                 }
87                 len = urb->iso_frame_desc[i].actual_length / usX2Y->stride;
88                 if (! len) {
89                         snd_printd("0 == len ERROR!\n");
90                         continue;
91                 }
93                 /* copy a data chunk */
94                 if ((hwptr_done + len) > runtime->buffer_size) {
95                         int cnt = runtime->buffer_size - hwptr_done;
96                         int blen = cnt * usX2Y->stride;
97                         memcpy(runtime->dma_area + hwptr_done * usX2Y->stride, cp, blen);
98                         memcpy(runtime->dma_area, cp + blen, len * usX2Y->stride - blen);
99                 } else {
100                         memcpy(runtime->dma_area + hwptr_done * usX2Y->stride, cp,
101                                len * usX2Y->stride);
102                 }
103                 lens += len;
104                 if ((hwptr_done += len) >= runtime->buffer_size)
105                         hwptr_done -= runtime->buffer_size;
106         }
108         subs->hwptr_done = hwptr_done;
109         subs->transfer_done += lens;
110         /* update the pointer, call callback if necessary */
111         if (subs->transfer_done >= runtime->period_size) {
112                 subs->transfer_done -= runtime->period_size;
113                 snd_pcm_period_elapsed(subs->pcm_substream);
114         }
115         return 0;
117 /*
118  * prepare urb for playback data pipe
119  *
120  * we copy the data directly from the pcm buffer.
121  * the current position to be copied is held in hwptr field.
122  * since a urb can handle only a single linear buffer, if the total
123  * transferred area overflows the buffer boundary, we cannot send
124  * it directly from the buffer.  thus the data is once copied to
125  * a temporary buffer and urb points to that.
126  */
127 static int usX2Y_urb_play_prepare(struct snd_usX2Y_substream *subs,
128                                   struct urb *cap_urb,
129                                   struct urb *urb)
131         int count, counts, pack;
132         struct usX2Ydev *usX2Y = subs->usX2Y;
133         struct snd_pcm_runtime *runtime = subs->pcm_substream->runtime;
135         count = 0;
136         for (pack = 0; pack <  nr_of_packs(); pack++) {
137                 /* calculate the size of a packet */
138                 counts = cap_urb->iso_frame_desc[pack].actual_length / usX2Y->stride;
139                 count += counts;
140                 if (counts < 43 || counts > 50) {
141                         snd_printk(KERN_ERR "should not be here with counts=%i\n", counts);
142                         return -EPIPE;
143                 }
144                 /* set up descriptor */
145                 urb->iso_frame_desc[pack].offset = pack ?
146                         urb->iso_frame_desc[pack - 1].offset +
147                         urb->iso_frame_desc[pack - 1].length :
148                         0;
149                 urb->iso_frame_desc[pack].length = cap_urb->iso_frame_desc[pack].actual_length;
150         }
151         if (atomic_read(&subs->state) >= state_PRERUNNING)
152                 if (subs->hwptr + count > runtime->buffer_size) {
153                         /* err, the transferred area goes over buffer boundary.
154                          * copy the data to the temp buffer.
155                          */
156                         int len;
157                         len = runtime->buffer_size - subs->hwptr;
158                         urb->transfer_buffer = subs->tmpbuf;
159                         memcpy(subs->tmpbuf, runtime->dma_area +
160                                subs->hwptr * usX2Y->stride, len * usX2Y->stride);
161                         memcpy(subs->tmpbuf + len * usX2Y->stride,
162                                runtime->dma_area, (count - len) * usX2Y->stride);
163                         subs->hwptr += count;
164                         subs->hwptr -= runtime->buffer_size;
165                 } else {
166                         /* set the buffer pointer */
167                         urb->transfer_buffer = runtime->dma_area + subs->hwptr * usX2Y->stride;
168                         if ((subs->hwptr += count) >= runtime->buffer_size)
169                         subs->hwptr -= runtime->buffer_size;                    
170                 }
171         else
172                 urb->transfer_buffer = subs->tmpbuf;
173         urb->transfer_buffer_length = count * usX2Y->stride;
174         return 0;
177 /*
178  * process after playback data complete
179  *
180  * update the current position and call callback if a period is processed.
181  */
182 static void usX2Y_urb_play_retire(struct snd_usX2Y_substream *subs, struct urb *urb)
184         struct snd_pcm_runtime *runtime = subs->pcm_substream->runtime;
185         int             len = urb->actual_length / subs->usX2Y->stride;
187         subs->transfer_done += len;
188         subs->hwptr_done +=  len;
189         if (subs->hwptr_done >= runtime->buffer_size)
190                 subs->hwptr_done -= runtime->buffer_size;
191         if (subs->transfer_done >= runtime->period_size) {
192                 subs->transfer_done -= runtime->period_size;
193                 snd_pcm_period_elapsed(subs->pcm_substream);
194         }
197 static int usX2Y_urb_submit(struct snd_usX2Y_substream *subs, struct urb *urb, int frame)
199         int err;
200         if (!urb)
201                 return -ENODEV;
202         urb->start_frame = (frame + NRURBS * nr_of_packs());  // let hcd do rollover sanity checks
203         urb->hcpriv = NULL;
204         urb->dev = subs->usX2Y->dev; /* we need to set this at each time */
205         if ((err = usb_submit_urb(urb, GFP_ATOMIC)) < 0) {
206                 snd_printk(KERN_ERR "usb_submit_urb() returned %i\n", err);
207                 return err;
208         }
209         return 0;
212 static inline int usX2Y_usbframe_complete(struct snd_usX2Y_substream *capsubs,
213                                           struct snd_usX2Y_substream *playbacksubs,
214                                           int frame)
216         int err, state;
217         struct urb *urb = playbacksubs->completed_urb;
219         state = atomic_read(&playbacksubs->state);
220         if (NULL != urb) {
221                 if (state == state_RUNNING)
222                         usX2Y_urb_play_retire(playbacksubs, urb);
223                 else if (state >= state_PRERUNNING)
224                         atomic_inc(&playbacksubs->state);
225         } else {
226                 switch (state) {
227                 case state_STARTING1:
228                         urb = playbacksubs->urb[0];
229                         atomic_inc(&playbacksubs->state);
230                         break;
231                 case state_STARTING2:
232                         urb = playbacksubs->urb[1];
233                         atomic_inc(&playbacksubs->state);
234                         break;
235                 }
236         }
237         if (urb) {
238                 if ((err = usX2Y_urb_play_prepare(playbacksubs, capsubs->completed_urb, urb)) ||
239                     (err = usX2Y_urb_submit(playbacksubs, urb, frame))) {
240                         return err;
241                 }
242         }
244         playbacksubs->completed_urb = NULL;
246         state = atomic_read(&capsubs->state);
247         if (state >= state_PREPARED) {
248                 if (state == state_RUNNING) {
249                         if ((err = usX2Y_urb_capt_retire(capsubs)))
250                                 return err;
251                 } else if (state >= state_PRERUNNING)
252                         atomic_inc(&capsubs->state);
253                 if ((err = usX2Y_urb_submit(capsubs, capsubs->completed_urb, frame)))
254                         return err;
255         }
256         capsubs->completed_urb = NULL;
257         return 0;
261 static void usX2Y_clients_stop(struct usX2Ydev *usX2Y)
263         int s, u;
265         for (s = 0; s < 4; s++) {
266                 struct snd_usX2Y_substream *subs = usX2Y->subs[s];
267                 if (subs) {
268                         snd_printdd("%i %p state=%i\n", s, subs, atomic_read(&subs->state));
269                         atomic_set(&subs->state, state_STOPPED);
270                 }
271         }
272         for (s = 0; s < 4; s++) {
273                 struct snd_usX2Y_substream *subs = usX2Y->subs[s];
274                 if (subs) {
275                         if (atomic_read(&subs->state) >= state_PRERUNNING) {
276                                 snd_pcm_stop(subs->pcm_substream, SNDRV_PCM_STATE_XRUN);
277                         }
278                         for (u = 0; u < NRURBS; u++) {
279                                 struct urb *urb = subs->urb[u];
280                                 if (NULL != urb)
281                                         snd_printdd("%i status=%i start_frame=%i\n",
282                                                     u, urb->status, urb->start_frame);
283                         }
284                 }
285         }
286         usX2Y->prepare_subs = NULL;
287         wake_up(&usX2Y->prepare_wait_queue);
290 static void usX2Y_error_urb_status(struct usX2Ydev *usX2Y,
291                                    struct snd_usX2Y_substream *subs, struct urb *urb)
293         snd_printk(KERN_ERR "ep=%i stalled with status=%i\n", subs->endpoint, urb->status);
294         urb->status = 0;
295         usX2Y_clients_stop(usX2Y);
298 static void usX2Y_error_sequence(struct usX2Ydev *usX2Y,
299                                  struct snd_usX2Y_substream *subs, struct urb *urb)
301         snd_printk(KERN_ERR
302 "Sequence Error!(hcd_frame=%i ep=%i%s;wait=%i,frame=%i).\n"
303 "Most probably some urb of usb-frame %i is still missing.\n"
304 "Cause could be too long delays in usb-hcd interrupt handling.\n",
305                    usb_get_current_frame_number(usX2Y->dev),
306                    subs->endpoint, usb_pipein(urb->pipe) ? "in" : "out",
307                    usX2Y->wait_iso_frame, urb->start_frame, usX2Y->wait_iso_frame);
308         usX2Y_clients_stop(usX2Y);
311 static void i_usX2Y_urb_complete(struct urb *urb)
313         struct snd_usX2Y_substream *subs = urb->context;
314         struct usX2Ydev *usX2Y = subs->usX2Y;
316         if (unlikely(atomic_read(&subs->state) < state_PREPARED)) {
317                 snd_printdd("hcd_frame=%i ep=%i%s status=%i start_frame=%i\n",
318                             usb_get_current_frame_number(usX2Y->dev),
319                             subs->endpoint, usb_pipein(urb->pipe) ? "in" : "out",
320                             urb->status, urb->start_frame);
321                 return;
322         }
323         if (unlikely(urb->status)) {
324                 usX2Y_error_urb_status(usX2Y, subs, urb);
325                 return;
326         }
327         if (likely((urb->start_frame & 0xFFFF) == (usX2Y->wait_iso_frame & 0xFFFF)))
328                 subs->completed_urb = urb;
329         else {
330                 usX2Y_error_sequence(usX2Y, subs, urb);
331                 return;
332         }
333         {
334                 struct snd_usX2Y_substream *capsubs = usX2Y->subs[SNDRV_PCM_STREAM_CAPTURE],
335                         *playbacksubs = usX2Y->subs[SNDRV_PCM_STREAM_PLAYBACK];
336                 if (capsubs->completed_urb &&
337                     atomic_read(&capsubs->state) >= state_PREPARED &&
338                     (playbacksubs->completed_urb ||
339                      atomic_read(&playbacksubs->state) < state_PREPARED)) {
340                         if (!usX2Y_usbframe_complete(capsubs, playbacksubs, urb->start_frame))
341                                 usX2Y->wait_iso_frame += nr_of_packs();
342                         else {
343                                 snd_printdd("\n");
344                                 usX2Y_clients_stop(usX2Y);
345                         }
346                 }
347         }
350 static void usX2Y_urbs_set_complete(struct usX2Ydev * usX2Y,
351                                     void (*complete)(struct urb *))
353         int s, u;
354         for (s = 0; s < 4; s++) {
355                 struct snd_usX2Y_substream *subs = usX2Y->subs[s];
356                 if (NULL != subs)
357                         for (u = 0; u < NRURBS; u++) {
358                                 struct urb * urb = subs->urb[u];
359                                 if (NULL != urb)
360                                         urb->complete = complete;
361                         }
362         }
365 static void usX2Y_subs_startup_finish(struct usX2Ydev * usX2Y)
367         usX2Y_urbs_set_complete(usX2Y, i_usX2Y_urb_complete);
368         usX2Y->prepare_subs = NULL;
371 static void i_usX2Y_subs_startup(struct urb *urb)
373         struct snd_usX2Y_substream *subs = urb->context;
374         struct usX2Ydev *usX2Y = subs->usX2Y;
375         struct snd_usX2Y_substream *prepare_subs = usX2Y->prepare_subs;
376         if (NULL != prepare_subs)
377                 if (urb->start_frame == prepare_subs->urb[0]->start_frame) {
378                         usX2Y_subs_startup_finish(usX2Y);
379                         atomic_inc(&prepare_subs->state);
380                         wake_up(&usX2Y->prepare_wait_queue);
381                 }
383         i_usX2Y_urb_complete(urb);
386 static void usX2Y_subs_prepare(struct snd_usX2Y_substream *subs)
388         snd_printdd("usX2Y_substream_prepare(%p) ep=%i urb0=%p urb1=%p\n",
389                     subs, subs->endpoint, subs->urb[0], subs->urb[1]);
390         /* reset the pointer */
391         subs->hwptr = 0;
392         subs->hwptr_done = 0;
393         subs->transfer_done = 0;
397 static void usX2Y_urb_release(struct urb **urb, int free_tb)
399         if (*urb) {
400                 usb_kill_urb(*urb);
401                 if (free_tb)
402                         kfree((*urb)->transfer_buffer);
403                 usb_free_urb(*urb);
404                 *urb = NULL;
405         }
407 /*
408  * release a substreams urbs
409  */
410 static void usX2Y_urbs_release(struct snd_usX2Y_substream *subs)
412         int i;
413         snd_printdd("usX2Y_urbs_release() %i\n", subs->endpoint);
414         for (i = 0; i < NRURBS; i++)
415                 usX2Y_urb_release(subs->urb + i,
416                                   subs != subs->usX2Y->subs[SNDRV_PCM_STREAM_PLAYBACK]);
418         kfree(subs->tmpbuf);
419         subs->tmpbuf = NULL;
421 /*
422  * initialize a substream's urbs
423  */
424 static int usX2Y_urbs_allocate(struct snd_usX2Y_substream *subs)
426         int i;
427         unsigned int pipe;
428         int is_playback = subs == subs->usX2Y->subs[SNDRV_PCM_STREAM_PLAYBACK];
429         struct usb_device *dev = subs->usX2Y->dev;
431         pipe = is_playback ? usb_sndisocpipe(dev, subs->endpoint) :
432                         usb_rcvisocpipe(dev, subs->endpoint);
433         subs->maxpacksize = usb_maxpacket(dev, pipe, is_playback);
434         if (!subs->maxpacksize)
435                 return -EINVAL;
437         if (is_playback && NULL == subs->tmpbuf) {      /* allocate a temporary buffer for playback */
438                 subs->tmpbuf = kcalloc(nr_of_packs(), subs->maxpacksize, GFP_KERNEL);
439                 if (NULL == subs->tmpbuf) {
440                         snd_printk(KERN_ERR "cannot malloc tmpbuf\n");
441                         return -ENOMEM;
442                 }
443         }
444         /* allocate and initialize data urbs */
445         for (i = 0; i < NRURBS; i++) {
446                 struct urb **purb = subs->urb + i;
447                 if (*purb) {
448                         usb_kill_urb(*purb);
449                         continue;
450                 }
451                 *purb = usb_alloc_urb(nr_of_packs(), GFP_KERNEL);
452                 if (NULL == *purb) {
453                         usX2Y_urbs_release(subs);
454                         return -ENOMEM;
455                 }
456                 if (!is_playback && !(*purb)->transfer_buffer) {
457                         /* allocate a capture buffer per urb */
458                         (*purb)->transfer_buffer = kmalloc(subs->maxpacksize * nr_of_packs(), GFP_KERNEL);
459                         if (NULL == (*purb)->transfer_buffer) {
460                                 usX2Y_urbs_release(subs);
461                                 return -ENOMEM;
462                         }
463                 }
464                 (*purb)->dev = dev;
465                 (*purb)->pipe = pipe;
466                 (*purb)->number_of_packets = nr_of_packs();
467                 (*purb)->context = subs;
468                 (*purb)->interval = 1;
469                 (*purb)->complete = i_usX2Y_subs_startup;
470         }
471         return 0;
474 static void usX2Y_subs_startup(struct snd_usX2Y_substream *subs)
476         struct usX2Ydev *usX2Y = subs->usX2Y;
477         usX2Y->prepare_subs = subs;
478         subs->urb[0]->start_frame = -1;
479         wmb();
480         usX2Y_urbs_set_complete(usX2Y, i_usX2Y_subs_startup);
483 static int usX2Y_urbs_start(struct snd_usX2Y_substream *subs)
485         int i, err;
486         struct usX2Ydev *usX2Y = subs->usX2Y;
488         if ((err = usX2Y_urbs_allocate(subs)) < 0)
489                 return err;
490         subs->completed_urb = NULL;
491         for (i = 0; i < 4; i++) {
492                 struct snd_usX2Y_substream *subs = usX2Y->subs[i];
493                 if (subs != NULL && atomic_read(&subs->state) >= state_PREPARED)
494                         goto start;
495         }
497  start:
498         usX2Y_subs_startup(subs);
499         for (i = 0; i < NRURBS; i++) {
500                 struct urb *urb = subs->urb[i];
501                 if (usb_pipein(urb->pipe)) {
502                         unsigned long pack;
503                         if (0 == i)
504                                 atomic_set(&subs->state, state_STARTING3);
505                         urb->dev = usX2Y->dev;
506                         for (pack = 0; pack < nr_of_packs(); pack++) {
507                                 urb->iso_frame_desc[pack].offset = subs->maxpacksize * pack;
508                                 urb->iso_frame_desc[pack].length = subs->maxpacksize;
509                         }
510                         urb->transfer_buffer_length = subs->maxpacksize * nr_of_packs(); 
511                         if ((err = usb_submit_urb(urb, GFP_ATOMIC)) < 0) {
512                                 snd_printk (KERN_ERR "cannot submit datapipe for urb %d, err = %d\n", i, err);
513                                 err = -EPIPE;
514                                 goto cleanup;
515                         } else
516                                 if (i == 0)
517                                         usX2Y->wait_iso_frame = urb->start_frame;
518                         urb->transfer_flags = 0;
519                 } else {
520                         atomic_set(&subs->state, state_STARTING1);
521                         break;
522                 }
523         }
524         err = 0;
525         wait_event(usX2Y->prepare_wait_queue, NULL == usX2Y->prepare_subs);
526         if (atomic_read(&subs->state) != state_PREPARED)
527                 err = -EPIPE;
529  cleanup:
530         if (err) {
531                 usX2Y_subs_startup_finish(usX2Y);
532                 usX2Y_clients_stop(usX2Y);              // something is completely wroong > stop evrything
533         }
534         return err;
537 /*
538  * return the current pcm pointer.  just return the hwptr_done value.
539  */
540 static snd_pcm_uframes_t snd_usX2Y_pcm_pointer(struct snd_pcm_substream *substream)
542         struct snd_usX2Y_substream *subs = substream->runtime->private_data;
543         return subs->hwptr_done;
545 /*
546  * start/stop substream
547  */
548 static int snd_usX2Y_pcm_trigger(struct snd_pcm_substream *substream, int cmd)
550         struct snd_usX2Y_substream *subs = substream->runtime->private_data;
552         switch (cmd) {
553         case SNDRV_PCM_TRIGGER_START:
554                 snd_printdd("snd_usX2Y_pcm_trigger(START)\n");
555                 if (atomic_read(&subs->state) == state_PREPARED &&
556                     atomic_read(&subs->usX2Y->subs[SNDRV_PCM_STREAM_CAPTURE]->state) >= state_PREPARED) {
557                         atomic_set(&subs->state, state_PRERUNNING);
558                 } else {
559                         snd_printdd("\n");
560                         return -EPIPE;
561                 }
562                 break;
563         case SNDRV_PCM_TRIGGER_STOP:
564                 snd_printdd("snd_usX2Y_pcm_trigger(STOP)\n");
565                 if (atomic_read(&subs->state) >= state_PRERUNNING)
566                         atomic_set(&subs->state, state_PREPARED);
567                 break;
568         default:
569                 return -EINVAL;
570         }
571         return 0;
575 /*
576  * allocate a buffer, setup samplerate
577  *
578  * so far we use a physically linear buffer although packetize transfer
579  * doesn't need a continuous area.
580  * if sg buffer is supported on the later version of alsa, we'll follow
581  * that.
582  */
583 static struct s_c2
585         char c1, c2;
587         SetRate44100[] =
589         { 0x14, 0x08},  // this line sets 44100, well actually a little less
590         { 0x18, 0x40},  // only tascam / frontier design knows the further lines .......
591         { 0x18, 0x42},
592         { 0x18, 0x45},
593         { 0x18, 0x46},
594         { 0x18, 0x48},
595         { 0x18, 0x4A},
596         { 0x18, 0x4C},
597         { 0x18, 0x4E},
598         { 0x18, 0x50},
599         { 0x18, 0x52},
600         { 0x18, 0x54},
601         { 0x18, 0x56},
602         { 0x18, 0x58},
603         { 0x18, 0x5A},
604         { 0x18, 0x5C},
605         { 0x18, 0x5E},
606         { 0x18, 0x60},
607         { 0x18, 0x62},
608         { 0x18, 0x64},
609         { 0x18, 0x66},
610         { 0x18, 0x68},
611         { 0x18, 0x6A},
612         { 0x18, 0x6C},
613         { 0x18, 0x6E},
614         { 0x18, 0x70},
615         { 0x18, 0x72},
616         { 0x18, 0x74},
617         { 0x18, 0x76},
618         { 0x18, 0x78},
619         { 0x18, 0x7A},
620         { 0x18, 0x7C},
621         { 0x18, 0x7E}
622 };
623 static struct s_c2 SetRate48000[] =
625         { 0x14, 0x09},  // this line sets 48000, well actually a little less
626         { 0x18, 0x40},  // only tascam / frontier design knows the further lines .......
627         { 0x18, 0x42},
628         { 0x18, 0x45},
629         { 0x18, 0x46},
630         { 0x18, 0x48},
631         { 0x18, 0x4A},
632         { 0x18, 0x4C},
633         { 0x18, 0x4E},
634         { 0x18, 0x50},
635         { 0x18, 0x52},
636         { 0x18, 0x54},
637         { 0x18, 0x56},
638         { 0x18, 0x58},
639         { 0x18, 0x5A},
640         { 0x18, 0x5C},
641         { 0x18, 0x5E},
642         { 0x18, 0x60},
643         { 0x18, 0x62},
644         { 0x18, 0x64},
645         { 0x18, 0x66},
646         { 0x18, 0x68},
647         { 0x18, 0x6A},
648         { 0x18, 0x6C},
649         { 0x18, 0x6E},
650         { 0x18, 0x70},
651         { 0x18, 0x73},
652         { 0x18, 0x74},
653         { 0x18, 0x76},
654         { 0x18, 0x78},
655         { 0x18, 0x7A},
656         { 0x18, 0x7C},
657         { 0x18, 0x7E}
658 };
659 #define NOOF_SETRATE_URBS ARRAY_SIZE(SetRate48000)
661 static void i_usX2Y_04Int(struct urb *urb)
663         struct usX2Ydev *usX2Y = urb->context;
664         
665         if (urb->status)
666                 snd_printk(KERN_ERR "snd_usX2Y_04Int() urb->status=%i\n", urb->status);
667         if (0 == --usX2Y->US04->len)
668                 wake_up(&usX2Y->In04WaitQueue);
671 static int usX2Y_rate_set(struct usX2Ydev *usX2Y, int rate)
673         int                     err = 0, i;
674         struct snd_usX2Y_urbSeq *us = NULL;
675         int                     *usbdata = NULL;
676         struct s_c2             *ra = rate == 48000 ? SetRate48000 : SetRate44100;
678         if (usX2Y->rate != rate) {
679                 us = kzalloc(sizeof(*us) + sizeof(struct urb*) * NOOF_SETRATE_URBS, GFP_KERNEL);
680                 if (NULL == us) {
681                         err = -ENOMEM;
682                         goto cleanup;
683                 }
684                 usbdata = kmalloc(sizeof(int) * NOOF_SETRATE_URBS, GFP_KERNEL);
685                 if (NULL == usbdata) {
686                         err = -ENOMEM;
687                         goto cleanup;
688                 }
689                 for (i = 0; i < NOOF_SETRATE_URBS; ++i) {
690                         if (NULL == (us->urb[i] = usb_alloc_urb(0, GFP_KERNEL))) {
691                                 err = -ENOMEM;
692                                 goto cleanup;
693                         }
694                         ((char*)(usbdata + i))[0] = ra[i].c1;
695                         ((char*)(usbdata + i))[1] = ra[i].c2;
696                         usb_fill_bulk_urb(us->urb[i], usX2Y->dev, usb_sndbulkpipe(usX2Y->dev, 4),
697                                           usbdata + i, 2, i_usX2Y_04Int, usX2Y);
698 #ifdef OLD_USB
699                         us->urb[i]->transfer_flags = USB_QUEUE_BULK;
700 #endif
701                 }
702                 us->submitted = 0;
703                 us->len =       NOOF_SETRATE_URBS;
704                 usX2Y->US04 =   us;
705                 wait_event_timeout(usX2Y->In04WaitQueue, 0 == us->len, HZ);
706                 usX2Y->US04 =   NULL;
707                 if (us->len)
708                         err = -ENODEV;
709         cleanup:
710                 if (us) {
711                         us->submitted = 2*NOOF_SETRATE_URBS;
712                         for (i = 0; i < NOOF_SETRATE_URBS; ++i) {
713                                 struct urb *urb = us->urb[i];
714                                 if (urb->status) {
715                                         if (!err)
716                                                 err = -ENODEV;
717                                         usb_kill_urb(urb);
718                                 }
719                                 usb_free_urb(urb);
720                         }
721                         usX2Y->US04 = NULL;
722                         kfree(usbdata);
723                         kfree(us);
724                         if (!err)
725                                 usX2Y->rate = rate;
726                 }
727         }
729         return err;
733 static int usX2Y_format_set(struct usX2Ydev *usX2Y, snd_pcm_format_t format)
735         int alternate, err;
736         struct list_head* p;
737         if (format == SNDRV_PCM_FORMAT_S24_3LE) {
738                 alternate = 2;
739                 usX2Y->stride = 6;
740         } else {
741                 alternate = 1;
742                 usX2Y->stride = 4;
743         }
744         list_for_each(p, &usX2Y->midi_list) {
745                 snd_usbmidi_input_stop(p);
746         }
747         usb_kill_urb(usX2Y->In04urb);
748         if ((err = usb_set_interface(usX2Y->dev, 0, alternate))) {
749                 snd_printk(KERN_ERR "usb_set_interface error \n");
750                 return err;
751         }
752         usX2Y->In04urb->dev = usX2Y->dev;
753         err = usb_submit_urb(usX2Y->In04urb, GFP_KERNEL);
754         list_for_each(p, &usX2Y->midi_list) {
755                 snd_usbmidi_input_start(p);
756         }
757         usX2Y->format = format;
758         usX2Y->rate = 0;
759         return err;
763 static int snd_usX2Y_pcm_hw_params(struct snd_pcm_substream *substream,
764                                    struct snd_pcm_hw_params *hw_params)
766         int                     err = 0;
767         unsigned int            rate = params_rate(hw_params);
768         snd_pcm_format_t        format = params_format(hw_params);
769         struct snd_card *card = substream->pstr->pcm->card;
770         struct list_head *list;
772         snd_printdd("snd_usX2Y_hw_params(%p, %p)\n", substream, hw_params);
773         // all pcm substreams off one usX2Y have to operate at the same rate & format
774         list_for_each(list, &card->devices) {
775                 struct snd_device *dev;
776                 struct snd_pcm *pcm;
777                 int s;
778                 dev = snd_device(list);
779                 if (dev->type != SNDRV_DEV_PCM)
780                         continue;
781                 pcm = dev->device_data;
782                 for (s = 0; s < 2; ++s) {
783                         struct snd_pcm_substream *test_substream;
784                         test_substream = pcm->streams[s].substream;
785                         if (test_substream && test_substream != substream  &&
786                             test_substream->runtime &&
787                             ((test_substream->runtime->format &&
788                               test_substream->runtime->format != format) ||
789                              (test_substream->runtime->rate &&
790                               test_substream->runtime->rate != rate)))
791                                 return -EINVAL;
792                 }
793         }
794         if (0 > (err = snd_pcm_lib_malloc_pages(substream, params_buffer_bytes(hw_params)))) {
795                 snd_printk(KERN_ERR "snd_pcm_lib_malloc_pages(%p, %i) returned %i\n",
796                            substream, params_buffer_bytes(hw_params), err);
797                 return err;
798         }
799         return 0;
802 /*
803  * free the buffer
804  */
805 static int snd_usX2Y_pcm_hw_free(struct snd_pcm_substream *substream)
807         struct snd_pcm_runtime *runtime = substream->runtime;
808         struct snd_usX2Y_substream *subs = runtime->private_data;
809         mutex_lock(&subs->usX2Y->prepare_mutex);
810         snd_printdd("snd_usX2Y_hw_free(%p)\n", substream);
812         if (SNDRV_PCM_STREAM_PLAYBACK == substream->stream) {
813                 struct snd_usX2Y_substream *cap_subs = subs->usX2Y->subs[SNDRV_PCM_STREAM_CAPTURE];
814                 atomic_set(&subs->state, state_STOPPED);
815                 usX2Y_urbs_release(subs);
816                 if (!cap_subs->pcm_substream ||
817                     !cap_subs->pcm_substream->runtime ||
818                     !cap_subs->pcm_substream->runtime->status ||
819                     cap_subs->pcm_substream->runtime->status->state < SNDRV_PCM_STATE_PREPARED) {
820                         atomic_set(&cap_subs->state, state_STOPPED);
821                         usX2Y_urbs_release(cap_subs);
822                 }
823         } else {
824                 struct snd_usX2Y_substream *playback_subs = subs->usX2Y->subs[SNDRV_PCM_STREAM_PLAYBACK];
825                 if (atomic_read(&playback_subs->state) < state_PREPARED) {
826                         atomic_set(&subs->state, state_STOPPED);
827                         usX2Y_urbs_release(subs);
828                 }
829         }
830         mutex_unlock(&subs->usX2Y->prepare_mutex);
831         return snd_pcm_lib_free_pages(substream);
833 /*
834  * prepare callback
835  *
836  * set format and initialize urbs
837  */
838 static int snd_usX2Y_pcm_prepare(struct snd_pcm_substream *substream)
840         struct snd_pcm_runtime *runtime = substream->runtime;
841         struct snd_usX2Y_substream *subs = runtime->private_data;
842         struct usX2Ydev *usX2Y = subs->usX2Y;
843         struct snd_usX2Y_substream *capsubs = subs->usX2Y->subs[SNDRV_PCM_STREAM_CAPTURE];
844         int err = 0;
845         snd_printdd("snd_usX2Y_pcm_prepare(%p)\n", substream);
847         mutex_lock(&usX2Y->prepare_mutex);
848         usX2Y_subs_prepare(subs);
849 // Start hardware streams
850 // SyncStream first....
851         if (atomic_read(&capsubs->state) < state_PREPARED) {
852                 if (usX2Y->format != runtime->format)
853                         if ((err = usX2Y_format_set(usX2Y, runtime->format)) < 0)
854                                 goto up_prepare_mutex;
855                 if (usX2Y->rate != runtime->rate)
856                         if ((err = usX2Y_rate_set(usX2Y, runtime->rate)) < 0)
857                                 goto up_prepare_mutex;
858                 snd_printdd("starting capture pipe for %s\n", subs == capsubs ? "self" : "playpipe");
859                 if (0 > (err = usX2Y_urbs_start(capsubs)))
860                         goto up_prepare_mutex;
861         }
863         if (subs != capsubs && atomic_read(&subs->state) < state_PREPARED)
864                 err = usX2Y_urbs_start(subs);
866  up_prepare_mutex:
867         mutex_unlock(&usX2Y->prepare_mutex);
868         return err;
871 static struct snd_pcm_hardware snd_usX2Y_2c =
873         .info =                 (SNDRV_PCM_INFO_MMAP | SNDRV_PCM_INFO_INTERLEAVED |
874                                  SNDRV_PCM_INFO_BLOCK_TRANSFER |
875                                  SNDRV_PCM_INFO_MMAP_VALID |
876                                  SNDRV_PCM_INFO_BATCH),
877         .formats =                 SNDRV_PCM_FMTBIT_S16_LE | SNDRV_PCM_FMTBIT_S24_3LE,
878         .rates =                   SNDRV_PCM_RATE_44100 | SNDRV_PCM_RATE_48000,
879         .rate_min =                44100,
880         .rate_max =                48000,
881         .channels_min =            2,
882         .channels_max =            2,
883         .buffer_bytes_max =     (2*128*1024),
884         .period_bytes_min =     64,
885         .period_bytes_max =     (128*1024),
886         .periods_min =          2,
887         .periods_max =          1024,
888         .fifo_size =              0
889 };
893 static int snd_usX2Y_pcm_open(struct snd_pcm_substream *substream)
895         struct snd_usX2Y_substream      *subs = ((struct snd_usX2Y_substream **)
896                                          snd_pcm_substream_chip(substream))[substream->stream];
897         struct snd_pcm_runtime  *runtime = substream->runtime;
899         if (subs->usX2Y->chip_status & USX2Y_STAT_CHIP_MMAP_PCM_URBS)
900                 return -EBUSY;
902         runtime->hw = snd_usX2Y_2c;
903         runtime->private_data = subs;
904         subs->pcm_substream = substream;
905         snd_pcm_hw_constraint_minmax(runtime, SNDRV_PCM_HW_PARAM_PERIOD_TIME, 1000, 200000);
906         return 0;
911 static int snd_usX2Y_pcm_close(struct snd_pcm_substream *substream)
913         struct snd_pcm_runtime *runtime = substream->runtime;
914         struct snd_usX2Y_substream *subs = runtime->private_data;
916         subs->pcm_substream = NULL;
918         return 0;
922 static struct snd_pcm_ops snd_usX2Y_pcm_ops = 
924         .open =         snd_usX2Y_pcm_open,
925         .close =        snd_usX2Y_pcm_close,
926         .ioctl =        snd_pcm_lib_ioctl,
927         .hw_params =    snd_usX2Y_pcm_hw_params,
928         .hw_free =      snd_usX2Y_pcm_hw_free,
929         .prepare =      snd_usX2Y_pcm_prepare,
930         .trigger =      snd_usX2Y_pcm_trigger,
931         .pointer =      snd_usX2Y_pcm_pointer,
932 };
935 /*
936  * free a usb stream instance
937  */
938 static void usX2Y_audio_stream_free(struct snd_usX2Y_substream **usX2Y_substream)
940         kfree(usX2Y_substream[SNDRV_PCM_STREAM_PLAYBACK]);
941         usX2Y_substream[SNDRV_PCM_STREAM_PLAYBACK] = NULL;
943         kfree(usX2Y_substream[SNDRV_PCM_STREAM_CAPTURE]);
944         usX2Y_substream[SNDRV_PCM_STREAM_CAPTURE] = NULL;
947 static void snd_usX2Y_pcm_private_free(struct snd_pcm *pcm)
949         struct snd_usX2Y_substream **usX2Y_stream = pcm->private_data;
950         if (usX2Y_stream)
951                 usX2Y_audio_stream_free(usX2Y_stream);
954 static int usX2Y_audio_stream_new(struct snd_card *card, int playback_endpoint, int capture_endpoint)
956         struct snd_pcm *pcm;
957         int err, i;
958         struct snd_usX2Y_substream **usX2Y_substream =
959                 usX2Y(card)->subs + 2 * usX2Y(card)->pcm_devs;
961         for (i = playback_endpoint ? SNDRV_PCM_STREAM_PLAYBACK : SNDRV_PCM_STREAM_CAPTURE;
962              i <= SNDRV_PCM_STREAM_CAPTURE; ++i) {
963                 usX2Y_substream[i] = kzalloc(sizeof(struct snd_usX2Y_substream), GFP_KERNEL);
964                 if (NULL == usX2Y_substream[i]) {
965                         snd_printk(KERN_ERR "cannot malloc\n");
966                         return -ENOMEM;
967                 }
968                 usX2Y_substream[i]->usX2Y = usX2Y(card);
969         }
971         if (playback_endpoint)
972                 usX2Y_substream[SNDRV_PCM_STREAM_PLAYBACK]->endpoint = playback_endpoint;
973         usX2Y_substream[SNDRV_PCM_STREAM_CAPTURE]->endpoint = capture_endpoint;
975         err = snd_pcm_new(card, NAME_ALLCAPS" Audio", usX2Y(card)->pcm_devs,
976                           playback_endpoint ? 1 : 0, 1,
977                           &pcm);
978         if (err < 0) {
979                 usX2Y_audio_stream_free(usX2Y_substream);
980                 return err;
981         }
983         if (playback_endpoint)
984                 snd_pcm_set_ops(pcm, SNDRV_PCM_STREAM_PLAYBACK, &snd_usX2Y_pcm_ops);
985         snd_pcm_set_ops(pcm, SNDRV_PCM_STREAM_CAPTURE, &snd_usX2Y_pcm_ops);
987         pcm->private_data = usX2Y_substream;
988         pcm->private_free = snd_usX2Y_pcm_private_free;
989         pcm->info_flags = 0;
991         sprintf(pcm->name, NAME_ALLCAPS" Audio #%d", usX2Y(card)->pcm_devs);
993         if ((playback_endpoint &&
994              0 > (err = snd_pcm_lib_preallocate_pages(pcm->streams[SNDRV_PCM_STREAM_PLAYBACK].substream,
995                                                      SNDRV_DMA_TYPE_CONTINUOUS,
996                                                      snd_dma_continuous_data(GFP_KERNEL),
997                                                      64*1024, 128*1024))) ||
998             0 > (err = snd_pcm_lib_preallocate_pages(pcm->streams[SNDRV_PCM_STREAM_CAPTURE].substream,
999                                                      SNDRV_DMA_TYPE_CONTINUOUS,
1000                                                      snd_dma_continuous_data(GFP_KERNEL),
1001                                                      64*1024, 128*1024))) {
1002                 snd_usX2Y_pcm_private_free(pcm);
1003                 return err;
1004         }
1005         usX2Y(card)->pcm_devs++;
1007         return 0;
1010 /*
1011  * create a chip instance and set its names.
1012  */
1013 int usX2Y_audio_create(struct snd_card *card)
1015         int err = 0;
1016         
1017         INIT_LIST_HEAD(&usX2Y(card)->pcm_list);
1019         if (0 > (err = usX2Y_audio_stream_new(card, 0xA, 0x8)))
1020                 return err;
1021         if (le16_to_cpu(usX2Y(card)->dev->descriptor.idProduct) == USB_ID_US428)
1022              if (0 > (err = usX2Y_audio_stream_new(card, 0, 0xA)))
1023                      return err;
1024         if (le16_to_cpu(usX2Y(card)->dev->descriptor.idProduct) != USB_ID_US122)
1025                 err = usX2Y_rate_set(usX2Y(card), 44100);       // Lets us428 recognize output-volume settings, disturbs us122.
1026         return err;