fa076135cf0a30d9f3c1c80f5e9167edef8c849a
[android-sdk/kernel-video.git] / ti_config_fragments / android_omap.cfg
1 ###############################################################################
2 # TI Android Config Options
3 # Use to set additional android options exclusively for TI products
4 # Note:
5 # Use android/configs/android-base.cfg to set google android base options
6 # Use android/configs/android-recommended.cfg to set google android
7 # recommended options
8 ###############################################################################
9 CONFIG_CMDLINE="root=/dev/mmcblk1p2 rw console=ttyS0,119200 androidboot.console=ttyS0 init=/init rootfstype=ext4 rootwait drm.rnodes=1 snd.slots_reserved=1,1"
10 CONFIG_CMDLINE_EXTEND=y
11 CONFIG_STAGING=y
12 CONFIG_ANDROID=y
13 CONFIG_ANDROID_BINDER_IPC=y
14 CONFIG_ASHMEM=y
15 CONFIG_ANDROID_LOGGER=y
16 CONFIG_ANDROID_TIMED_OUTPUT=y
17 CONFIG_ANDROID_TIMED_GPIO=y
18 CONFIG_ANDROID_LOW_MEMORY_KILLER=y
19 CONFIG_ANDROID_LOW_MEMORY_KILLER_AUTODETECT_OOM_ADJ_VALUES=y
20 CONFIG_ANDROID_INTF_ALARM_DEV=y
21 CONFIG_FUSE_FS=y
22 CONFIG_PM_WAKELOCKS=y
23 CONFIG_USB_OTG_WAKELOCK=y
24 CONFIG_USB_G_ANDROID=y
26 #enable RPMSG and REMOTEPROC as builtin
27 CONFIG_REMOTEPROC=y
28 CONFIG_OMAP_REMOTEPROC=y
29 CONFIG_RPMSG_RPC=y
30 CONFIG_ION=y
31 CONFIG_SYNC=y
32 CONFIG_SW_SYNC=y
33 CONFIG_SW_SYNC_USER=y
34 CONFIG_ION_TEST=y
35 CONFIG_ION_DUMMY=y
36 CONFIG_ADF=y
37 CONFIG_ADF_FBDEV=y
38 CONFIG_ADF_MEMBLOCK=y
39 CONFIG_DMA_SHARED_BUFFER=y
41 #enable USB as builtin
42 CONFIG_USB_XHCI_HCD=y
43 CONFIG_USB_DWC3=y
44 CONFIG_USB_G_WEBCAM=n
46 #enable interactive governor and set that as default
47 CONFIG_CPU_FREQ_GOV_INTERACTIVE=y
48 CONFIG_CPU_FREQ_DEFAULT_GOV_INTERACTIVE=y