]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - usr/Makefile
Merge branch 'p-ti-android-3.8.y-video'
[android-sdk/kernel-video.git] / usr / Makefile
1 #
2 # kbuild file for usr/ - including initramfs image
3 #
5 klibcdirs:;
6 PHONY += klibcdirs
9 # Gzip
10 suffix_$(CONFIG_INITRAMFS_COMPRESSION_GZIP)   = .gz
12 # Bzip2
13 suffix_$(CONFIG_INITRAMFS_COMPRESSION_BZIP2)  = .bz2
15 # Lzma
16 suffix_$(CONFIG_INITRAMFS_COMPRESSION_LZMA)   = .lzma
18 # XZ
19 suffix_$(CONFIG_INITRAMFS_COMPRESSION_XZ)     = .xz
21 # Lzo
22 suffix_$(CONFIG_INITRAMFS_COMPRESSION_LZO)   = .lzo
24 AFLAGS_initramfs_data.o += -DINITRAMFS_IMAGE="usr/initramfs_data.cpio$(suffix_y)"
26 # Generate builtin.o based on initramfs_data.o
27 obj-$(CONFIG_BLK_DEV_INITRD) := initramfs_data.o
29 # initramfs_data.o contains the compressed initramfs_data.cpio image.
30 # The image is included using .incbin, a dependency which is not
31 # tracked automatically.
32 $(obj)/initramfs_data.o: $(obj)/initramfs_data.cpio$(suffix_y) FORCE
34 #####
35 # Generate the initramfs cpio archive
37 hostprogs-y := gen_init_cpio
38 initramfs   := $(CONFIG_SHELL) $(srctree)/scripts/gen_initramfs_list.sh
39 ramfs-input := $(if $(filter-out "",$(CONFIG_INITRAMFS_SOURCE)), \
40                         $(shell echo $(CONFIG_INITRAMFS_SOURCE)),-d)
41 ramfs-args  := \
42         $(if $(CONFIG_INITRAMFS_ROOT_UID), -u $(CONFIG_INITRAMFS_ROOT_UID)) \
43         $(if $(CONFIG_INITRAMFS_ROOT_GID), -g $(CONFIG_INITRAMFS_ROOT_GID))
45 # .initramfs_data.cpio.d is used to identify all files included
46 # in initramfs and to detect if any files are added/removed.
47 # Removed files are identified by directory timestamp being updated
48 # The dependency list is generated by gen_initramfs.sh -l
49 ifneq ($(wildcard $(obj)/.initramfs_data.cpio.d),)
50         include $(obj)/.initramfs_data.cpio.d
51 endif
53 quiet_cmd_initfs = GEN     $@
54       cmd_initfs = $(initramfs) -o $@ $(ramfs-args) $(ramfs-input)
56 targets := initramfs_data.cpio.gz initramfs_data.cpio.bz2 initramfs_data.cpio.lzma initramfs_data.cpio.xz initramfs_data.cpio.lzo initramfs_data.cpio
57 # do not try to update files included in initramfs
58 $(deps_initramfs): ;
60 $(deps_initramfs): klibcdirs
61 # We rebuild initramfs_data.cpio if:
62 # 1) Any included file is newer then initramfs_data.cpio
63 # 2) There are changes in which files are included (added or deleted)
64 # 3) If gen_init_cpio are newer than initramfs_data.cpio
65 # 4) arguments to gen_initramfs.sh changes
66 $(obj)/initramfs_data.cpio$(suffix_y): $(obj)/gen_init_cpio $(deps_initramfs) klibcdirs
67         $(Q)$(initramfs) -l $(ramfs-input) > $(obj)/.initramfs_data.cpio.d
68         $(call if_changed,initfs)